Prefabricated Power Solutions – Centralized

The Centralized configuration incorporates a UPS, switchboard, batteries and all interconnections on a skid platform for fast deployment. Available in a convenient size of 550 kVA, it allows you to modularly add capacity as you need it, working well in all sizes of data centers.

Centralized – Features

  • Features a space-saving design, allowing for more flexibility in the gray space
  • Arrives pre-wired as one piece with casters on the bottom, reducing installation time by 75 percent
  • Allows you to add capacity by installing another skid to parallel the system, expanding your electrical infrastructure as your IT load grows
  • Saves $50,000 to $75,000 per UPS module deployed
  • Comes pre-tested as a system

Centralized – Documentation

Sorry no documents are available.

Centralized – Support

Questions about a product you own?
Toll Free: 1 800 843 9433
International: +1 919 871 1800
Or complete this quick form.
Support for this product is available 7x24
To view unit service history or to schedule service online, please visit Eaton.com/MySupport

Questions before you buy?
Complete this form and we’ll be in touch within 24 hours.

We’re moving!

This website is in the process of being moved. In the near future you will be redirected to Eaton.com.
If you are ready to start exploring, get started with this guide that outlines how to use the new site, helpful resources and popular links.

See the new website

[Close]