Eaton Eclipse
Eaton's Eclipse surge suppressors offer the best price/performance ratio for home office / small office users looking for a convenient way to combine multiple receptacles and excellent surge suppression capabilities.These three Eclipse models have been designed to meet any needs at home or in the office, from the simple Eclipse Personal to the complete Eclipse ProTel that boasts eight spaced receptacles, fax/modem protection and a unique flat rotating plug in a compact package. The Eclipse is the perfect choice for PCs, VCRs, home theaters and other sensitive equipment that requires surge protection.

Eclipse Personal
For home appliances or home/office PC use.
For home appliances or home/office PC use.
- 6 standard grounded outlets
- Master On/Off switch for convenient control of all plugs
- "Load Protected" LED will shut off if the surge suppression circuitry is no longer functional
- 15 Amp resettable circuit breaker provides overload protection

Eclipse Pro
For professional use including networked PCs, servers & business equipment.
For professional use including networked PCs, servers & business equipment.
- 360 degree rotating plug
- 5 standard grounded outlets
- 3 spaced outlets for protection of devices with transformer blocks
- Master On/Off switch for convenient control of all plugs
- "Load Protected" LED indicates normal operation of surge suppressor
- "Ground OK" LED identifies correct AC ground for proper operation of surge suppressor
- Audible alarm provides audible indication of failed surge suppressor

Eclipse ProTel
Provides a fax/modem protector in addition to all the features of Eclipse Pro.
Provides a fax/modem protector in addition to all the features of Eclipse Pro.
- Fax/Modem protection. Phone line is protected against surges and spikes for internet download and faxes
- 360 degree rotating plug
- 5 standard grounded outlets
- 3 spaced outlets for protection of devices with transformer blocks
- Master On/Off switch for convenient control of all plugs
- "Load Protected" LED indicates normal operation of surge suppressor
- "Ground OK" LED identifies correct AC ground for proper operation of surge suppressor
- Audible alarm provides audible indication of failed surge suppressor
Listado de productos

- PC, Estación de Trabajo y AV Doméstico
- Eaton 3S (550-700 VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- UPS de Red y de Servidor
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9SX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-15 KVA)
- UPS de Centro de Datos e Instalación
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (15-400 kVA)
- Eaton 93PM (30-200 kW)
- Eaton 9390 (40-160 kVA)
- Power Xpert 9395 (225-1100 kVA)
- UPS Industriales y Marinas
- Eaton FERRUPS (0,5-18kVA)
- Eaton FERRUPS RM 60Hz (1400-7000VA)
- Eaton 9155 Marino (8-30kVA)
- Eaton 9355 Marino (8-40kVA)
- Eaton 9PHD Marine (30-200 kVA)
- Power Xpert 9395 Marino (225-1100kVA)
- Energía de Corriente Contínua
Related Information
|
Product Summary |
Find a Reseller |
Product Literature |
Support |