Eaton Surge Protection Devices - PSPD Series

Eaton's PSPD series surge protectors are the latest and most advanced UL 1449 3rd Edition certified surge protection devices. Application of PSPD Series units throughout a facility will ensure that equipment is protected with the safest and most reliable surge protective devices available. PSPD Series units are available in all common voltages and configurations and also in a variety of surge current capacity ratings from 50 through 400 kA. Three feature package options are also available to choose from. The breadth of the PSPD Series’ features, options and configurations ensures that the correct unit is available for all electrical applications.

PSPD Series – Features

  • Utilizes thermally protected metal oxide varistor (MOV) technology
  • 20 kA nominal discharge current (In) rating (maximum rating assigned by UL)
  • 50 through 400 kA surge current capacity ratings
  • Three feature package options
  • 200 kA short circuit current rating (SCCR)
  • 10-year warranty

UL 1449 3rd Edition Information

UL 1449 is the standard that surge protective devices must comply with. This standard underwent major changes, with required compliance mandatory on September 29, 2009. All SPDs manufactured after that date must be compliant with UL 1449 3rd edition.

 UL 1449 Key Changes

PSPD Series – Documentation

PSPD Series Submittal Specification (50kA)
English
2-Jun-2011
 
155 kB
PSPD Series Submittal Specification (80kA)
English
2-Jun-2011
 
139 kB
PSPD Series Submittal Specification (100kA)
English
2-Jun-2011
 
133 kB
PSPD Series Submittal Specification (120kA)
English
2-Jun-2011
 
137 kB
PSPD Series Submittal Specification (160kA)
English
2-Jun-2011
 
139 kB
PSPD Series Submittal Specification (200kA)
English
2-Jun-2011
 
137 kB
PSPD Series Submittal Specification (250kA)
English
2-Jun-2011
 
142 kB
PSPD Series Submittal Specification (300kA)
English
2-Jun-2011
 
142 kB
PSPD Series Submittal Specification (400kA)
English
2-Jun-2011
 
140 kB
Eaton PSPD Series
English
21-Jun-2010
 
680 kB
Eaton PSPD Series Technical Data
English
21-Jun-2010
 
723 kB
UL 1449 3rd Edition — Key Changes
English
5-Jan-2010
 
35 kB
Eaton SPD Series - Instruction Manual IM01005032E
English (US)
1-Jul-2014
 
470 kB

PSPD Series – Support

Questions Before You Buy?

If you have questions before you buy our engineers are here to help:
Toll Free: 1 800 809 2772 Option 4, Option 2
Monday - Friday: 8:00 a.m. to 5:00 p.m. Eastern Time
E-mail: spd@eaton.com