Eaton Profile® Console System

Revolutionary in design and construction, the ergonomic Profile Console is an ultra-durable steel frame system for an unlimited variety of work applications and environments. The flexibility and versatility make it the perfect flat panel display console.

 

Eaton Profile® Console System – Features

  • Unique core design can be configured for either single- or double-sided workstations
  • Core connector permits a variety of angled configurations from comfortable cockpit viewing of monitoring equipment to shared workstation platforms
  • Stackable wall system for applications requiring a large number of monitor displays
  • Electronic or manual height-adjustable work surfaces for sit-to-stand applications
  • Superior power and cable management for easy service access


Eaton Profile® Console System – Documentation

Sorry no documents are available.

Eaton Profile Console – Options


Options
Description Part Number
Control Pad  
Core Fan  
CPU Docker  
Double Door Docker  
Double-Sided Shared CPU Cavity  
Rackmount Docker  
Fabric Panel  
Laminate Panels  
LCD Lift  
Rackmount Module  
CPU Caddy  
White Board  
Lighting
Description Part Number
Articulating Fluorescent Light TOALTH2F
Under Cabinet LED Light TOALED16P, 16S, 21P, 21S, 25, 29
Under Cabinet Task Light W160
Flat Panel Display Arms
Description Part Number
Single FPD Dual Arm Mount FPDARMWL9
Single FPD Direct Slatwall Mount FPDARMWL3
Single FPD Dual Arm Slatwall Mount FPDARMWL1
Dual FPD Dual Arm Mount FPDARMWL10
Dual Vertical FPD Dual Arm Mount FPDARMWL2
Dual FPD Dual Arm Slatwall Mount FPDARMWL4
Single FPD Grommet Mount FPDARMWL5
Dual FPD Grommet Mount - 28" FPDARMWL6
Dual FPD Height Adjustable Grommet Mount - 14" FPDARMWL7
Dual FPD Height Adjustable Grommet Mount FPDARMWL8
Single FPD Dual Arm Desk Clamp TOACGAHSS - Silver
TOACGAHSB - Black
Dual FPD Dual Arm Desk Clamp TOACGAHMDS - Silver
TOACGAHMDB - Black
Laptop Holder TOACSA1013B
Sextuple FPD Grommet Mount TOACMGP286A
Keyboard Trays
Description Part Number
Keyboard Bridge C857
Enhanced Cobra Keyboard Holder KBCOBRA23
Adjustable Tray with Mouse Surface KBTRY18
Underworksurface Keyboard Platform C24UKT
Low Profile Keyboard Holder LA08
Storage
Description Part Number
Mobile Pedestals C843/C845/C846
6" Suspended Drawer C852
Utility Drawer C847
Suspended Pedestal C830
PC Storage
Description Part Number
CPU Caddy RO65M
EZ Cinch CPU Holder RO72MM
Secure CPU Holder RO44MM
Stools & Ladders
Description Part Number
PAL Step Stools PAL92
Stop-Step Stools Varies
Folding Ladders 113019
Kik-step Rolling Stool Varies
Workstation Accessories
Description Part Number
Slatwall Laminate Shelving ASHELFLAM18, 30, 36, 48
18" Shelf ASHELF
Accessory Tray PAACESS
Binder Bin PABINDER
CD Holder PACDHOLD
Drink Holder PADRINK1
Paper Tray ATRAY
Pen Cup PAPNCUP1
Phone Holder APHONE
Triple File Sorter ASORTER3
Other
Description Part Number
Personal Environment Zone PEPECU1
Removable Core Lock Varies
Personal Footrest Warmer AFOOTREST
Footease Footrest C12500
Analog KVM Switches
Extension

Eaton Profile® Console System – Service & Support

Phone
Toll free: 800.225.7348 (US Only) or 508.852.4300
Email
InfoESWorcesterMA@Eaton.com

160 Gold Star Boulevard
Worcester, MA 01606