Eaton Profile Genesys

Eaton's Profile Genesys supports high-density flat panel display (FPD) applications in multiple command and control markets.

 

Eaton Profile Genesys – Features

Design Freedom:

  • Open design consistent with contemporary furniture
  • Freeform shape building—graceful arcs and curves can be achieved using standard and custom worksurface shapes
  • Modularity and scalability aid in dynamic shape building with the flexibility to work around physical building structures and accommodate natural light sources


Ergonomics:

  • ANSI/HFES 100-2007 Compliant
  • Height-adjustable worksurfaces featuring LED Control Pad with three-position user memory
  • Oversized user worksurface providing ample space for multiple keyboards and accessories, including touch screen monitor mounting
  • Flat Panel Display arms and array configurations with independent focal distance adjustment


Technology Storage:

  • Suspended CPU Caddies offer easy access for servicing or replacement of computers
  • Computer Dockers are available in multiple depths and widths for tower-style and rackmount equipment
  • Integrated cable management provides continuous (end-to-end) multi-level management of data cables and power cords
  • Bridge modesty panels double as cable management channel
  • Cable management chains are available from the keyboard worksurface to the monitor deck


Power Options:

  • Power distribution units (PDU) available in multiple amperage and receptacle configurations
  • Uninterruptible power supplies (UPS) available from 1–5 kVA
  • Modular hardwired power systems – 120 V, 20 amp, 8 wire/4 circuit


Eaton Profile Genesys – Documentation

Sorry no documents are available.

Eaton Profile Console – Options


Other
Description Part Number
Analog KVM Switches
Extension

Eaton Profile Genesys – Service & Support

Phone
Toll free: 800.225.7348 (US Only) or 508.852.4300
Email
InfoESWorcesterMA@Eaton.com

160 Gold Star Boulevard
Worcester, MA 01606