Eaton 9130 Marine

    Eaton 9130 Marine

    Marine approved UPS by the DNV and ABS, Online double conversion UPS with automatic bypass, 1000VA/900W, 2000VA/1800W, 3000VA/2700W, Tower unit with mounting rails and vibration dampers, multilingual LCD display, hot swappable batteries, power management software, Relay output, USB and Serial port.
     

    Eaton 9130 Marine - Technical Specifications


    Product Snapshot
    Power Rating 1000-3000 VA
    Voltage 220-240V
    Frequency 50/60 Hz (auto- sensing)
    Configuration Tower
    UPS Models
    Part Number Power Rating Input Plug Output Receptacles List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
      (VA/Watts)    
    EATON 9130 MARINE
    103007846-6591 1000 / 900 C14 (6) C13   call for pricing
    103007847-6591 2000 / 1800 C14 (8) C13, (1) C19   call for pricing
    103007848-6591 3000 / 2700 C20 (8) C13, (1) C19   call for pricing

    * List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

    Eaton 9130 Marine - Features

    • Provides more real power (watts) to protect more equipment and leave room for expanding IT systems with a 0.9 power factor
    • Simplifies UPS monitoring and management with a bright LCD user interface and free intuitive power management software
    • Increases battery service life and system uptime with ABM battery-charging technology and hot-swappable batteries
    • Extends battery runtime for critical devices with load segments
    • Maximizes runtimes with optional extended battery modules


    Eaton 9130 Marine - Documentation

    Eaton Marine UPS Solutions
    English (US)
    01-Jun-2010
    3598 kB
    Eaton 9130 Marine UPS Datasheet
    English (US)
    26-May-2010
    156 kB

    Eaton 9130 Marine - Options



    Batteries
    Option Part Number List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
    Eaton 9130 1000 Tower EBM
    Extended Battery Module (EBM) giving additional runtime for Eaton 9130 1000 Tower UPSs - up to 4 EBMs can be attached to each UPS
    PW9130N1000T-EBM$610
    Eaton 9130 3000 Tower EBM
    Extended Battery Module (EBM) giving additional runtime for Eaton 9130 2000 and 3000 Tower UPSs - up to 4 EBMs can be attached to each UPS
    PW9130N3000T-EBM$879
    Power Management Connectivity
    Option Part Number List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
    Network Card-MS
    Provides real time monitoring and control across UPSs in your network
    Network-MS$279
    Network and MODBUS Card-MS
    Provides continuous, reliable and accurate remote monitoring of UPS systems
    MODBUS-MS$335
    Power Management Software
    UPS and ePDU Supervisory Software
    Part Number List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
    Intelligent Power Manager
    Enables monitoring and management of multiple network power devices and integrates seamlessly with VMware's vCenter Server and Microsoft's SCVMM. View demo
    free download
    66925 (Silver)
    66926 (Gold)
    free
    $569
    $2,765
    UPS Protection Software
    Part Number List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
    Intelligent Power Protector
    Provides automatic, graceful shutdown of PCs, servers and virtual machines during extended power outages. Compatible with ESXi, Hyper-V, Xen and KVM. View demo
    free downloadfree


    * List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

    Eaton 9130 Marine - Service & Support