Eaton 9155 Marine

    Eaton 9155 Marine

    Double-conversion online technology with power ratings 8-30 kVA, DNV type approved up to 15 kVA, single-phase or split-phase input and single-phase output, small foot print, patented Hot Sync parallel capability up to four redundant systems, ABM technology to extend battery service life, wide communication options.
     

    Eaton 9155 Marine - Technical Specifications


    Product Snapshot
    Power Rating 8-30 KVA
    Voltage 220-230-240V
    Frequency 50/60 Hz
    Configuration Tower
    UPS Models
    Eaton 9155 Marine (all models are TAA Compliant)
    Eaton 9155 (8-30 KVA) Specifications

    Eaton 9155 Marine - Features

    • Compact design with internal batteries, and build-in static and manual bypass switches, delivers a complete solution with reduced footprint and industry-leading power density.
    • Delivering more real power with optimal 0,9 output power factor reduces need to oversize. With active power factor control (PFC), unbeatable 0,99 input power factor and reduced ITHD are achieved to ensure enhanced compatibility with any other upstream equipment
    • Reliable backup is further enhanced with Advanced Battery Management (ABM™) that by using an innovative three-stage battery charging system significantly extents battery lifetime.
    • Highest availability and reliability is achieved with HotSync paralleling technology that enables paralleling up to four 9155 UPSs for additional capacity or redundancy
    • User-friendly LCD interface with wide range of connectivity options, makes 9155 easy to use and safe to operate.
    • Innovative technology and design makes 9155 a truly sustainable solution by featuring high system efficiency and power density


    Eaton 9155 Marine - Support

      Jump to:
       Technical Support
       Service Plans

      Questions about a product you own?

      Toll Free: 1 800 843 9433
      International: +1 919 871 1800
      Or complete this quick form.
      Support for this product is available 7x24
      To view unit service history or to schedule service online, please visit eaton.com/MySupport

      Questions before you buy?

      Toll Free: 1 800 356 5794 Option 2, Option 1
      International: +1-828-651-0760 Option 2, Option 1
      Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
      Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
      E-mail: InsideSalesEngineerUPS@eaton.com

      Training:

      UPS Fundamentals Training for the Eaton 9155 Marine
      View all Training Options

      Factory Warranty
      Duration of warranty2 yrs
      Comprehensive coverage of the UPS and standard batteries
      7x24 Customer Reliability Center triage and support
      7x24 Telephone Technical support access
      Connectivity support
      Service Plans
      Features Service Plans
        PowerTrust
      Value
      ProActive PowerTrust
      PowerTrust
      Preferred
      Flex
      Parts and Labor for ElectronicsCustom service
      contracts available
      for purchase
      Parts and Labor for BatteriesOOOO
      5x8 On-Site Corrective Maintenance   
      7x24 On-Site Corrective Maintenance 
      Next Business Day Response    
      8-Hour Response 
      4-Hour Response  O O O
      2-Hour Response O O O
      5x8 UPS Preventive Maintenance Visit1 per yearO1 per yearO
      7x24 UPS Preventive Maintenance VisitO1 per yearO2 per year
      Battery Preventive Maintenance VisitOO1 per year2 per year
      eNotify Remote Monitoring Service
      Discounted Spare Parts & Upgrade Kits & T&M 30%30%30%
      =Included featureO=Optional feature
      Eaton's most popular on-site UPS support plans come standard with the above features. Additional preventive maintenance visits can be added toany packaged plan. Flex Support Plans should be used whenever a standard packaged service plan doesn't exactly match your needs.