Eaton 9355 Marine

    Eaton 9355 Marine

    Double-conversion online technology with power ratings 8-40kVA, DNV type approved up to 15kVA, three-phase input and output, small foot print, patented Hot Sync parallel capability up to four redundant systems, ABM technology to extend battery service life, wide communication options.
     

    Eaton 9355 Marine - Technical Specifications


    Product Snapshot
    Power Rating 8-40 kVA
    Voltage 380-400-415V
    Frequency 50/60 Hz
    Configuration Tower
    UPS Models
    Eaton 9355 Marine (all models are TAA Compliant)
    Eaton 9355 (8-40 kVA) Specifications

    Eaton 9355 Marine - Features

    • Compact design with internal batteries, and build-in static and manual bypass switches, delivers a complete solution with reduced footprint and industry-leading power density.
    • Delivering more real power with optimal 0,9 output power factor reduces need to oversize. With active power factor control (PFC), unbeatable 0,99 input power factor and reduced ITHD are achieved to ensure enhanced compatibility with generator sets and other upstream equipment
    • Reliable backup is further enhanced with Advanced Battery Management (ABM™) that by using an innovative three-stage battery charging system significantly extents battery lifetime.
    • Highest availability and reliability is achieved with HotSync paralleling technology that enables paralleling up to four 9355 UPSs for additional capacity or redundancy
    • User-friendly LCD interface with wide range of connectivity options, makes 9355 easy to use and safe to operate.
    • Innovative technology and design makes 9355 a truly sustainable solution. Featuring high system efficiency and power density, total cost of ownership is reduced significantly by savings in utility costs, transportation and installation.


    Eaton 9355 Marine - Options



    Batteries
    Option Part Number List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
    Eaton 9355 10-15 kVA 2-High Line & Match EBM
    Eaton 9355 10-15 kVA 2-High Line & Match Extended Battery Module
    103004192-5501$6,099
    Eaton 9355 10-15 kVA 3-High Line & Match EBM
    Eaton 9355 10-15 kVA 3-High Line & Match Extended Battery Module
    103004193-5501$8,702
    Eaton 9355 20 & 30 kVA 2 String Line & Match EBC
    Eaton 9355 20 & 30 kVA 2 String Line & Match Extended Battery Cabinet - Up to three can be added to each UPS
    103005183$8,775
    Eaton 9355 20 & 30 kVA 4 String Line & Match EBC
    Eaton 9355 20 & 30 kVA 4 String Line & Match Extended Battery Cabinet - Up to three can be added to each UPS
    103004868$13,392
    Power Management Connectivity
    Option Part Number List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
    Environmental Monitoring Probe
    Allows remote monitoring of temperature, humidity and two other contact devices (requires Network Card-MS)
    42R4317$220
    Relay Card
    Provides dry-contact interface between your UPS and any relay-connected computer, including the AS/400, as well as a variety of industrial applications
    1018460$146
    Industrial Relay Card
    Industrial Relay Card & Display X-Slot Card
    103003055$335
    CAN Bridge Card
    CAN Bridge Card for paralleling units and/or RMP/RIM/SCM interface. x2 for N+1, x3 for N+2
    103004336$519
    Alarm Serial Card
    Alarm Serial Card
    103004741-5501
    Power Xpert Gateway UPS card
    The Power Xpert Gateway UPS card allows direct connection to Ethernet networks and Web access to Eaton Powerware x-slot compatible UPSs.
    PXGXUPS$450
    Power Management Software
    UPS and ePDU Supervisory Software
    Part Number List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
    Intelligent Power Manager
    Enables monitoring and management of multiple network power devices and integrates seamlessly with VMware's vCenter Server and Microsoft's SCVMM. View demo
    free download
    66925 (Silver)
    66926 (Gold)
    free
    $569
    $2,765
    UPS Protection Software
    Part Number List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
    Intelligent Power Protector
    Provides automatic, graceful shutdown of PCs, servers and virtual machines during extended power outages. Compatible with ESXi, Hyper-V, Xen and KVM. View demo
    free downloadfree


    * List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

    Eaton 9355 Marine - Support

      Jump to:
       Technical Support
       Service Plans

      Questions about a product you own?

      Toll Free: 1 800 843 9433
      International: +1 919 871 1800
      Or complete this quick form.
      Support for this product is available 7x24
      To view unit service history or to schedule service online, please visit eaton.com/MySupport

      Questions before you buy?

      Toll Free: 1 800 356 5794 Option 2, Option 1
      International: +1-828-651-0760 Option 2, Option 1
      Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
      Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
      E-mail: InsideSalesEngineerUPS@eaton.com

      Training:

      UPS Fundamentals Training for the Eaton 9355 Marine
      UPS First Responder Training for the Eaton 9355 Marine
      View all Training Options

      Warranty and service plan features included with new unit

      Factory Warranty1
      Duration of warranty1 yr
      Parts and labor for electronics
      7x24 Customer Reliability Center triage and dispatch
      7x24 Technical support access
      MySupport web access to account and service site history information (UPS only)

      1. The period covered in this warranty for product installed (and currently located) in the 50 United States and District of Columbia is 12 months from the date of product start-up or 18 months from date of product shipment, whichever occurs first, for parts coverage and 90 days from the date of product start-up for labor coverage. The period covered by this warranty for product installed (and currently located) outside of the 50 United States and District of Columbia is 12 months from the date of product start-up or 18 months from date of product shipment, whichever comes first, for parts coverage.

      Service Plans
      Features Service Plans
        PowerTrust
      Value
      ProActive PowerTrust
      PowerTrust
      Preferred
      Flex
      Parts and Labor for ElectronicsCustom service
      contracts available
      for purchase
      Parts and Labor for BatteriesOOOO
      5x8 On-Site Corrective Maintenance   
      7x24 On-Site Corrective Maintenance 
      Next Business Day Response    
      8-Hour Response 
      4-Hour Response  O O O
      2-Hour Response O O O
      5x8 UPS Preventive Maintenance Visit1 per yearO1 per yearO
      7x24 UPS Preventive Maintenance VisitO1 per yearO2 per year
      Battery Preventive Maintenance VisitOO1 per year2 per year
      eNotify Remote Monitoring Service
      Discounted Spare Parts & Upgrade Kits & T&M 30%30%30%
      =Included featureO=Optional feature
      Eaton's most popular on-site UPS support plans come standard with the above features. Additional preventive maintenance visits can be added toany packaged plan. Flex Support Plans should be used whenever a standard packaged service plan doesn't exactly match your needs.