Eaton 9390 Marine

    Eaton 9390 Marine

    Double-conversion online technology with power ratings 60-160kVA, three-phase input and output, small foot print, patented Hot Sync parallel capability up to four redundant systems, ABM technology to extend battery service life, wide communication options.
     

    Eaton 9390 Marine - Technical Specifications


    Product Snapshot
    Power Rating 40-160 kVA
    Voltage 400 V
    Frequency 50/60 Hz
    Configuration Tower
    UPS Models
    Eaton 9390 Marine (all models are TAA Compliant)
    Eaton 9390 (40-160 kVA) Specifications

    Eaton 9390 Marine - Features

    • Leading sustainability is achieved with innovative UPS design and its high efficiency rating that significantly lower the total cost of ownership. Small footprint and lightweight reduce costs of transportation and installation.
    • Strong power performance with active power factor control (PFC) provides unbeatable 0,99 input power factor and minimizes ITHD. This greatly reduces interference with other upstream equipment and enhances 9390 UPS compatibility with generators.
    • Highest availability and reliability is achieved with Powerware HotSync paralleling technology that enables 9390 UPS to be paralleled for both redundancy and capacity. Advanced paralleling options also ensure your UPS system can easily adapt to increasing power requirements.
    • Reliable backup with scalable runtimes are enhanced with Advanced Battery Management (ABM™) and UPS battery self test options that extent battery lifetime and help detect any defects in batteries already in earlier stage.
    • Robust manageability is delivered with advanced control and connectivity options and with superior service offering


    Eaton 9390 Marine - Support

      Jump to:
       Technical Support
       Service Plans

      Questions about a product you own?

      Toll Free: 1 800 843 9433
      International: +1 919 871 1800
      Or complete this quick form.
      Support for this product is available 7x24
      To view unit service history or to schedule service online, please visit eaton.com/MySupport

      Questions before you buy?

      Toll Free: 1 800 356 5794 Option 2, Option 1
      International: +1-828-651-0760 Option 2, Option 1
      Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
      Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
      E-mail: InsideSalesEngineerUPS@eaton.com

      Training:

      UPS Fundamentals Training for the Eaton 9390 Marine
      UPS First Responder Training for the Eaton 9390 Marine
      View all Training Options

      Warranty and service plan features included with new unit

      Factory Warranty1
      Duration of warranty1 yr
      Start-up (5x8)
      Parts and labor for electronics
      7x24 Customer Reliability Center triage and dispatch
      7x24 Technical support access
      MySupport web access to account and service site history information (UPS only)
      Service Protection Plan (1yr2)
      7x24 on-site corrective maintenance; parts and labor for electronics
      Standard 8-hour response
      eNotify remote monitoring (w/ monthly monitoring summary report)
      Service priority status

      To purchase additional services, please contact 800.843.9433

      1. The period covered in this warranty for product installed (and currently located) in the 50 United States and District of Columbia is 12 months from the date of product start-up or 18 months from date of product shipment, whichever occurs first, for parts coverage and 90 days from the date of product start-up for labor coverage. The period covered by this warranty for product installed (and currently located) outside of the 50 United States and District of Columbia is 12 months from the date of product start-up or 18 months from date of product shipment, whichever comes first, for parts coverage.

      2. The period covered by this service plan is 12 months from the date of product start-up or 18 months from date of product shipment, whichever occurs first

      Service Plans
      Features Service Plans
        PowerTrust
      Value
      ProActive PowerTrust
      PowerTrust
      Preferred
      Flex
      Parts and Labor for ElectronicsCustom service
      contracts available
      for purchase
      Parts and Labor for BatteriesOOOO
      5x8 On-Site Corrective Maintenance   
      7x24 On-Site Corrective Maintenance 
      Next Business Day Response    
      8-Hour Response 
      4-Hour Response  O O O
      2-Hour Response O O O
      5x8 UPS Preventive Maintenance Visit1 per yearO1 per yearO
      7x24 UPS Preventive Maintenance VisitO1 per yearO2 per year
      Battery Preventive Maintenance VisitOO1 per year2 per year
      eNotify Remote Monitoring Service
      Discounted Spare Parts & Upgrade Kits & T&M 30%30%30%
      =Included featureO=Optional feature
      Eaton's most popular on-site UPS support plans come standard with the above features. Additional preventive maintenance visits can be added toany packaged plan. Flex Support Plans should be used whenever a standard packaged service plan doesn't exactly match your needs.