Power Xpert 9395 Marine

Power Xpert 9395 Marine

Formerly Eaton 9395 Marine

Double-conversion online technology with power ratings 225-1100kVA, three-phase input and output, small foot print, patented Hot Sync parallel capability up to five redundant systems, ABM technology to extend battery service life, wide communication options.

 

Power Xpert 9395 Marine - Technical Specifications


Product Snapshot
Power Rating 225-1100 kVA
Voltage 400V
Frequency 50/60 Hz
Configuration Tower
UPS Models
Power Xpert 9395 Marine
Power Xpert 9395 Marine (225-1100 kVA) Specifications

Power Xpert 9395 Marine - Features

  • Leading sustainability is achieved with innovative UPS design and its high efficiency rating that significantly lower the total cost of ownership. Small footprint and lightweight reduce costs of transportation and installation.
  • Strong power performance with active power factor control (PFC) provides unbeatable 0,99 input power factor and minimizes ITHD. This greatly reduces interference with other upstream equipment and enhances 9395 UPS compatibility with generators.
  • Highest availability and reliability is achieved with Powerware Hot Sync paralleling technology that enables 9395 UPS to be paralleled for both redundancy and capacity. Advanced paralleling options also ensure your UPS system can easily adapt to increasing power requirements.
  • Reliable backup with scalable runtimes are enhanced with ABM® technology and UPS battery self-test options that extend battery lifetime and help detect any defects in batteries already in earlier stage.
  • Robust manageability is delivered with advanced control and connectivity options and with superior service offering


Power Xpert 9395 Marine - Options

Power Management Software
UPS and ePDU Supervisory Software
Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Intelligent Power Manager
Enables monitoring and management of multiple network power devices and integrates seamlessly with VMware's vCenter Server and Microsoft's SCVMM. View demo
free download
IPM-SILVER
IPM-GOLD
free
$5,000
$20,000
UPS Protection Software
Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Intelligent Power Protector
Provides automatic, graceful shutdown of PCs, servers and virtual machines during extended power outages. Compatible with ESXi, Hyper-V, Xen and KVM. View demo
free downloadfree


* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Power Xpert 9395 Marine - Service & Support

    Jump to:
     Technical Support
     Service Plans

    Questions about a product you own?

    Toll Free: 1 800 843 9433
    International: +1 919 871 1800
    Or complete this quick form.
    Support for this product is available 7x24
    To view unit service history or to schedule service online, please visit eaton.com/MySupport

    Questions before you buy?

    Toll Free: 1 800 356 5794 Option 2, Option 1
    International: +1-828-651-0760 Option 2, Option 1
    Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
    E-mail: InsideSalesEngineerUPS@eaton.com

    Training:

    UPS Fundamentals Training for the 9395 Marine
    UPS First Responder Training for the 9395 Marine
    View all Training Options

    Warranty and service plan features included with new unit

    Factory Warranty1
    Duration of warranty1 yr
    Start-up (7x24)
    Parts and labor for electronics
    7x24 Customer Reliability Center triage and dispatch
    7x24 Technical support access
    MySupport web access to account and service site history information (UPS only)
    Service Protection Plan (1yr2)
    7x24 on-site corrective maintenance; parts and labor for electronics
    Standard 8-hour response
    PredictPulse remote monitoring
    Service priority status

    To purchase additional services, please contact 800.843.9433

    1. The period covered in this warranty for product installed (and currently located) in the 50 United States and District of Columbia is 12 months from the date of product start-up or 18 months from date of product shipment, whichever occurs first, for parts coverage and 90 days from the date of product start-up for labor coverage. The period covered by this warranty for product installed (and currently located) outside of the 50 United States and District of Columbia is 12 months from the date of product start-up or 18 months from date of product shipment, whichever comes first, for parts coverage.

    2. The period covered by this service plan is 12 months from the date of product start-up or 18 months from date of product shipment, whichever occurs first

    Service Plans
    Features Service Plans
      PowerTrust
    Value
    ProActive PowerTrust
    PowerTrust
    Preferred
    Flex
    Parts and Labor for ElectronicsCustom service
    contracts available
    for purchase
    Parts and Labor for BatteriesOOOO
    5x8 On-Site Corrective Maintenance   
    7x24 On-Site Corrective Maintenance 
    Next Business Day Response    
    8-Hour Response 
    4-Hour Response  O O O
    2-Hour Response O O O
    5x8 UPS Preventive Maintenance Visit1 per yearO1 per yearO
    7x24 UPS Preventive Maintenance VisitO1 per yearO2 per year
    Battery Preventive Maintenance VisitOO1 per year2 per year
    PredictPulse remote monitoring
    Discounted Spare Parts & Upgrade Kits & T&M 30%30%30%
    =Included featureO=Optional feature
    Eaton's most popular on-site UPS support plans come standard with the above features. Additional preventive maintenance visits can be added toany packaged plan. Flex Support Plans should be used whenever a standard packaged service plan doesn't exactly match your needs.