Eaton 9PHD Heavy Duty UPS

Strong and smart power protection for demanding industrial environments. Eaton 9PHD is built for harsh environmental conditions and ensures reliability, safety and cost efficiency for any industrial application.

 

Eaton 9PHD Industrial – Technical Specifications


Toote foto
Power Rating 30-200kVA/ 30-200 kW
Pinge 380V-480V, with transformer 208V-690V
Sagedus 50 or 60Hz
Topology Double conversion
Konfiguratsioon Modular UPS
UPS Models
Eaton 9PHD Industrial
Eaton 9PHD Industrial (30-200 kVA) Specifications

Eaton 9PHD Industrial – Features

  • Strong design for demanding industrial environments
    – Protection against dirt, dust, water and moist with cover options from IP23 to IP54
    – Conformally coated PCB boards
    – Strong cabinet for vibration and seismic environments
  • Smart technology for maximizing reliability
    – Touch screen display for easier operation
    – Modular design allows building fault tolerant N+1 units
    – Redundant monitored cooling fans in each power module
  • Smart technology for minimizing operating cost
    – The 9PHD UPS sets new standards, with an operating efficiency level up to 97% in double conversion mode
    – > 99% superior efficiency is delivered in Energy Saver System mode (ESS)
    – Power factor 1 increases unit power by 10-20% compared to average UPS
  • Easy deployment for optimizing installation costs
    – Front access for installation and service
    – Lifting lugs for easier unit handling during installation
    – Suitable for 3-wire and 4-wire networks and voltage range of 380V-480V without transformers
  • Safe installation and operation
    – Unit has halogen free cables
    – Connectors in battery strings to increase safety during battery replacement
    – Battery breaker inside battery cabinet isolated from hydrogen gases


Eaton 9PHD Industrial – Options



Toitehalduse ühenduvus
Option Mudeli number
PowerXpert Gateway minipilu kaart
Power Xpert Gateway UPS-kaart võimaldab otseühendust Etherneti võrkudega ja veebist juurdepääsu Eatoni minipesadega ühilduvatele UPSidele. Includes support for ModBus TCP & RS-485 and BACnet IP protocols.
PXGMSUPS
Keskkonnaandur
Võimaldab jälgida kaugjuurdepääsu teel temperatuuri, niiskust ja veel kaht kontaktseadet (nõuab veebi-/SNMP-kaardi olemasolu)
EMP001
Gigabit Network Card
The Eaton Gigabit Network card (Network-M2) is Eaton’s latest UPS connectivity device that delivers IT professionals with new and exciting capabilities and features.
NETWORK-M2
Toitehaldustarkvara
Option Mudeli number
Management pack for Microsoft System Center Operations Manager (SCOM)
Kasutage seda pistikprogrammi Eatoni UPS-ide jälgimiseks otse oma Microsoft SCOM-ist. Koostage perioodilisi aruandeid, et oleksite kogu aeg oma seadmete tööga kursis, üksikust liidesest alates.
Tasuta allalaadimine
Intelligent Power Manager Editions
Nutikas toitehaldur on hõlpsasti kasutatav, ent samas võimas UPS-ide, ePDU-de, väljalülitustarkvara IPP ja UPS-i võrgukaartide jälgimis- ja hooldusvahend. See lihtsustab selliste seadistuste haldust võimsateVt veel
Tasuta allalaadimine
Intelligent Power Protector
Nutikas toitekaitse IPP jälgib UPS-i olekut, ja pikema toitehäire korral suudab UPS-iga ühendatud süsteemid sujuvalt välja lülitada, ennetades andmete kaotsiminekut ja failisüsteemi rikkumist. IPP võib ka kasutajaid jaVt veel
Tasuta allalaadimine
Tarvikud
Option Mudeli number
Sisemised trafod
1 or 2 internal transformers for maximum of 120kVA power can be installed inside UPS units for voltage conversion and galvanic isolation. Transformers can be connected to UPS primary or secondary side and isolation transformers or auto transformers are available.
Korpuse kaitseklass
UPS tolerance for environmental dust dirt and water can be adjusted with different cover options. IP23 as standard and IP33 or IP54 as option.
Sobivad akukorpused
Industrial battery cabinet for 36-40 battery blocks. Cabinet comes with battery breaker, halogen free double insulated cables. It is suitable also for marine and seismic environments with correct accessory kits. Battery cabinet also has same IP-cover options as UPS.
Sobivad trafokorpused
Transformer cabinet with UPS look and feel can contain 1 or 2 transformers up to 120kVA power. Cabinet comes with halogen free cables. It is suitable also for marine and seismic environments with correct accessory kits.Vt veel

Eaton 9PHD Industrial – Service & Support

    Tehnilise toe saamiseks seoses Eaton UPS-ga võtke ühendust kohaliku Eatoni esindusega.

    Teenused
    Standardtingimused Teeninduskavad
    Turvalisus Ennetav hooldus Toide
    Üks ennetav ülevaatus aastas (tavapärasel tööajal) Tick Tick Tick
    Tehnilised täiendused Tick Tick Tick
    Klienditelefon Tick Tick Tick
    Parandus 5x8 Tick Tick  
    Parandus 7x24     Tick
    25% soodustust tööjõukuludelt Tick    
    Sõidu- ja tööjõukulud hinna sees   Tick Tick
    25% soodustust varuosadelt Tick Tick  
    Varuosad hinna sees (patareid arvestatakse hinna sisse ainult garantiiperioodil)     Tick
    Hädaabiteenus, kohalesõit 8 tunni jooksul (tavapärasel tööajal) Tick Tick  
    Hädaabiteenus, kohalesõit 8 tunni jooksul (7x24)     Tick
    Põhivalikud
    Ennetavad lisaülevaatused Tick Tick Tick
    Kaugjälgimine Tick Tick Tick
    Patareivahetus hinna sees Tick Tick Tick
    25% soodustust patareidelt Tick Tick Tick
    Hädaabiteenus 2 tunni jooksul (7x24) Tick Tick Tick
    Hädaabiteenus 4 tunni jooksul (7x24) Tick Tick Tick
    Hädaabiteenus 6 tunni jooksul (7x24) Tick Tick Tick
    Hädaabiteenus 8 tunni jooksul (7x24) Tick Tick  
    Varuosad hinna sees (patareid arvestatakse hinna sisse ainult garantiiperioodil) Tick Tick  
    Hädaabiteenus 2 tunni jooksul (5x8) Tick Tick  
    Hädaabiteenus 4 tunni jooksul (5x8) Tick Tick  
    Hädaabiteenus 6 tunni jooksul (5x8) Tick Tick