Eaton EX Marine

    Eaton EX Marine

    Marine approved UPS by the DNV and ABS, Online double conversion UPS with automatic bypass, 1500VA/1350W, Rack/Tower versatile, 2200VA/1980W, 3000VA/2700W, versatile Tower/Rack3U short depth, multilingual LCD display, hot swappable batteries, power management software, USB and Serial port.
     

    Eaton EX Marine - Technical Specifications


    Product Snapshot
    Power Rating 1500-3000 VA
    Voltage 220-240V
    Frequency 50/60 Hz
    Configuration Rackmount/Tower
    UPS Models
    Part Number Power Rating Input Plug Output Receptacles List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
      (VA/Watts)    
    EATON EX Marine Rack/Tower
    68188 1500 / 1350 C14 (6) C13   call for pricing
    68449 2200 / 1980 C20 (8) C13, (1) C19   call for pricing
    68473 3000 / 2700 C20 (8) C13, (1) C19   call for pricing

    * List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

    Eaton EX Marine - Features

    • Maximum availability through online double conversion topology with automatic bypass, output power factor 0,9, and extended runtime options
    • Available in Tower or Rack/Tower convertible versions
    • Fully hot swappable using the HotSwap MBP (Detachable Maintenance Bypass) : UPS can be replaced without power interruption
    • Individually controlled outlets provide load shedding, remote reboot of individual equipment and sequential start up
    • Multilingual LCD display for easy operation, access to measurements and customized set-up
    • Best-in class power management with USB+Serial port and slot for optional Management Cards (Web/SNMP, Contacts, ModBus)


    Eaton EX Marine - Documentation

    Eaton EX Marine UPS - Datasheet
    English
    31-Mar-2011
    149 kB
    Eaton Marine UPS Solutions
    English (US)
    01-Jun-2010
    3598 kB

    Eaton EX Marine - Options



    Batteries
    Option Part Number List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
    Eaton EX 230V 1500 Rack EBM
    Extended Battery Module (EBM) for 230V Eaton EX 1000/1500VA Rack UPSs
    68186$743
    Eaton EX 3000 Rack EBM
    Extended Battery Module (EBM) for 120/230V Eaton EX 2200/3000 VA Rack UPSs
    68405$1,004
    Power Management Connectivity
    Option Part Number List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
    Network Card-MS
    Provides real time monitoring and control across UPSs in your network
    Network-MS$279
    Relay Card- MS
    Enables automatic shutdown and network monitoring of a UPS system
    Relay-MS$100
    Network and MODBUS Card-MS
    Provides continuous, reliable and accurate remote monitoring of UPS systems
    MODBUS-MS$335
    Power Management Software
    UPS and ePDU Supervisory Software
    Part Number List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
    Intelligent Power Manager
    Enables monitoring and management of multiple network power devices and integrates seamlessly with VMware's vCenter Server and Microsoft's SCVMM. View demo
    free download
    66925 (Silver)
    66926 (Gold)
    free
    $569
    $2,765
    UPS Protection Software
    Part Number List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
    Intelligent Power Protector
    Provides automatic, graceful shutdown of PCs, servers and virtual machines during extended power outages. Compatible with ESXi, Hyper-V, Xen and KVM. View demo
    free downloadfree


    * List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

    Eaton EX Marine - Service & Support