Eaton Evolution Marine

    Eaton Evolution Marine

    Marine approved UPS by the DNV, Protection for Servers and Storage systems, 1150VA Line-Interactive with AVR & sinewave output, USB and Serial port, shutdown software, hot swappable batteries.
     

    Eaton Evolution Marine - Technical Specifications


    Product Snapshot
    Power Rating 1150 VA
    Voltage 220-240V
    Frequency 50/60 Hz
    Configuration Tower
    UPS Models
    Part Number Power Rating Input Plug Output Receptacles List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
      (VA/Watts)    
    EATON EVOLUTION MARINE TOWER
    68468 1150 / 770 C14 (4) C13   call for pricing

    * List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

    Eaton Evolution Marine - Features

    • Line interactive : Regulates power fluctuations (AVR with buck and boost), and delivers pure sinewave output
    • Individually controlled outlets to maximize backup time, provide remote reboot and sequential start-up
    • Hot swappable batteries allowing easy replacement of the batteries without powering down connected loads.
    • High density power protection in tower and rack 1U format up to 1.5kVA
    • Best-in-class power management capabilities (USB & Serial ports, Slot for optional SNMP/Web card)


    Eaton Evolution Marine - Documentation

    Eaton Marine UPS Solutions
    English (US)
    01-Jun-2010
    3598 kB

    Eaton Evolution Marine - Options



    Power Management Connectivity
    Option Part Number List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
    Network Card-MS
    Provides real time monitoring and control across UPSs in your network
    Network-MS$279
    Relay Card- MS
    Enables automatic shutdown and network monitoring of a UPS system
    Relay-MS$100
    Network and MODBUS Card-MS
    Provides continuous, reliable and accurate remote monitoring of UPS systems
    MODBUS-MS$335
    Power Management Software
    UPS and ePDU Supervisory Software
    Part Number List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
    Intelligent Power Manager
    Enables monitoring and management of multiple network power devices and integrates seamlessly with VMware's vCenter Server and Microsoft's SCVMM. View demo
    free download
    66925 (Silver)
    66926 (Gold)
    free
    $569
    $2,765
    UPS Protection Software
    Part Number List Price*
    * List Prices are not a reflection of the actual product Street Price. Check
    with your Eaton reseller or partner to get actual pricing.
    Intelligent Power Protector
    Provides automatic, graceful shutdown of PCs, servers and virtual machines during extended power outages. Compatible with ESXi, Hyper-V, Xen and KVM. View demo
    free downloadfree


    * List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

    Eaton Evolution Marine - Service & Support