Rack-mounted Power Distribution
Eaton Enclosure Power Distribution Units (ePDU)
Effectively distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management, and lets you add and change IT equipment without an electrician. With this tiered product family, you can select the desired combination of features and power rating for each application.
Eaton Basic ePDUs
Eaton FlexPDUs & HotSwap MBP
Eaton Managed ePDUs
Eaton Monitored ePDUs
Eaton Advanced Monitored ePDUs
Eaton Switched ePDUs
Remote Emergency Power Off (RE)
Eaton Automatic Transfer Switches
Cables
Accessories
Effectively distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management, and lets you add and change IT equipment without an electrician. With this tiered product family, you can select the desired combination of features and power rating for each application.
Eaton Basic ePDUs
Eaton FlexPDUs & HotSwap MBP
Eaton Managed ePDUs
Eaton Monitored ePDUs
Eaton Advanced Monitored ePDUs
Eaton Switched ePDUs
Remote Emergency Power Off (RE)
Eaton Automatic Transfer Switches
Cables
Accessories
Eaton Rack Power Module (RPM)
The Eaton RPM, part of the Powerware series, simplifies data center power distribution by delivering up to 36 kW of power in a 3U cabinet.
The Eaton RPM, part of the Powerware series, simplifies data center power distribution by delivering up to 36 kW of power in a 3U cabinet.
Product List
- PC, Workstation & Home AV UPS
- Eaton 3S (350-750 VA)
- Eaton 5110 (500-1500 VA)
- Network, Server & Storage
- Eaton 5115 (500-1400 VA)
- Eaton 5115 Rackmount (500-1500 VA)
- Eaton Evolution (650-2000 VA)
- Eaton 5125 (1000-2200 VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton EX Tower (700-1500 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton EX Rack/Tower (1000-3000 VA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9155 (8-15 kVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 9355 (10 - 30 kVA)
- Eaton Emergency Lighting UPS - (10-80 kVA)
- Eaton 9E (20 - 60 kVA)
- Eaton 93PM (100 kW)
- Eaton 9390 (20-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Eaton 9315 (200-750 kVA)
- Industrial & Marine UPS
- Eaton FERRUPS (500 VA-18 kVA)
- Eaton FERRUPS RM 60Hz (1.4-7.0 kVA)
- Eaton Evolution Marine (1150 VA)
- Eaton 9130 Marine (1500-3000 VA)
- Eaton EX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Eaton 9390 Marine (40-160 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- Power Distribution
- Rack-mounted Power Distribution
- Floor-based Power Distribution
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- Power Management
- Software
- Connectivity
- Racks, Encls, Cages & Airflow Mgmt
- Airflow Management & Cooling Solutions
- Racks, Enclosures & Cages
- Power Conditioning
- DC Power
- Technical & Office Furniture
- Command Consoles
- Office Furniture
- Lab Furniture
- Legacy Products