Eaton Logo, links to the Eaton homepage

Flywheel Solutions Technical Specs

Specifications¹
Rated Power 215 kW / 300 kW
Max Energy Storage kW-sec@100 kW / 3000 kW-sec@100 kW
Flywheel Rotational Speed 18,500 to 36,000 RPM
Input
Input Voltage 400–600 VDC
Recharge Rate 15–50 Amps, adjustable
Efficiency 99.2 / 99.4 at max power rating
Output
Voltage Discharge 400–520 VDC; adjustable per application
Voltage Regulation ±1%
DC Ripple Less than 2%
Environmental
Operating temperature -4ºF to 104ºF (-20ºC to 40ºC)
Humidity 95% non-condensing
Altitude 5,000 ft. max without derating
Audible noise 66 dBA at 3.3 ft. (1m)
Dimensions and Weight
Height 73.7 in. (1872 mm)
Width 30.0 in. (762 mm)
Depth 30.0 in. (762 mm)
Weight 1822 lb. (826 kg)

1. The VYCON VDC and VDC-XE flywheel system stores and delivers reliable DC power utilizing the kinetic energy of high speed flywheel. The VDC flywheel can be deployed as the primary DC source or in parallel with traditional batteries in a battery hardening configuration.

Go to top

Backup Times²

UPS Output Power Rating (kVA)
Number of Flywheels4060801001201602252754505507501100
VDC Models
199.867.050.340.333.6 21.911.76.4
2   80.0 65.0 48.834.811.36.2   
3       72.351.542.223.216.88.5 
4         55.634.126.1 16.06.0
5           34.8 23.011.7
VDC-XE Models
199.867.050.340.3 33.6 25.617.411.7     
2   80.0 65.0 48.834.828.616.811.4 6.1 
3       72.351.542.226.121.5 13.96.2
4         55.634.128.0 20.811.1
5           34.8 25.817.1

2. All backup times are in seconds. Times are typical using .9 output power factor, 80% full load rating and 96% inverter efficiency.

Go to top

E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.