Telescopic Chimney (TC)

Compatible with Paramount Enclosures

The passive TC system combined with Paramount Enclosure components creates a vertical channel that directs the heat exhaust of IT equipment to your cooling equipment through plenum ceilings. Hot air isolation at the enclosure level allows you to increase rack densities and maximize cooling efficiencies.

Telescopic Chimney – Technical Specifications

Product Snapshot
Compatibility: Eaton Paramount Enclosures
Construction: 20G sheet steel
Height options: 12” to 76”
Mounting: Adjustable heights with four fasteners. Ceiling threaded rod mounting capability as required

Chimney Models
Part Number Height Adjustment (in.) Width (in.) Depth (in.) Weight (lb.)
Min. Max.
EXTTC1219 12 19 23 19.5 30
EXTTC1728 17 28 23 19.5 39
EXTTC2645 26 45 23 19.5 56
EXTTC4376 43 76 23 19.5 87

Telescopic Chimney – Features

  • Stable passive system with no electronic components
  • Retrofit capability with Paramount Enclosures
  • Ease of installation with four fasteners to adjust height
  • Shorter install time
  • Large range of height options for varying ceiling heights
  • Infinite adjustability options within height selection
  • Energy efficient solution maximizes cooling capacity by separating hot air exhaust and cool air intake

Telescopic Chimney – Documentation

Sorry no documents are available.

Telescopic Chimney – Options

Paramount Top Panels (for use with TC)
Part Width (in.) Depth (in.)
JTPTC2440 24 45
JTPTC3040 30 40
JTPTC2445 24 45
JTPTC3045 30 45

Paramount Top Panel Filler (for use with TC)
Part Width (in.) Depth (in.)
JTPTCFP 22 19.5

Paramount Solid Rear Doors (for use with TC)
Part Door Type RU Height Width
JDDS7724 Split Rear Door 40 24
JDDS7730 Split Rear Door 40 30
JDDS8124 Split Rear Door 42 24
JDDS8130 Split Rear Door 42 30
JDDS8424 Split Rear Door 44 24
JDDS8430 Split Rear Door 44 30
JDDS9124 Split Rear Door 48 24
JDDS9130 Split Rear Door 48 30
JDDS9624 Split Rear Door 51 24
JDDS9630 Split Rear Door 51 30
JDS7724LR Solid Left Hand and Right Hand Rear Door 40 24
JDDS7730LR Solid Left Hand and Right Hand Rear Door 40 30
JDDS8124LR Solid Left Hand and Right Hand Rear Door 42 24
JDDS8130LR Solid Left Hand and Right Hand Rear Door 42 30
JDDS8424LR Solid Left Hand and Right Hand Rear Door 44 24
JDDS8430LR Solid Left Hand and Right Hand Rear Door 44 30
JDDS9124LR Solid Left Hand and Right Hand Rear Door 48 24
JDDS9130LR Solid Left Hand and Right Hand Rear Door 48 30
JDDS9624LR Solid Left Hand and Right Hand Rear Door 51 24
JDDS9630LR Solid Left Hand and Right Hand Rear Door 51 30

Telescopic Chimney – Service & Support

Phone
Toll free: 800.225.7348 (US Only) or 508.852.4300
Email
InfoESWorcesterMA@Eaton.com 

160 Gold Star Boulevard
Worcester, MA 01606