|
|
| Electrical Input | 1000-2200 VA |
| Nominal Voltage | 120,
208 and 230 Vac; See Model Selection Guide for user-selectable voltages |
| Input Voltage Ranges (for user-selectable voltages) | Low voltage: 77-152 V; High voltage: 154-288 V |
| Operating Frequency | 50/60 Hz, Auto-sensing |
| Frequency Range | 46-65 Hz |
| Electrical Output | |
| On Utility Voltage Regulation | -10% to +6% of nominal |
| On Battery Voltage Regulation | ±5% RMS |
| Voltage Wave Shape (on battery) | Sine Wave |
| Output Protection | Short circuit protection |
| Battery | |
| Battery Type | Sealed, lead-acid; maintenance free |
| Battery Run time | See Battery Run Times Table |
| Battery Replacement | Hot-swappable internal batteries and external batteries modules |
| Recharge Time | <3 hours to 90% usable capacity |
| Start-On-Battery | Allows start of UPS without utility input |
| General | |
| Diagnostics | Full System self-test on power up |
| UPS Bypass | No Bypass, Internal Bypass |
| Transfer Time | 2-4ms typical |
| Dimensions and Weights | See Model Selection Guide |
| Overload (normal operation) | 110%
overload, shutdown after 3 minutes. 150% overload, shut down 10 cycles |
| Communications | |
| User Interface | Front Control Panel |
| Audible Alarms | For various UPS alarm conditions, including: On Battery, Low Battery, Overload, UPS fault |
| Network Transient Protector | UL 497
A, in/out jacks RJ45 (high voltage models network protection) & RJ11 (low voltage models modem protection) |
| X-Slot Interface | RS-232 Single Serial
Card (standard), other options available: See available Options Chart |
| Cable | 6-foot communications cable included |
| Power Management Software | Powerware Software Suite CD-ROM (bundled with UPS) |
| Environmental | |
| Safety Certifications | UL; cUL; NOM; C-Tick; CE mark |
| EMC Compliance | FCC Part 15, EN50091-2, Class A for 2.2 KVA and RM; Class B for 1000 and 1500 VA tower models |
| Operating Temperature | 0 to 40º C (32 to 104º F) |
| Storage Temperature | -15 to 50º C (5 to 122º F) |
| Relative Humidity | 0% to 95% non-condensing |
| Lightning & Surge Protection | ANSI/IEEE C62.41 (IEEE 587), IEC61000-4-5 |
| Surge Energy Rating | 480 Joules |
| Audible Noise | Less than 40 dBA typical |
| Altitude | 3000m (10,000 ft) without derating |
| Note: Specifications are subject to change without notice due to continuing product improvement programs. | |
| Model Number1 |
Power Rating (VA/Watt) |
Input/ Output Voltage (Vac)2 |
Input Connection | Output Receptacles4 | Dimensions HxWxD (in/mm) | Weight (lb/kg) |
| Tower Models (North America) | ||||||
|
PW5125 1000 |
1000/700 | 120 | 5-15P, 6 ft line cord |
(6) 5-15R | 9.81 x 6.38 x 15.79/ 249 x 162 x 401 |
34.3/15.6 |
|
PW5125 1500 |
1440/1050 | 120 | 5-15P, 6 ft line cord |
(6) 5-15R | 9.81 x 6.38 x 18.39/ 249 x 162 x 467 |
50.7/23.0 |
| PW5125 2200 |
1920/1600 | 120 | 5-20P, 6 ft line cord |
(6)
5-15R, (2) 5-20R |
9.84 x 8.07 x 19.41/ 250 x 205 x 493 |
68.3/31.0 |
| PW5125 2200b |
2080/1600 | 208 | IEC-320-15A, inlet3 |
(9)
IEC-320-10A (C13) |
9.84 x 8.07 x 19.41/ 250 x 205 x 493 |
68.3/31.0 |
| Tower Models (International) | ||||||
|
PW5125 1000i |
1000/700 | 230 | IEC-320-10A, inlet3 |
(6)
IEC-320-10A (C13) |
9.81 x 6.38 x 15.79/ 249 x 162 x 401 |
34.3/15.6 |
|
PW5125 1500i |
1500/1050 | 230 | IEC-320-10A, inlet3 |
(6)
IEC-320-10A (C13) |
9.81 x 6.38 x 18.39/ 249 x 162 x 467 |
50.7/23.0 |
|
PW5125 2200i |
2200/1600 | 230 | IEC-320-10A, inlet3 |
(9)
IEC-320-10A (C13) |
9.84 x 8.07 x 19.41/ 250 x 205 x 493 |
68.3/31.0 |
1. 50/60 automatic frequency selection.
2. 120 V models are 110 V, 120 V, 127 V user-selectable. 230 V models are 220 V, 230 V, 240 V user-selectable. 208 V models are 208 V, 220 V, 230 V, 240 V user-selectable.
3. Includes
(2) each IEC interconnect cables.
4. 1000-1500 VA models are divided into (2) Load Segments (receptacle groups). 2200-3000 VA models are divided into (3) Load Segments (receptacle groups). 5000/6000VA models are
divided into (2) Load Segments.
Powerware 5125 Battery Run Time Chart (in minutes full load/half load)*
| VA | Standard
Internal Batteries |
1 EBM | 2 EBMs | 3 EBMs | 4 EBMs |
| Tower Models | |||||
| 1000 | 5/14 | 25/60 | 55/170 | 83/199 | 109/228 |
| 1500 | 6/17 | 33/79 | 63/146 | 92/174 | 120/201 |
| 2200 | 5/14 | 26/60 | 55/170 | 81/198 | 106/224 |
*Up to 4 EBMs can be connected to 1000-2200 VA
models. EBM run times include internal batteries.
Run time chart provides typical information. Battery run times are approximate and may vary with
equipment, configuration, battery age, temperature, etc.
| Order Number | Description |
| 05141562-0091 | 4-post rackmount kit (1000-3000 VA rackmount models) fits 19-inch racks |
| 05146726-5591 | 2-post rackmount kit (1000-3000 VA rackmount models) fits 19-inch racks |
| 05146447-5502 | Multi-server card |
| 05146508-5501 | USB Card |
| 1018460 | Relay Card |
| 116750221-001 | ConnectUPS Web/SNMP card |
| 103002510-5501 | Modbus Card |
| 116750224-001 | Environmental Monitoring Probe (EMP) |
| 05146519-001 | Powerpass Distribution Module (1000/1500 rackmount models only) |
| 05146401-5501 | Power Distribution Unit 250 VA 0U form factor. Side cabinet mount (5000/6000 VA) |