China*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton 5125 UPS

原Powerware 5125 UPS

伊顿5125 塔式UPS为服务器、存储系统和网络设备提供线上交互式后备电源和可升级的运行时间。5125 UPS采用先进的电池管理技术(ABM),大大延长了电池使用寿命,在调节输入电压波动的同时,以纯正弦波输出供给平稳、连续的电源。通过监视外置电池柜,5125 UPS可提供附加的电池运行时间。
查找此UPS的代理商

伊顿5125 UPS - 技术指标

产品快照
功率等级 1000 - 2200 VA
电压 200-240 Vac
频率 50/60 Hz (auto-sensing)
配置 Tower
产品系列 Powerware
UPS型号
Eaton 5125
伊顿5125 UPS - 技术指标

伊顿5125 UPS – 特性

  • 通过先进的电池管理技术(ABM)和可热更换的电池延长电池使用寿命和系统运行时间
  • 通过外置电池柜(EBM)增加电池运行时间能力
  • 提供双升压/降压调控型的纯正弦波输出
  • 负载分区控制(独立的插座组),可定时关机,为关键设备提供更长的后备供电时间
  • 采用可热更换的电池,最大限度地减少停机时间

伊顿5125 UPS – 可选项

UPS Options
选件 产品描述 零件号码
Eaton 5125 24V 1000 EBM Extended Battery Module (EBM) giving additional runtime for Eaton 5125 1000 Tower UPSs - up to 4 EBMs can be attached to each UPS 05146638-5591
Eaton 5125 48V 2200 EBM Extended Battery Module (EBM) giving additional runtime for Eaton 5125 1500 and 2200 Tower UPSs 05146639-5591
PowerDistribSpec
选件 产品描述 零件号码
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
电源管理
选件 产品描述 零件号码
ConnectUPS Web/SNMP Card Allows monitoring of the UPS and other equipment via Web or SNMP 116750221-001
Environmental Monitoring Probe Allows remote monitoring of temperature, humidity and two other contact devices (requires Web/SNMP card) 116750224-001
Relay Card Provides dry-contact interface between your UPS and any relay-connected computer, including the AS/400, as well as a variety of industrial applications 1018460
Modbus Card Provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS). 103002510-5501
Alarm Serial Card Alarm Serial Card 103004741-5501
Eaton LanSafe LanSafe monitors UPS status and can gracefully shutdown or restart the systems connected to the UPS during an extended power failure (Included free on the UPS Software suite CD with the UPS) free download
LanSafe Webview Remotely monitor your UPS that powers your computer hardware. From a browser, you are able to see basic properties of your UPS as well as the properties of a LanSafe Controller free download
Multiview Windows-based web browser for monitoring multiple UPSs via ConnectUPS Web cards and LanSafe instances. free download
Eaton Netwatch NetWatch Client UPS connectivity software is a critical component of Eaton's network shutdown solution. During an extended power failure, NetWatch works in conjunction with a ConnectUPS Web/SNMP network card and the Pulsar Series Eaton Network Management Card (NMC), to enable the automatic and graceful shutdown of UPS-protected devices. Eaton's NetWatch Client 5.0 UPS connectivity software has met the Cisco Technology Developer Program test criteria for interoperability with Cisco’s Unified Communications Manager 4.3. NetWatch enables safe, unattended shutdown and restart of Cisco Unified Communications in the event of a power loss. free download
Eaton Power Xpert Software - DVD Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser PXSERVERCOREDVD

伊顿5125 UPS – 支持

一旦您的UPS出现问题时,我们将随时为您提供技术支持

伊顿服务热线 (Powerware, Pulsar, Santak)
400-889-3938

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.