New Zealand*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton 9120 UPS

Formerly Powerware 9120 UPS

The Eaton 9120 UPS provides maximum power quality and backup power protection in the 6000VA range and is the ideal power management solution for networks, Web servers and telecommunications equipment. While offering basic surge protection and backup power, the Eaton 9120 UPS additionally offers the best UPS power protection against all nine common power quality problems.
Find a Reseller for this UPS

 

Eaton 9120 UPS - Technical Specifications

Product Snapshot
Power Rating 6000VA
Voltage 220-240V
Frequency 50/60 Hz
Configuration Tower
Product Series Powerware
UPS Models
Eaton 9120
Eaton 9120 6000 VA Specifications

Eaton 9120 UPS - Features

  • Isolates connected equipment from all incoming power problems to provide the highest degree of protection
  • Doubles battery service life and gives you advanced warning of the end of useful battery life with ABM technology
  • Conditions incoming power without depleting the battery to preserve battery power for complete power outages
  • Prolongs backup time with Extended Battery Modules (EBMs)
  • Quickly collect information on UPS status, power usage, battery backup time, and other critical parameters with an intuitive LCD screen
  • Extend backup time for select equipment with Load segments

Eaton 9120 UPS - Documentation

Product Literature
Eaton 9120 (5 - 6 kVA) UPS - Datasheet (EMEA)
(English)
02-Sep-2009
125 kB
Powerware 9120 Datasheet (AU)
(English)
26-Jul-2007
143 kB
Powerware 9120 UPS Brochure
(English)
23-Jun-2006
506 kB
Manual(s)
Hardwired "Wraparound" MBS User and Installation Guide - Generic
(English)
11-Feb-2008
86 kB
Powerware 9120 700VA - 3000VA Manual
(English)
30-Jan-2007
973 kB
9120 1500 VA Battery Connection Guide
(English)
28-Feb-2005
74 kB
9120 3000 VA Battery Connection Guide
(English)
28-Feb-2005
81 kB
9120 Relay Card Manual
(English)
19-Feb-2004
129 kB
Powerware 9120 6kVA Manual
(English)
15-Feb-2004
431 kB

Eaton 9120 UPS - Options

Plug and Play - up to 6kVA
For plug and play (portable) units, there are a number of plans available including Extended Warranties and Fast Fix swap out service.

Preventative Maintenance
Planned on site preventative maintenance inspections designed to keep critical power systems functional when needed most.

Enhanced Warranty Plan
24/7 upgrade to standard warranty that includes preventative maintenance inspections.

Comprehensive Maintenance
Complete breakdown coverage for post warranty equipment, which includes preventative maintenance inspections and priority response.

Remote Monitoring
24 hour / 7 day per week monitoring of your critical power system.

Eaton 9120 UPS - Support

Engineering Services National Help Desk

1300 303 059
eeshelpdesk@eaton.com

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.