Eaton Logo, links to the Eaton homepage

Eaton 9135 UPS PPDM

PowerPass Distribution Modules (PPDMs) step down voltage to 120V to accommodate a variety of loads. The PPDM also provides a maintenance bypass, which allows you to replace the entire UPS without powering down the load.

9135 PPDM image

PowerPass Distribution Modules (PPDMs)

Catalog NumberRating (VA/Watts)Input connectionOutput ReceptaclesDimensions
H x W x D, in (mm)
Weight
lb (kg)
103003214-6501208–240, 208–240/120L6-30P(1) L6-30R, (8) 5-15R5.25 x 17.4 x 24.8
(133 x 442 x 630)
106.0 (48.1)
103003214-6502208–240, 208–240/120L6-30P(1) L6-20R, (8) 5-15R5.25 x 17.4 x 24.8
(133 x 442 x 630)
106.0 (48.1)
103003214-6503208–240, 208–240/120L6-30P(1) L5-30R, (8) 5-15R5.25 x 17.4 x 24.8
(133 x 442 x 630)
106.0 (48.1)
103003214-6504208–240, 208–240/120L6-30P(1) L14-30R, (8) 5-15R5.25 x 17.4 x 24.8
(133 x 442 x 630)
106.0 (48.1)
103003214-6505208–240, 208–240/120HardwiredHardwired5.25 x 17.4 x 24.8
(133 x 442 x 630)
106.0 (48.1)
103003214-6506208–240, 208–240/120HardwiredHardwired5.25 x 17.4 x 24.8
(133 x 442 x 630)
106.0 (48.1)
103003214-6507208–240, 208–240/120L6-30P(1) L6-30R, (1) L14-30R, (4) 5-15R5.25 x 17.4 x 24.8
(133 x 442 x 630)
106.0 (48.1)
103003214-6508208–240, 208–240/120L6-30P(2) L6-30R, (4) 5-20R5.25 x 17.4 x 24.8
(133 x 442 x 630)
106.0 (48.1)
103003214-6509208–240, 208–240/120L6-30P(2) L6-20R, (4) 5-20R5.25 x 17.4 x 24.8
(133 x 442 x 630)
106.0 (48.1)
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.