| 电源管理 |
| 选件 |
产品描述 |
零件号码 |
|
| ConnectUPS Web/SNMP Card |
Allows monitoring of the UPS and other equipment via Web or SNMP |
116750221-001 |
| Environmental Monitoring Probe |
Allows remote monitoring of temperature, humidity and two other contact devices (requires Web/SNMP card) |
116750224-001 |
| Relay Card |
Provides dry-contact interface between your UPS and any relay-connected computer, including the AS/400, as well as a variety of industrial applications |
1018460 |
| Modbus Card |
Provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS). |
103002510-5501 |
| Industrial Relay Card |
Industrial Relay Card & Display X-Slot Card |
103003055 |
| CAN Bridge Card |
CAN Bridge Card for paralleling units and/or RMP/RIM/SCM interface. x2 for N+1, x3 for N+2 |
103004336 |
| Alarm Serial Card |
Alarm Serial Card |
103004741-5501 |
| Eaton LanSafe |
LanSafe monitors UPS status and can gracefully shutdown or restart the systems connected to the UPS during an extended power failure (Included free on the UPS Software suite CD with the UPS) |
free download |
| LanSafe Webview |
Remotely monitor your UPS that powers your computer hardware. From a browser, you are able to see basic properties of your UPS as well as the properties of a LanSafe Controller |
free download |
| Multiview |
Windows-based web browser for monitoring multiple UPSs via ConnectUPS Web cards and LanSafe instances. |
free download |
| Eaton Netwatch |
NetWatch Client UPS connectivity software is a critical component of Eaton's network shutdown solution. During an extended power failure, NetWatch works in conjunction with a ConnectUPS Web/SNMP network card and the Pulsar Series Eaton Network Management Card (NMC), to enable the automatic and graceful shutdown of UPS-protected devices.
Eaton's NetWatch Client 5.0 UPS connectivity software has met the Cisco Technology Developer Program test criteria for interoperability with Cisco’s Unified Communications Manager 4.3. NetWatch enables safe, unattended shutdown and restart of Cisco Unified Communications in the event of a power loss. |
free download
 |
| Eaton Power Xpert Software - DVD |
Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser |
PXSERVERCOREDVD |
| PowerVision Network Edition License |
Provides remote monitoring and computer operating system shutdown for multiple single-phase UPSs and small-to-midrange three-phase UPSs, from Eaton and others using industry-standard SNMP communications and integration with popular network management systems |
165200132 |
| PowerVision Facility Edition License |
Provides one-line detailed UPS information, monitors system status of other elements in the critical power distribution system such as generators, static switches, power distribution units (PDUs), and air conditioners through alarm contacts and supports in-depth reporting, analysis, and graphics |
165200134 |