|
|
| Electrical input | |
| Voltage | 208-240 VAC or 200/100, 208/120, 220/110,240/120 Vac |
| Voltage Range | 176-276 V |
| Input Power Factor | .98 |
| Frequency | 50/60 Hz (± 3Hz) |
| Electrical output | |
| On Utility Voltage Regulation | ±3% of nominal |
| On Battery Voltage Regulation | ±3% of nominal |
| Efficiency | 88% normal operation 97% High performance (optional programmable) |
| Frequency Regulation | ±3 Hz online; ±0.1 Hz on battery |
| Communications | |
| LCD Display | 4 x 20 character backlit display, programmable |
| Language Support | English, French, Spanish and German |
| Communication ports | RS232, (DB9) (std) |
| Communication slots | 2 Slots (standard) |
| SNMP capability | SNMP/Web enabled card options |
| Contact Closures | Relay Card option |
| Emergency Power off (EPO) | Input for external EPO |
| General | |
| Topology | True online, double-conversion |
| Diagnostics | Full system self-test on power up |
| UPS Bypass | Automatic on overload or UPS failure |
| Dimensions and Weights | See Model Selection Guide |
| Environmental and Safety | |
| Safety Markings | UL, CUL |
| EMC Markings | FCC class A |
| Surge Suppression | IEEE/ANSI C62.41 |
| Audible Noise | <50dBA |
| Ambient Operating/ Storage Temperature |
0 to 40ºC (32 to 104ºF)/ -20 to 40ºC (60ºC w/o batt) -4 to 104ºF (140º F w/o batt) |
| Relative Humidity | 50 to 90%, non-condensing |
| REPO Port | Meets NEC code 645-11 intent and UL requirements |
| Battery | |
| Internal Battery Type | Sealed, lead-acid; maintenance free |
| Battery Runtime | See Battery Runtimes below |
| Battery Replacement | Hot-swappable |
| Recharge Time | <4 hours standard |
|
Model Number |
Power Rating |
Input Connection |
Output Connection |
Dimensions HxWxD (in/cm) |
Weight (lb/kg) |
|
Pre-configured Systems with
Hardwire Input and Output |
|||||
| PW3S3K Includes: (1) 3 slot enclosure (1) power module (2) battery module (1) caster kit |
3 KVA expandable to 3 kVA N+1 |
Hardwired | Hardwired | 19.5 x 17.0 x 25.5/ 49.5 x 43.0 x 65.0 |
155.0/69.9 |
| PW6S3K
Includes: (1) 6 slot enclosure (1) power module (2) battery module (1) caster kit |
3 KVA expandable to 9 kVA N+X |
Hardwired | Hardwired | 33.3 x 17.0 x 25.5/ 84.5 x 43.0 x 65.0 |
155.0/69.9 |
| PW6S6K Includes: (1) 6 slot enclosure (2) power module (4) battery module (1) caster kit |
6 KVA expandable to 9 kVA N+X |
Hardwired | Hardwired | 33.3 x 17.0 x 25.5/ 84.5 x 43.0 x 65.0 |
232.0/104.8 |
| PW6S9K
Includes: (1) 6 slot enclosure (3) power module (6) battery module (1) caster kit |
9 KVA expandable to 9 kVA N+X |
Hardwired | Hardwired | 33.3 x 17.0 x 25.5/ 84.5 x 43.0 x 65.0 |
346.0/156.7 |
| PW9S9K Includes: (1) 9 slot enclosure (3) power module (6) battery module |
9 KVA expandable to 18 kVA N+X |
Hardwired | Hardwired | 47.0 x 24.0 x 28.5/ 119.5 x 61.0 x 72.5 |
389.0/176.7 |
| PW12S9K
Includes: (1) 12 slot enclosure (3) power module (6) battery module |
9 KVA expandable to 18 kVA N+X |
Hardwired | Hardwired | 60.7 x 24.0 x 28.5/ 154.5 x 61.0 x 28.5 |
427.0/193.7 |
| PW12S12K
Includes: (1) 12 slot enclosure (4) power module (8) battery module |
12 KVA expandable to 18 kVA N+X |
Hardwired | Hardwired | 60.7 x 24.0 x 28.5/ 154.5 x 61.0 x 28.5 |
504.0/228.6 |
| PW12S15K
Includes: (1) 12 slot enclosure (5) power module (10) battery module |
15 KVA expandable to 18 kVA N+X |
Hardwired | Hardwired | 60.7 x 24.0 x 28.5/ 154.5 x 61.0 x 28.5 |
581.0/263.5 |
| PW12S18K
Includes: (1) 12 slot enclosure (6) power module (12) battery module |
18 KVA expandable to 18 kVA N+X |
Hardwired | Hardwired | 60.7 x 24.0 x 28.5/ 154.5 x 61.0 x 28.5 |
658.0/298.4 |
|
Pre-configured Systems with Hardwire Input and Receptacles Output Options |
|||||
| PW6S3K-PD
Includes: (1) 6 slot enclosure (1) power module (2) battery module (1) caster kit |
3 KVA expandable to 9 kVA N+X |
Hardwired | (2) L14-30R (2) L6-30R (12) 5-20R |
33.3 x 17.0 x 25.5/ 84.5 x 43.0 x 65.0 |
192.0/86.9 |
| PW6S6K-PD
Includes: (1) 6 slot enclosure (2) power module (4) battery module (1) caster kit |
6 KVA expandable to 9 kVA N+X |
Hardwired | (2) L14-30R (2) L6-30R (12) 5-20R |
33.3 x 17.0 x 25.5/ 84.5 x 43.0 x 65.0 |
269.0/121.8 |
| PW6S9K-PD
Includes: (1) 6 slot enclosure (3) power module (6) battery module (1) caster kit |
9 KVA expandable to 9 kVA N+X |
Hardwired | (2) L14-30R (2) L6-30R (12) 5-20R |
33.3 x 17.0 x 25.5/ 84.5 x 43.0 x 65.0 |
346.0/160.7 |
| PW9S9K-PD
Includes: (1) 9 slot enclosure (3) power module (6) battery module |
9 KVA expandable to 18 kVA N+X |
Hardwired | (2) L14-30R (2) L6-30R (12) 5-20R |
47.0 x 24.0 x 28.5/ 119.5 x 61.0 x 72.5 |
389.0/176.7 |
| PW12S9K-PD
Includes: (1) 12 slot enclosure (3) power module (6) battery module |
9 KVA expandable to 18 kVA N+X |
Hardwired | (3) L14-30R (3) L6-30R (12) 5-20R |
60.7 x 24.0 x 28.5/ 154.5 x 61.0 x 28.5 |
427.0/193.7 |
| PW12S12K-PD
Includes: (1) 12 slot enclosure (4) power module (8) battery module |
12 KVA expandable to 18 kVA N+X |
Hardwired | (3) L14-30R (3) L6-30R (12) 5-20R |
60.7 x 24.0 x 28.5/ 154.5 x 61.0 x 28.5 |
504.0/228.6 |
| PW12S15K-PD
Includes: (1) 12 slot enclosure (5) power module (10) battery module |
15 KVA expandable to 18 kVA N+X |
Hardwired | (3) L14-30R (3) L6-30R (12) 5-20R |
60.7 x 24.0 x 28.5/ 154.5 x 61.0 x 28.5 |
581.0/263.5 |
| PW12S18K-PD
Includes: (1) 12 slot enclosure (6) power module (12) battery module |
18 KVA expandable to 18 kVA N+X |
Hardwired | (3) L14-30R (3) L6-30R (12) 5-20R |
60.7 x 24.0 x 28.5/ 154.5 x 61.0 x 28.5 |
658.0/298.4 |
|
Pre-configured Systems with Line
Cord Input and Receptacles Output Options |
|||||
| PW3S3K-LPD
Includes: (1) 3 slot enclosure (1) power module (2) battery module (1) caster kit |
3 KVA expandable to 3 kVA N+1 |
L14-30P | (1) L14-30R (1) L6-30R (4) 5-20R |
19.5 x 17.0 x 25.5/ 49.5 x 43.0 x 65.0 |
155.0/69.9 |
| PW6S3K-LPD
Includes: (1) 6 slot enclosure (1) power module (2) battery module (1) caster kit |
3 KVA expandable to 9 kVA N+X |
14-50P | (2) L14-30R (2) L6-30R (12) 5-20R |
33.3 x 17.0 x 25.5/ 84.5 x 43.0 x 65.0 |
192.0/86.9 |
| PW6S6K-LPD
Includes: (1) 6 slot enclosure (2) power module (4) battery module (1) caster kit |
6 KVA expandable to 9 kVA N+X |
14-50P | (2) L14-30R (2) L6-30R (12) 5-20R |
33.3 x 17.0 x 25.5/ 84.5 x 43.0 x 65.0 |
269.0/121.8 |
|
UPS Cabinet Enclosures with Hardwire Input and Output Connections |
|||||
| PW9170+ 3 Slot | 3 KVA | Hardwired | Hardwired | 17.8 x 17.0 x 25.5/ 45.0 x 43.0 x 65.0 |
66.0/30.0 |
| PW9170+ 6 Slot | 3 to 9 kVA | Hardwired | Hardwired | 31.5 x 17.0 x 25.0/ 80.0 x 43.0 x 65.0 |
103.0/47.0 |
| PW9170+ 9 Slot | 3 to 18 kVA | Hardwired | Hardwired | 47.0 x 24.0 x 28.5/ 119.5 x 61.0 x 72.5 |
158.0/72.0 |
| PW9170+ 12 Slot | 3 to 18 kVA | Hardwired | Hardwired | 60.8 x 24.0 x 28.5/ 154.0 x 61.0 x 72.5 |
196.0/89.0 |
|
Battery Cabinet Enclosures |
|||||
| 6 Slot Battery Cabinet | - | DC Interconnect Option ASY-0525 Required |
- | 17.8 x 17.0 x 25.5/ 45.0 x 43.0 x 65.0 |
93.0/42.2 |
| 9 Slot Battery Cabinet | - | DC Interconnect Option ASY-0525 Required |
- | 47.0 x 24.0 x 28.5/ 119.5 x 61.0 x 72.5 |
148.0/67.1 |
| 12 Slot Battery Cabinet | - | DC Interconnect Option ASY-0525 Required |
- | 60.8 x 24.0 x 28.5/ 154.0 x 61.0 x 72.5 |
186.0/84.4 |
|
Available Modules |
|||||
| Split Phase Power Module | 3 kVA/2.5kw | - | - | 4.2 x 14.1 x 15.3/ 10.6 x 35.8 x 38.9 |
17.0/7.7 |
| Universal Power Module | 3 kVA/2.1kw | - | - | 4.2 x 14.1 x 15.3/ 10.6 x 35.8 x 38.9 |
17.0/7.7 |
| Battery Module | - | - | - | 4.2 x 7.0 x 14.8/ 10.6 x 17.8 x 37.6 |
30.0/13.6 |
| 20 Amp Charger Module | 3 kVA | - | - | 4.2 x 14.1 x 15.3/ 10.6 x 35.8 x 38.9 |
17.0/7.7 |
Notes: 50/60 Hz automatic frequency selection. Input/Output voltages 208-240 V or100/200,120/208, 127/220, 110/220 and 120/240 V. Split phase power Module offer both high and low output voltage. Universal Power Module offers only high output voltage. (3) and (6) slot enclosure dimensions include caster kit.
|
Runtime Chart
(full load / half load) Split-Phase Module ASY-0673 Load (VA) Number of Strings (2 battery modules per string) |
||||||||
| 1 String | 2 String | 3 String | 4 String | 5 String | 6 String | 7 String | 8 String | |
| 3 kVA | 6.5/16 | 16/40 | 27.5/67.5 | 40/98 | 53.5/132 | 67.5/167 | 83/204 | 98/242 |
| 6 kVA | 6.5/16 | 11/27.5 | 16/40 | 21.5/53.5 | 27.5/68 | 33.5/83 | 40/98 | |
| 9 kVA | 6.5/16 | 9.5/23.5 | 13/31.5 | 16/40 | 20/49 | 23.5/58 | ||
| 12 kVA | 6.5/16 | 9/21.5 | 11/27.5 | 13.5/33.5 | 16/40 | |||
| 15 kVA | 6.5/16 | 8/20.5 | 10/25 | 12/30 | ||||
| 18 kVA | 6.5/16 | 8/20 | 9.5/23.5 | |||||
| 9 String | 10 String | 11 String | 12 String | 13 String | 14 String | 15 String | 16 String | |
| 3 kVA | 115/283 | 132/324 | 149/365 | 167/408 | 185/456 | 204/501 | 223/549 | 242/595 |
| 6 kVA | 46.5/115 | 53.5/132 | 60.5/149 | 67.5/167 | 75/85 | 83/204 | 90/223 | 98/242 |
| 9 kVA | 27.5/67.5 | 31.5/78 | 35.5/88 | 40/98 | 44/109 | 49/120 | 535/132 | 58/143 |
| 12 kVA | 19/46.5 | 21.5/53.5 | 24.5/60.5 | 27.5/68 | 30.5/75 | 33.5/83 | 37/90 | 40/98 |
| 15 kVA | 14/35 | 16/40 | 18.5/45 | 20.5/50.5 | 23/56 | 25/62 | 27.5/67.5 | 30/73.5 |
| 18 kVA | 12.5/30 | 18/44 | 14.5/35.5 | 16/40 | 18/44 | 20/49 | 21.5/53.5 | 23.5/58 |
| 17 String | 18 String | 19 String | 20 String | 21 String | 22 String | 23 String | 24 String | |
| 3 kVA | 262/640 | 283/692 | 302/750 | 323/790 | 345/850 | 365/900 | 387/955 | 408/101.5 |
| 6 kVA | 106/262 | 115/285 | 123/302 | 132/324 | 140/345 | 149/365 | 157/388 | 167/408 |
| 9 kVA | 63/154 | 68/167 | 73/179 | 78/191 | 83/204 | 88/210 | 93/229 | 98/242 |
| 12 kVA | 43/106 | 46.5/115 | 50/123 | 53.5/132 | 57/140 | 60/149 | 64/157 | 68/167 |
| 15 kVA | 32.5/79.5 | 35/86 | 37.5*92 | 40/98 | 425/105 | 45/111 | 48/118 | 51/124 |
| 18 kVA | 25.5/63 | 27.5/68 | 29.5/73 | 31.5/78 | 33.5/83 | 35.5/88 | 38/93 | 40/98 |
|
Runtime Chart (full load / half load) Universal Module ASY-0674 Load (VA) Number of Strings (2 battery modules per string) |
||||||||
| 1 String | 2 String | 3 String | 4 String | 5 String | 6 String | 7 String | 8 String | |
| 3 kVA | 8/24 | 24/59 | 43/95 | 58/140 | 80/175 | 95/215 | 119/240 | 135/290 |
| 6 kVA | 8/24 | 16/40 | 24/59 | 32/83 | 40/103 | 49/114 | 58/140 | |
| 9 kVA | 8/24 | 13/35 | 18/46 | 24/59 | 29/63 | 35/86 | ||
| 12 kVA | 8/24 | 13/33 | 16/40 | 19.5/43.5 | 24/59 | |||
| 15 kVA | 8/24 | 11.5/31 | 14.5/31.5 | 18/49 | ||||
| 18 kVA | 8/24 | 11/31.5 | 13/36 | |||||
| 9 String | 10 String | 11 String | 12 String | 13 String | 14 String | 15 String | 16 String | |
| 3 kVA | 155/335 | 165/365 | 200/395 | 215/450 | 225/500 | 245/540 | 270/600 | 290/620 |
| 6 kVA | 69/156 | 83/175 | 90/190 | 103/205 | 113/335 | 123/255 | 135/273 | 143/290 |
| 9 kVA | 40/103 | 46/155 | 54/125 | 58/140 | 63/150 | 73/165 | 80/178 | 86/190 |
| 12 kVA | 29/70 | 33/80 | 36/90 | 41/100 | 47/100 | 52/121 | 56/130 | 58/140 |
| 15 kVA | 20.5/51 | 24/58 | 28/66 | 31/73 | 34/83 | 38/94 | 41.5/103 | 44.5/113 |
| 18 kVA | 15.5/41 | 18/45 | 20.5/51 | 24/58 | 34/83 | 38/94 | 41.5/103 | 44.5/113 |
| 17 String | 18 String | 19 String | 20 String | 21 String | 22 String | 23 String | 24 String | |
| 3 kVA | 315/650 | 335/690 | 350/720 | 365/780 | 375/850 | 395/890 | 425/920 | 450/950 |
| 6 kVA | 148/315 | 156/333 | 165/350 | 175/365 | 183/385 | 190/395 | 198/420 | 205/440 |
| 9 kVA | 63/200 | 100/210 | 107/225 | 115/240 | 121/255 | 125/270 | 135/280 | 143/290 |
| 12 kVA | 65/147 | 70/156 | 75/165 | 70/175 | 85/185 | 90/195 | 95/2058 | 100/215 |
| 15 kVA | 46.5/117 | 51/127 | 56/130 | 58/140 | 61/149 | 66/158 | 71/165 | 73/170 |
| 18 kVA | 38/94 | 41/100 | 44/105 | 45/115 | 48/122 | 54/131 | 57/137 | 58/140 |