China*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton 9315 UPS

原Powerware 9315 UPS

伊顿9315 UPS为大型数据中心、设备和其它关键应用提供经验证的后备电源和可升级的运行时间。9315 UPS可用Powerware热同步技术并机,以提高冗余度和容量。
查找此UPS的代理商

伊顿9315 UPS - 技术指标

产品快照
功率等级 200-525 kVA
电压 380/380, 400/400, 415/415 V
频率 50 和 60 Hz
配置 Tower
产品系列 Powerware
UPS型号
Eaton 9315
伊顿9315 UPS - 技术指标

伊顿9315 UPS – 特性

  • 在伊顿9315 400-500 kVA机型上通过可选的0.9输出功率因数输出更高的可用功率容量
  • 具有串行和扩展槽(X-slot)通信卡
  • 为您的应用提供灵活的运行时间选项
  • 在安装后第一年内可免费提供“维修保护方案”,为关键任务系统提供最大的运行时间
  • 通过在线双转换技术将所连接的设备与一切电源问题隔离开,为其提供最高等级的保护。
  • 通过DC Expert连续维持和监视电池健康状态,动态升级电池剩余时间信息

伊顿9315 UPS – 文件

Product Literature
Powerware 9315 750kVA datasheet
(English)
28-Mar-2007
179 kB
Powerware 9315 225kVA datasheet
(English)
28-Feb-2007
90 kB
Powerware 9315 300kVA datasheet
(English)
28-Feb-2007
91 kB
Powerware 9315-500kVA datasheet
(English)
28-Feb-2007
91 kB
Powerware Hot Sync Paralleling Technology Brochure
(English)
16-Nov-2006
244 kB
Powerware 9315 225kVA - 750kVA family brochure
(English)
12-Sep-2006
904 kB
Powerware 9315 200kVA datasheet
(English)
30-Aug-2006
240 kB
Powerware 9315 250kVA datasheet
(English)
30-Aug-2006
153 kB
Powerware 9315-400kVA datasheet
(English)
30-Aug-2006
172 kB
Powerware 9315 625 datasheet
(English)
15-Aug-2005
221 kB
Powerware Maintenance Bypass Module (MBM) for Powerware 9315 (30-500kVA)
(English)
15-Aug-2005
67 kB
0.9 Output Power Factor Field Upgrade Kit
(English)
03-Nov-2004
445 kB
Powerware 9315 (160-250 kVA) Datasheet
(English)
15-Sep-2003
529 kB
Powerware 9315 (300-400 kVA) Datasheet
(English)
15-Sep-2003
446 kB
Manual(s)
Powerware 9315 Parallel Capacity/Redundant UPS Installation and Operations Manual
(English)
10-Jul-2008
2746 kB
Powerware 9315 200kVA - 300kVA UPS Installation Manual
(English)
09-Jul-2008
2513 kB
Powerware 9315 200kVA - 300kVA UPS Operations Manual
(English)
09-Jul-2008
608 kB
Powerware 9315 300 kVA - 500 kVA UPS Installation Manual
(English)
09-Jul-2008
4162 kB
Powerware 9315 300 kVA - 500 kVA UPS Operation Manual
(English)
09-Jul-2008
642 kB
Powerware 9315 500-750 kVA (192 Cell) UPS Installation and Operation Manual
(English)
09-Jul-2008
3492 kB
Powerware 9315 UPS 500–750 kVA (240 Cell) Installation and Operation Manual
(English)
09-Jul-2008
2983 kB
Powerware 9315 Fixed Master Sync Control
(English)
14-Jul-2003
1430 kB
Powerware 9315 Maintenance Bypass Module 200kVA - 500kVA Installation and Operations Manual
(English)
14-Jul-2003
1211 kB
Powerware 9315 Parallel Capacity/Redundant UPS with PowerHandlerPlus Switchboard System Bypass Module (SSBM) Installation and Operation Manual
(English)
14-Jul-2003
7371 kB
Powerware 9315 500kVA - 750kVA T1 & T3 Installation Addendum
(English)
18-Feb-2003
1182 kB
Powerware 9315 Parallel Redundant Installation and Operations Manaul
(English)
18-Feb-2003
599 kB
Powerware 9315 Series 685 & 1085 Battery Cabinet Installation Manual
(English)
18-Feb-2003
2140 kB
Powerware 9315 Sync Control Installation and Operations Manual
(English)
18-Feb-2003
1308 kB

Eaton 9315 UPS – 可选项

PowerDistribSpec
选件 产品描述 零件号码
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
电源管理
选件 产品描述 零件号码
Environmental Monitoring Probe Allows remote monitoring of temperature, humidity and two other contact devices (requires Web/SNMP card) 116750224-001
Eaton Power Xpert Software - DVD Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser PXSERVERCOREDVD
PowerVision Network Edition License Provides remote monitoring and computer operating system shutdown for multiple single-phase UPSs and small-to-midrange three-phase UPSs, from Eaton and others using industry-standard SNMP communications and integration with popular network management systems 165200132
PowerVision Facility Edition License Provides one-line detailed UPS information, monitors system status of other elements in the critical power distribution system such as generators, static switches, power distribution units (PDUs), and air conditioners through alarm contacts and supports in-depth reporting, analysis, and graphics 165200134

伊顿9315 UPS – 支持

一旦您的UPS出现问题时,我们将随时为您提供技术支持

伊顿服务热线 (Powerware, Pulsar, Santak)
400-889-3938

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.