|
|
| Technical Specifications for 10 and 15 kVA1 | |
| Power | |
| Ratings (kVA/Watts) | 10 kVA/9 kW and 15 kVA/13.5 kW at 0.9 power factor |
| Topology | Double conversion |
| Electrical Input | |
| Nominal input voltage | 208V/120V or 220V/127V three-phase 400V models also available |
| Input voltage range | -15%, +10% from nominal at 100% load without depleting battery |
| Operating frequency | 50/60 Hz (45 to 65 Hz) |
| Input power factor | >0.99 typical, >0.96 frequency converter |
| Input current distortion | 5% THD |
| Electrical Output | |
| Nominal output voltage | 208/120, 220/127 Vac |
| Output voltage regulation | ±1% static; ±5% dynamic at 100% resistive load change, <1 ms response time |
| Efficiency | 91%, typical |
| Heat dissipation (BTU/hr) | 10 kVA models: 3,798 @ 208V and 220V input 6,294 @ 480V and 600V (with input isolation transformer) 15 kVA models: 5,122 @ 208V and 220V input 8,134 @ 480V and 600V (with input isolation transformer) |
| Battery | |
| Battery type | 9 Ah, sealed, lead-acid, maintenance-free |
| Battery runtime | See battery backup time chart |
| Battery replacement | Field-replaceable |
| Charger | Default is 3.4A per battery string. Charger current is configurable from 0.5A to 25A per string with an overall maximum of 34A (limited by input current) |
| Start-on-battery | Allows start of UPS without utility input |
| General | |
| Diagnostics | Full system self-test at startup |
| UPS bypass | Automatic on overload or UPS failure |
| Parallel for redundancy | Yes, using Powerware Hot Sync technology and capacity |
| Dimensions and weights | See model selection table |
| Overload (normal operation) | 150% for 5 sec / 125% for 1 min (online),
110% for 10 min |
| Communications | |
| LCD display | Graphical LCD with blue backlight |
| LEDs | (4) LEDs for notice and alarm |
| Audible alarms | Yes |
| Communication ports | (1) RS-232,
(1) relay contact, (1) REPO, (2) environmental input |
| Communication slots | (2) X-Slot communication bays |
| Power Management Software | Bundled Software Suite CD |
| Environmental | |
| Operating temperature | 50–104ºF (10–40ºC), 45ºC with 7.5% derating; Optimal battery performance: 77ºF (25ºC) |
| Storage temperature | 32–77ºF (0–25ºC); Recommended battery storage: 59–77ºF (15–25ºC) |
| Relative humidity | 0–95%, non-condensing |
| Audible noise | <56 dBA at 1 meter (noiseless room) typical |
| Altitude | 9,843 ft. (3000m) without derating |
| Certifications | |
| Safety certifications | IEC 62040-1-1, IEC 60950, EN 62040-1-1, UL 1778 |
| EMC compliance | EN 50091-2 Class A |
| Quality | ISO 9001: 2000 and ISO 14001:1996 |
| Markings | UL, cUL |
1. Due to continuous product improvements, program specifications are subject to change without notice.
Battery Run Times (in minutes)
| VA | Watt | UPS + Internal 32 Battery |
(1) EBM 64 | (2) EBM 64 | (3) EBM 64 | (4) EBM 64 | UPS + Internal 64 Battery |
(1) EBM 96 | (2) EBM 96 | (3) EBM 96 |
| 15000 | 13500 | 5 | 23 | 43 | 65 | 89 | 13 | 43 | 77 | 113 |
| 14500 | 13050 | 5 | 24 | 45 | 68 | 93 | 14 | 45 | 81 | 119 |
| 14000 | 12600 | 5 | 25 | 47 | 72 | 97 | 15 | 47 | 84 | 125 |
| 13500 | 12150 | 6 | 26 | 49 | 75 | 102 | 16 | 49 | 88 | 130 |
| 13000 | 11700 | 6 | 28 | 52 | 78 | 106 | 17 | 52 | 92 | 136 |
| 12500 | 11250 | 6 | 29 | 54 | 82 | 111 | 18 | 54 | 96 | 142 |
| 12000 | 10800 | 7 | 30 | 57 | 86 | 116 | 19 | 57 | 101 | 149 |
| 11500 | 10350 | 7 | 32 | 59 | 90 | 122 | 19 | 59 | 106 | 156 |
| 11000 | 9900 | 7 | 33 | 62 | 94 | 129 | 20 | 62 | 111 | 164 |
| 10500 | 9450 | 8 | 35 | 66 | 100 | 136 | 21 | 66 | 117 | 174 |
| 10000 | 9000 | 8 | 37 | 70 | 106 | 144 | 23 | 70 | 124 | 184 |
| 9500 | 8550 | 9 | 40 | 74 | 112 | 153 | 24 | 74 | 132 | 196 |
| 9000 | 8100 | 10 | 42 | 79 | 120 | 163 | 26 | 79 | 141 | 209 |
| 8500 | 7650 | 11 | 46 | 85 | 129 | 175 | 28 | 85 | 152 | 225 |
| 8000 | 7200 | 12 | 49 | 92 | 139 | 189 | 30 | 92 | 164 | 242 |
| 7500 | 6750 | 13 | 53 | 100 | 151 | 205 | 32 | 100 | 178 | 263 |
| 7000 | 6300 | 15 | 58 | 109 | 164 | 224 | 35 | 109 | 194 | 286 |
| 6500 | 5850 | 16 | 64 | 119 | 180 | 245 | 39 | 119 | 212 | 314 |
| 6000 | 5400 | 18 | 70 | 131 | 198 | 270 | 43 | 131 | 234 | 346 |
| 5500 | 4950 | 20 | 78 | 145 | 220 | 300 | 47 | 145 | 259 | 383 |
| 5000 | 4500 | 22 | 87 | 162 | 245 | 334 | 53 | 162 | 289 | 428 |
| 4500 | 4050 | 25 | 97 | 182 | 276 | 376 | 59 | 182 | 325 | - |
| 4000 | 3600 | 29 | 110 | 207 | 313 | 426 | 67 | 207 | 369 | - |
| 3500 | 3150 | 33 | 127 | 238 | 359 | - | 77 | 238 | 423 | - |
| 3000 | 2700 | 38 | 148 | 277 | 418 | - | 90 | 277 | - | - |
| 2500 | 2250 | 46 | 176 | 329 | - | - | 107 | 329 | - | - |
Note: Backup times are approximate and may vary with equipment, configuration, battery age, temperature etc.
|
Power Rating (kVA/kW)1 |
Description |
Input/Output Voltage |
Part Number2 | Base Runtime |
Dimensions (HxWxD, in.) |
| 10 / 9 | 2-high w/32 battery | 208/208 | KA1011100000010 | 8 | 32.2 x 12.0 x 33.5 |
| 10 / 9 | 3-high w/64 battery | 208/208 | KA1012100000010 | 22 | 47.8 x 12.0 x 33.5 |
| 10 / 9 | 2-high w/32 battery | 220/2204 | KA1011200000010 | 8 | 32.2 x 12.0 x 33.5 |
| 10 / 9 | 3-high w/64 battery | 220/2204 | KA1012200000010 | 22 | 47.8 x 12.0 x 33.5 |
| 10 / 9 | 3-high w/32 battery and input isolation transformer | 480/208 | KA1013400000010 | 8 | 47.8 x 12.0 x 33.5 |
| 10 / 9 | 3-high w/32 battery and input isolation transformer | 600/208 | KA1013600000010 | 8 | 47.8 x 12.0 x 33.5 |
| 15 / 13.5 | 2-high w/32 battery | 208/208 | KA1511100000010 | 4 | 32.2 x 12.0 x 33.5 |
| 15 / 13.5 | 3-high w/64 battery | 208/208 | KA1512100000010 | 13 | 47.8 x 12.0 x 33.5 |
| 15 / 13.5 | 2-high w/32 battery | 220/2204 | KA1511200000010 | 4 | 32.2 x 12.0 x 33.5 |
| 15 / 13.5 | 3-high w/64 battery | 220/2204 | KA1512200000010 | 13 | 47.8 x 12.0 x 33.5 |
| 15 / 13.5 | 3-high w/32 battery and input isolation transformer | 480/208 | KA1513400000010 | 4 | 47.8 x 12.0 x 33.5 |
| 15 / 13.5 | 3-high w/32 battery and input isolation transformer | 600/208 | KA1513600000010 | 4 | 47.8 x 12.0 x 33.5 |
1. 50/60 Hz auto-sensing.
2. An input neutral is required for all configurations unless the input isolation transformer
is used. For parallel systems, change the fifth configure-to-order (CTO)
digit to a 2 and include parallel tie cabinet.
3. Add 47 lb. for two-high configurations or 50 lb. for three-high configurations to
determine shipping weight.
4. 220V units are wye connected 220/127V input and 220/127V output, three-phase,
four-wire plus ground.
Power Distribution Module with Mechanical Bypass Switch
|
NEMA Output Receptacle(s)1 Quantity |
Breaker | Voltage (V) | Receptacle Code 2 | Phase(s) |
Enter “Receptacle Code” into CTO Digits # |
| (1) L15-30R | 30A | 208 | 2 | 3 | 9, 10 or 11 only |
| (1) L21-20R | 20A | 208/120 | 3 | 3 | 9, 10 or 11 only |
| (1) L21-30R | 30A | 208/120 | 4 | 3 | 9, 10 or 11 only |
| (2) 5-15R | 15A | 120 | A | 1 | 9,10,11,12 |
| (2) 5-20R UL | 20A | 120 | B | 1 | 9,10,11,12 |
| (2) 6-15R | 15A | 208 | D | 2 | 9,10,11,12 |
| (2) 6-20R | 20A | 208 | E | 2 | 9,10,11,12 |
| (2) L5-15R | 15A | 120 | F | 1 | 9,10,11,12 |
| (1) L5-20R* | 20A | 120 | G | 1 | 9,10,11,12 |
| (1) L5-30R* | 30A | 120 | H | 1 | 9,10,11,12 |
| (2) L6-15R | 15A | 208 | I | 2 | 9,10,11,12 |
| (1) L6-20R* | 20A | 208 | J | 2 | 9,10,11,12 |
| (1) L6-30R* | 30A | 208 | K | 2 | 9,10,11,12 |
| (1) L14-20R* | 20A | 208/120 | L | 2 | 9,10,11,12 |
| (1) L14-30R* | 30A | 208/120 | M | 2 | 9,10,11,12 |
| Blank panel | N/A | N/A | X | N/A | 9,10,11,12 |
| (2) IEC 320 C13 (120V) | 20A | 120 | N | 1 | 9,10,11,12 |
| (2) IEC 320 C19 (120V) | 20A | 120 | P | 1 | 9,10,11,12 |
1. The combined quantities of LOCKING receptacles (denoted by *) must not exceed four per unit.1. Arrange receptacle codes in numerical-alphabetical order in digits 9 through 12 of the CTO number. Example 1: A PDM with an L21-20, an L14-30, and Qty 2 IEC320-C19 would have digits 9 through 12 of the CTO arranged as "3MPP". Example 2: A PDM with a 5-15R, and an L6-30 and an L14-30 would have digits 9 through 12 of the CTO arranged as “AKMX”. Please be sure utilize the "X" designation for any of the four total slots not populated.
| Description | Part Number | Input/Output Voltage (V) |
Dimensions (H x W x D, inches) | Weight (lb) |
| Two-high line and match battery module (64 batteries) | 103004192-5501 | N/A | 32.2 x 12 x 30.2 | 480 |
| Three-high line and match battery module (96 batteries) | 103004193-5501 | N/A | 47.8 x 12 x 30.2 | 710 |
| Wall-mount parallel tie cabinet (2-Breaker MBP)1, 3 | 124100020-001 | N/A | 36 x 20 x 5.8 | 68 |
| Wall-mount Remote EPO Switch | 103002939 | N/A | 4.5 x 4.5 x 4.5 | 3 |
| Zone 4 Seismic Mounting Kit | 103004194-5501 | N/A | - | - |
| Remote monitor display panel2 | 103002687-001 | N/A | 4.9 x 5.9 x 1.6 | 3 |
| Spare parts kit | 106711169 | N/A | N/A | N/A |
| 10 to 15 kVA upgrade | 103004657 | N/A | N/A | N/A |
| Upgrade to a parallel UPS module three-breaker maintenance bypass panels |
UP08N-PAR1 | N/A | N/A | N/A |
| 100A Bus, 200A Neutral, & 60A MBP, MIB, MIS3 | 124100027-001 | 208/208 | 48 x 20 x 5.8 | 120 |
| With integral 120 KA TVSS (100A Bus, 200A Neutral, and 60A MBP, MIB, MIS)3 | 124100027-002 | 208/208 | 60 x 20 x 5.8 | 120 |
| With 36-pole distribution provisions | ||||
| (Cutler-Hammer GHB 65 kAIC, or GBHW 22 kAIC and BAB 10 kAIC only)3 | 124100027-003 | 208/208 | 72 x 20 x 5.8 | 210 |
| With 36-pole distribution provisions and integrated TVSS | ||||
| (Cutler-Hammer GHB 65 kAIC, GBHW 22 kAIC and BAB 10 kAIC only)3 | 124100027-004 | 208/208 | 90 x 20 x 5.8 | 225 |
1. 208V/208V input/output voltage. 225A bus, 200A neutral, (1) 225A MBP and (4) 80A MIS.
2. Requires Industrial Relay and Display Card. See X-Slot Connectivity
3. Add 40 lb. for shipping weight of panels and 50 lb. for panels with panelboard provisions.
| Description1 | Value for CTO Digit 8 | Part Number (if ordered separately) |
| None (No Pre-installed X-Slot card) | 0 | - |
| ConnectUPS-X Web/SNMP/xHub Card | 3 | 116750221-001 |
| Modem Card | 7 | 05146288-5501 |
| Modbus Card | 4 | 103005425-5591 |
| Relay Card (AS/400 compatible) | 5 | 1018460 |
| Industrial Relay and Display Card2 | 6 | 103003055 |
| CAN Bridge Parallel Card | N/A | 103004336 |
1. The UPS has two X-Slots. One card can be factory installed while the second X-Slot card can be purchased separately.
2. 5A @ 250V. Provides (4) form-C relay contacts for integrating UPS alarms into security and alarm systems. Also provides
signal information for the Remote Monitor Display Panel (part number 103002687-001).