China*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton 9355 UPS

原Powerware 9355 UPS

伊顿9355UPS 为IT和电力基础设施及企业,医疗,金融和工业的应急系统,提供双转换后备电力和可扩展运行时间电池组,最大运行时间电池组也只需要极小的占用面积,使得9355 UPS成为真正意义上的三相电力保护专家。
查找此UPS的代理商

伊顿 9355 UPS – 技术参数

产品快照
功率等级 8-40 kVA
电压 380-400-415V
频率 50/60 Hz
配置 Tower
产品系列 Powerware
UPS型号
Eaton 9355
伊顿 9355 UPS – 技术参数

伊顿 9355 UPS –特点

  • 密集性设计,内置电池组,内部静态旁路和手动旁路开关,带来真正的减少占地面积和工业领先的密集型解决方案。
  • 凭借优异的0.9的输出功率因数,能够输出更多的有效功。有效功率因数控制技术,使得输入功率因数达到最高的0.99,通过降低ITHD(输入电流总谐波失真)可以与发电机及其他上游设备有着很好的兼容。
  • 由于采用高级电源管理(ABM™),后备时间的可靠性得到增强。ABM™采用创新性的三阶段电池充电系统,可以显著延长电池寿命。
  • 通过采用热同步并联技术提供最高可用性和可靠性,这项技术能够并联4台9355 UPS,以提高容量或提供冗余。
  • 用户友好的LCD接口与广泛的连接选项,使9355易于使用和安全运行。
  • 创新技术和设计,让9355成为真正的可持续的解决方案。拥有高系统效率和功率密度,可以为客户节省电费,运输和安装费用,从而显著降低其总拥有成本。

伊顿 9355 UPS –资料

伊顿 9355 UPS –选项

UPS Options
选件 产品描述 零件号码
Eaton 9355 10-15 kVA 2-High Line & Match EBM PW9355 10-15 kVA 2-High Line & Match Extended Battery Module 103004192-5501
Eaton 9355 10-15 kVA 3-High Line & Match EBM PW9355 10-15 kVA 3-High Line & Match Extended Battery Module 103004193-5501
PW9355 20 & 30 kVA 2 String Line & Match EBC PW9355 20 & 30 kVA 2 String Line & Match Extended Battery Cabinet - Up to three can be added to each UPS 103005183
PW9355 20 & 30 kVA 4 String Line & Match EBC PW9355 20 & 30 kVA 4 String Line & Match Extended Battery Cabinet - Up to three can be added to each UPS 103004868
PowerDistribSpec
选件 产品描述 零件号码
Eaton RPM The Eaton Rack Power Module (RPM) simplifies data center power distribution by delivering up to 36 kW of power in a 3U cabinet. Connect directly from a three-phase UPS or other utility source, to power secondary power distribution devices such as the Eaton ePDU. Twelve pole positions distribute power to completely customizable input and output configurations and voltages
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
电源管理
选件 产品描述 零件号码
ConnectUPS Web/SNMP Card Allows monitoring of the UPS and other equipment via Web or SNMP 116750221-001
Environmental Monitoring Probe Allows remote monitoring of temperature, humidity and two other contact devices (requires Web/SNMP card) 116750224-001
Relay Card Provides dry-contact interface between your UPS and any relay-connected computer, including the AS/400, as well as a variety of industrial applications 1018460
Modbus Card Provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS). 103002510-5501
Industrial Relay Card Industrial Relay Card & Display X-Slot Card 103003055
CAN Bridge Card CAN Bridge Card for paralleling units and/or RMP/RIM/SCM interface. x2 for N+1, x3 for N+2 103004336
Alarm Serial Card Alarm Serial Card 103004741-5501
Eaton LanSafe LanSafe monitors UPS status and can gracefully shutdown or restart the systems connected to the UPS during an extended power failure (Included free on the UPS Software suite CD with the UPS) free download
Eaton Power Xpert Software - DVD Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser PXSERVERCOREDVD
PowerVision Network Edition License Provides remote monitoring and computer operating system shutdown for multiple single-phase UPSs and small-to-midrange three-phase UPSs, from Eaton and others using industry-standard SNMP communications and integration with popular network management systems 165200132
PowerVision Facility Edition License Provides one-line detailed UPS information, monitors system status of other elements in the critical power distribution system such as generators, static switches, power distribution units (PDUs), and air conditioners through alarm contacts and supports in-depth reporting, analysis, and graphics 165200134

伊顿 9355 UPS -支持

一旦您的UPS出现问题时,我们将随时为您提供技术支持

伊顿服务热线 (Powerware, Pulsar, Santak)
400-889-3938

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.