| UPS Rating (0.9 power factor) | |||||
| kVA | 20 | 40 | 80 | 120 | 160 |
| kW | 18 | 36 | 72 | 108 | 144 |
| General Characteristics | |||||
| Efficiency | 99% with Energy Saver Mode | ||||
| Parallel Capability |
6x modules w/o tie cabinet; 8x with tie cabinet |
||||
| Audible Noise | <65dBA @ 1 meter | ||||
| Altitude (max) | 2000m at 40º C | ||||
| Input Characteristics | |||||
| Voltage | 208, 380, 400, 415, 480, 600¹ | ||||
| Voltage Range | +10% / -15% | ||||
| Rated Frequency | 55-65 Hz | ||||
| Power Factor | 0.99 (min) | ||||
| Input Current Distortion | <4.5% (no input filter required) | ||||
| Inrush | 6 times rated input current | ||||
| Soft Start Capability | Yes | ||||
| Internal Backfeed Protection | Yes | ||||
| Output Characteristics | |||||
| Voltage | 208², 380, 400, 415, 480² , 600³ | ||||
| Regulation | + / -1% | ||||
| Inverter | PWM with IGBT Switching | ||||
| Voltage THD |
< 1.5% (100% linear load); < 5% (non-linear load) |
||||
| Load Power Factor Range | Up to .9 pf leading without de-rating | ||||
| Battery | |||||
| Battery types | VRLA, AGM, Gel, Wet | ||||
| Battery voltage | 384 - 480, variable | ||||
| Temperature Compensation | Yes | ||||
| Charging method | ABM technology | ||||
| Dimensions | |||||
| Size (w x d x h) 40-80 kVA Modules |
18.9" x 31.6" x 73.7" | ||||
| Weight (lbs) 40-80 kVA Modules |
600 | ||||
| Size (w x d x h) 120-160 kVA Modules |
35.6" x 31.6" x 73.7" | ||||
| Weight (lbs) 120-160 kVA Modules |
950 | ||||
| User Benefits | |||||
| Control Panel (LCD) | 8 lines x 40 characters | ||||
| Battery Start-up | Standard | ||||
| Frequency Conversion | Standard | ||||
| Remote Display Panel | Optional | ||||
| Multi-language | Standard | ||||
| Building Alarm Inputs | 2 (galvanic isolated) | ||||
| Service | |||||
| Internal Input Breaker | Standard | ||||
| Back/Side Against Wall Installation | Standard | ||||
| Accessories | |||||
| System Parallel Cabinet | Optional | ||||
| External Maintenance Bypass |
Optional | ||||
| Integrated Distribution Cabinet | Optional | ||||
| Isolation Transformer | Optional | ||||
| Certification | |||||
| Safety | UL1778, CUL | ||||
| EMC | FCC Class A | ||||
| Surge | ANSI C62, 41 Cat. A&B | ||||
| Remote Monitoring | |||||
| Monthly report via RJ45 LAN/Ethernet connection | Standard | ||||
| Communications | |||||
| Software Compatibility | PowerVision, LanSafe, FORESEER | ||||
| Communication Cards | Two X-Slots standard.
Maximum of four X-slots with
the Mini-CSB option. The following connectivity card
options can be installed at any time: -ConnectUPS Web/SNMP/xHub Card -Modbus Card -Relay Interface Card (Use for AS400 ’s) -Industrial Relay Card (5A@120V) -Parallel Card provides CAN communications, isolated RS-484 port -Environmental Monitoring Probe (EMP)* |
||||
| Remote Inputs/Outputs | Two building alarms inputs and one summary alarm contact (5A@120V)standard | ||||
| Four more building alarm inputs available with the Mini-CSB option | |||||
| Remote Monitor Panel | Eight backlit status indicator lamps plus an audible horn** | ||||