China*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton 9395 UPS

原Powerware 9395 UPS

伊顿9395UPS,结合技术创新,提供丰富功能。为大型数据中心,医疗设施和其他核心系统提供高功率密度的一流电源保护。高系统效率显著降低运行费用。双转换拓扑结构使得可靠性万无一失,同步并联技术确保能够满足当前和未来电力需求。
查找此UPS的代理商

伊顿 9395 UPS – 技术参数

产品快照
功率等级 225-1100 kVA
电压 400V
频率 50/60 Hz
配置 Tower
产品系列 Powerware
UPS型号
Eaton 9395
伊顿 9395 UPS – 技术参数

伊顿 9395 UPS –特点

  • 高可持续性。创新的UPS设计达到了高可持续性和高效率等级,大大降低了客户总运行成本。占地面积小,重量轻,可以降低运输和安装成本。
  • 强大的性能。主动的功率因数控制(PFC)提供无与伦比的0.99输入功率因数和最小ITHD 。这大大减少其他上游设备的干扰,提高9395 UPS对发电机的兼容性。
  • 热同步并联技术。热同步并联技术确保Powerware具有最高的可用性和可靠性,使并联的9390 UPS既可作为冗余又可作为容量。先进的并联选项也确保您的UPS系统可以轻松地适应不断增加的功率要求。
  • 高级电池管理(ABM™ )。通过高级电池管理(ABM™ )和UPS电池自检选项,提高电池寿命,并有助于在早期阶段发现任何缺陷的电池,从而提高后备可靠性与可扩展的运行时间。
  • 强大的管理性能。提供先进的控制和连接选项,并提供卓越的服务。

9395 UPS介绍

伊顿UPS的9395 -选项

PowerDistribSpec
选件 产品描述 零件号码
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
电源管理
选件 产品描述 零件号码
ConnectUPS Web/SNMP Card Allows monitoring of the UPS and other equipment via Web or SNMP 116750221-001
Environmental Monitoring Probe Allows remote monitoring of temperature, humidity and two other contact devices (requires Web/SNMP card) 116750224-001
Relay Card Provides dry-contact interface between your UPS and any relay-connected computer, including the AS/400, as well as a variety of industrial applications 1018460
Modbus Card Provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS). 103002510-5501
Industrial Relay Card Industrial Relay Card & Display X-Slot Card 103003055
Eaton Power Xpert Software - DVD Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser PXSERVERCOREDVD
PowerVision Network Edition License Provides remote monitoring and computer operating system shutdown for multiple single-phase UPSs and small-to-midrange three-phase UPSs, from Eaton and others using industry-standard SNMP communications and integration with popular network management systems 165200132
PowerVision Facility Edition License Provides one-line detailed UPS information, monitors system status of other elements in the critical power distribution system such as generators, static switches, power distribution units (PDUs), and air conditioners through alarm contacts and supports in-depth reporting, analysis, and graphics 165200134

伊顿 9355 UPS -支持

一旦您的UPS出现问题时,我们将随时为您提供技术支持

伊顿服务热线 (Powerware, Pulsar, Santak)
400-889-3938

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.