Eaton 91PS and 93PS UPS
  • Share

Eaton 91PS and 93PS UPS

Eaton 91PS and 93PS UPSs provide the lowest Total Cost of Ownership and maximum availability in their power range. Whatever your mission-critical application, Eaton 91PS and 93PS UPSs offer the power performance, scalability, resiliency and efficiency you need for cost-efficient business continuity.

 

Eaton 91PS and 93PS UPS – Technical Specifications


Product Snapshot
Power Rating Eaton 91PS (1:1) 8-10 kW
Eaton 91PS (3:1) 8-30 kW
Eaton 93PS (3:3) 8-40 kW

Eaton 91PS Frames
10 kW (power rating 8-10 kW)
15 kW (power rating 8-15 kW)
30 kW (power rating 8-30 kW)

Eaton 93PS Frames
10 kW (power rating 8-10 kW)
20 kW (power rating 8-20 kW)
40 kW (power rating 8-40 kW)
Output Power Factor 1
Voltage Input Voltage
Eaton 91PS (1:1) 220 V ; 230 V ; 240 V 50/60 Hz
Eaton 91PS (3:1) 220/380 V; 230/400 V; 240/415 V 50/60 Hz
Eaton 93PS (3:3) 220/380 V; 230/400 V; 240/415 V 50/60 Hz

Output Voltage
Eaton 91PS 220 V ; 230 V ; 240 V 50/60 Hz
Eaton 93PS 220/380 V; 230/400 V; 240/415 V 50/60 Hz
Frequency 50 or 60Hz
Topology Online
Efficiency 96 % in double conversion mode,
99 % in Energy Saver System (ESS) mode
Footprint 0,25m² - 10 kW frame
0,25m² - 15/20 kW frame
0,36m² - 30/40 kW frame
Configuration Tower — 10 kW frame
Modular — 15/20 kW frame
Modular — 30/40 kW frame
UPS Models
Eaton 91PS and 93PS
Eaton 91PS and 93PS (8-10 kW) Specifications
Eaton 91PS (8-30 kW) and 93PS (8-40 kW) Specifications
Runtimes for up to 20 kW frames
Runtimes for 30/40 kW frames

Eaton 91PS and 93PS UPS – Features


    Lower TCO

    Lowest Total Cost of Ownership (TCO)

    Eaton 91PS and 93PS UPSs cost you less to own because they are more efficient, thanks to a number of leading technologies. Eaton’s Energy Saver System (ESS), for example, improves Eaton 91PS and 93PS efficiency levels to 99% and will save you over 10 000 € during 5 years in operating expenses

    Quantify your savings here

    Maximum Availability

    Whatever the changing conditions – and however quickly they change – the Eaton 91PS and 93PS UPSs are designed to maintain a steady, uninterrupted and clean power supply. This market-leading resiliency is the result of advanced technologies built-in to the Eaton 91PS and 93PS:

    • Hot Swap and Hot Scalable
      • A module can be replaced while the other continues protecting the load (concurrent maintenance)
      • A module can be added while the other continues protecting the load (hot scalable)
      • Individual battery strings can be serviced while other strings are supporting the load
    • Patented Hot Sync technology allows load sharing without the need for communication between inverters – eliminating a single point of failure
    • Advanced Battery Management to extend the lifetime of the batteries

    Future-ready.

    The rapid adoption of the cloud, constant evolution of IT technologies, increased focus on environmental footprint and sophistication of mission-critical applications are demanding even more efficient, resilient, scalable and safe power protection solutions. Eaton 91PS and 93PS UPSs are uniquely intelligent UPSs, which are both virtualization- and cloud-ready.

    • Eaton 91PS or 93PS UPS and Eaton’s Intelligent Power Manager software suite takes the resiliency of the system to the next level by bridging the electrical and IT infrastructure
    • IT and electrical infrastructure management from a “Single pane of glass”
    • Load shedding – 50% drop in load equates to 250% runtime!

    Eaton 91PS and 93PS UPS – Documentation

    Eaton 91PS and 93PS UPS – Options



    Power Management Connectivity
    Option Part Number
    PowerXpert Gateway mini-slot card
    The Power Xpert Gateway UPS card allows direct connection to Ethernet networks and Web access to Eaton mini-slot compatible UPSs. Includes support for ModBus TCP & RS-485 and BACnet IP protocols.
    PXGMSUPS
    Environmental Monitoring Probe
    Allows remote monitoring of temperature, humidity and two other contact devices (requires Web/SNMP card)
    EMP001
    Industrial Relay Card
    Industrial Relay Card
    INDRELAY-MS
    Gigabit Network Card
    The Eaton Gigabit Network card (Network-M2) is Eaton’s latest UPS connectivity device that delivers IT professionals with new and exciting capabilities and features.
    NETWORK-M2
    Power Management Software
    Option Part Number
    Management pack for Microsoft System Center Operations Manager (SCOM)
    Use this plug-in to monitor your Eaton UPSs directly from your Microsoft SCOM. Generate periodic reports to stay informed on the performance of your equipment all from a single interface.
    free download
    Intelligent Power Manager Editions
    Intelligent Power Manager (IPM) is an easy to use yet powerful monitoring and management tool for UPS, ePDUs, shutdown software (IPP) and UPS network cards. It simplifies the management of such setups through powerfulView more
    free download
    Intelligent Power Protector
    Intelligent Power Protector (IPP) monitors UPS status and can gracefully shutdown the systems connected to the UPS during an extended power failure and thus prevent data loss and file system corruption. IPP can alsoView more
    free download

    Eaton 91PS and 93PS UPS – Service & Support

      Jump to:
       Technical Support
       Service Plans

      For technical support on your Eaton UPS please contact your local Eaton office.

      Service Plans
      Standard features Service Plan
      Safe Advance Power
      One preventive maintenance visit per year (during normal working hours) Tick Tick Tick
      Technical updates Tick Tick Tick
      Hotline Tick Tick Tick
      Repair service 5x8 Tick Tick  
      Repair service 7x24     Tick
      25% Discount on Labour Tick    
      Travel & Labour included   Tick Tick
      25% Discount on Spares Tick Tick  
      Spare Parts included (excludes batteries except under warranty)     Tick
      Emergency Service response, travel to site within 8 hours (Normal working hours) Tick Tick  
      Emergency Service response, travel to site within 8 hours (7x24)     Tick
      Main options
      Additional preventive maintenance visits Tick Tick Tick
      Remote monitoring Tick Tick Tick
      Batteries replacement included Tick Tick Tick
      25% Discount on Batteries Tick Tick Tick
      Emergency Service response 2 hours (7x24) Tick Tick Tick
      Emergency Service response 4 hours (7x24) Tick Tick Tick
      Emergency Service response 6 hours (7x24) Tick Tick Tick
      Emergency Service response 8 hours (7x24) Tick Tick  
      Spare Parts included (excludes batteries except under warranty) Tick Tick  
      Emergency Service response 2 hours (5x8) Tick Tick  
      Emergency Service response 4 hours (5x8) Tick Tick  
      Emergency Service response 6 hours (5x8) Tick Tick