Eaton 9E UPS

The Eaton 9E UPS delivers customers the most efficient power quality solution in three key areas: space, power and cost. Engineered for maximum efficiency, the 9E delivers up to 98% efficiency while maintaining a small physical footprint. With internal batteries up to 60 kVA the 9E provides an all-in-one solution that also reduces the complexity of installation and startup.
 

Eaton 9E - Technical Specifications


Product Snapshot
Power Rating 20-60 kVA
Voltage 208/220 Vac three phase
Frequency 50/60 Hz
Configuration Tower
UPS Models
Part Number Power Rating Input Plug Output Receptacles List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
  (VA/Watts)    
9E (20-30 KVA) Models with Internal Runtime
9EF02AA63001000 20000 / 16000 Hardwired Hardwired   $20,408
9EA02AA61001000 20000 / 16000 Hardwired Hardwired   $21,826
9EA03AA61001000 30000 / 24000 Hardwired Hardwired   $23,598
9E (40-60 KVA) Models with Internal Runtime
9EG04AA63001000 40000 / 32000 Hardwired Hardwired   $36,035
9EB04AA61001000 40000 / 32000 Hardwired Hardwired   $38,540
9EB06AA61001000 60000 / 48000 Hardwired Hardwired   $43,027
9E (20-30 KVA) Models for External Runtime
9EA02AA60001000 20000 / 16000 Hardwired Hardwired   $16,398
9EA03AA60001000 30000 / 24000 Hardwired Hardwired   $18,170
9E (20-30 KVA) Models for External Runtime & Internal Maintenance Bypass
9EA02AA60101000 20000 / 16000 Hardwired Hardwired   $17,948
9EA03AA60101000 30000 / 24000 Hardwired Hardwired   $19,720
9E (20-30 KVA) Models with Internal Runtime & Internal Maintenance Bypass
9EA02AA61101000 20000 / 16000 Hardwired Hardwired   $23,376
9EA03AA61101000 30000 / 24000 Hardwired Hardwired   $25,148
9E (40-60 KVA) Models for External Runtime
9EB04AA60001000 40000 / 32000 Hardwired Hardwired   $26,504
9EB06AA60001000 60000 / 48000 Hardwired Hardwired   $33,991
9E (40-60 KVA) Models for External Runtime & Internal Maintenance Bypass
9EB04AA60101000 40000 / 32000 Hardwired Hardwired   $29,504
9EB06AA60101000 60000 / 48000 Hardwired Hardwired   $36,504
9E (40-60 KVA) Models with Internal Runtime & Internal Maintenance Bypass
9EB04AA61101000 40000 / 32000 Hardwired Hardwired   $41,540
9EB06AA61101000 60000 / 48000 Hardwired Hardwired   $46,027

* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Eaton 9E - Features

  • Lower operating costs through 98% efficiency
  • Up to 21 minutes of runtime with internal batteries
  • Up to 35% smaller footprint than similar competitive solutions
  • One year parts and labor included with Eaton startup plan protection to the load
  • Intelligent Power Manager Software monitors and manages multiple power devices across your network
  • Single cabinet solution reduces installation and wiring costs


Eaton 9E - Options



Batteries
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
20 & 30 kVA Extended Battery Cabinet
EBC with 54 batteries - max 2 EBC per system
9EZAAC000000000$13,650
40 & 60 kVA Extended Battery Cabinet
EBC with 108 batteries - max 2 EBC per system
9EZABC000000000$26,423
40 & 60 kVA Extended Battery Cabinet
EBC with 72 batteries - max 2 EBC per system
9EZABB000000000$20,037
Power Management Connectivity
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Network and MODBUS Card-MS
Provides continuous, reliable and accurate remote monitoring of UPS systems
MODBUS-MS$335
Network Card-MS
Provides real time monitoring and control across UPSs in your network
Network-MS$279
Power Distribution and Bypass
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
20 & 30 kVA Integrated Accessory Cabinet - Transformer
Dual Transformers
9EZFAB000000000$11,839
20 & 30 kVA Integrated Accessory Cabinet - Maintenance Bypass
Maintenance bypass for dual-feed units
9EZBA2000000000$7,333
20 & 30 kVA Integrated Accessory Cabinet - Maintenance Bypass
Maintenance bypass for single-feed units
9EZBA1000000000$7,144
20 & 30 kVA Integrated Accessory Cabinet - Transformer
Single Transformer
9EZFAA000000000$8,013
20 & 30 kVA Integrated Accessory Cabinet - Tie
Tie for 1+1 redundant with maintenance bypass
9EZCA0100000000$10,039
20 & 30 kVA Integrated Accessory Cabinet - Tie
Tie for 2+0 capacity with maintenance bypass
9EZCA0200000000$11,437
20 & 30 kVA Integrated Accessory Cabinet - Distribution
42-pole distribution panelboard and no subfeed breakers
9EZDA0000000000$8,413
40 & 60 kVA Integrated Accessory Cabinet - Transformer
Dual Transformers
9EZFBB000000000$16,249
40 & 60 kVA Integrated Accessory Cabinet - Maintenance Bypass
Maintenance bypass for dual-feed units
9EZBB2000000000$10,513
40 & 60 kVA Integrated Accessory Cabinet - Maintenance Bypass
Maintenance bypass for single-feed units
9EZBB1000000000$10,281
40 & 60 kVA Integrated Accessory Cabinet - Transformer
Single Transformer
9EZFBA000000000$12,338
40 & 60 kVA Integrated Accessory Cabinet - Tie
Tie for 1+1 redundant with maintenance bypass
9EZCB0100000000$14,034
40 & 60 kVA Integrated Accessory Cabinet - Tie
Tie for 2+0 capacity with maintenance bypass
9EZCB0200000000$15,227
40 & 60 kVA Integrated Accessory Cabinet - Distribution
42-pole distribution panelboard and no subfeed breakers
9EZDB0000000000$8,558
40 & 60 kVA Wall Mount Maintenance Bypass Panels
Up to 180 kVA Wall Mount Maintenance Bypass Panel
M1BN0X0X1XXXXXX$15,434
40 & 60 kVA Wall Mount Maintenance Bypass Panels
Up to 180 kVA Wall Mount Maintenance Bypass Panel with 36 Pole Distribution
M9EZGB310000000$16,433
20 & 30 kVA Wall Mount Maintenance Bypass Panels
Up to 30 kVA Wall Mount Maintenance Bypass Panel
M1BAAX0X1XXXXXX$5,431
20 & 30 kVA Wall Mount Maintenance Bypass Panels
Up to 30 kVA Wall Mount Maintenance Bypass Panel with 36 Pole Distribution
M9EZGA110000000$5,886
40 & 60 kVA Wall Mount Maintenance Bypass Panels
Up to 60 kVA Wall Mount Maintenance Bypass Panel
M1BFFX0X1XXXXXX$8,179
40 & 60 kVA Wall Mount Maintenance Bypass Panels
Up to 60 kVA Wall Mount Maintenance Bypass Panel with 36 Pole Distribution
M9EZGB110000000$9,177
20 & 30 kVA Wall Mount Maintenance Bypass Panels
Up to 90 kVA Wall Mount Maintenance Bypass Panel
M1BI0X0X1XXXXXX$8,026
20 & 30 kVA Wall Mount Maintenance Bypass Panels
Up to 90 kVA Wall Mount Maintenance Bypass Panel with 36 Pole Distribution
M9EZGA310000000$9,024


* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Eaton 9E — Service & Support

    Jump to:
     Technical Support
     Service Plans

    Questions about a product you own?

    Toll Free: 1 800 843 9433
    International: +1 919 871 1800
    Or complete this quick form.
    Support for this product is available 7x24
    To view unit service history or to schedule service online, please visit eaton.com/MySupport

    Questions before you buy?

    Toll Free: 1 800 356 5794 Option 2, Option 1
    International: +1-828-651-0760 Option 2, Option 1
    Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
    Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
    E-mail: InsideSalesEngineerUPS@eaton.com

    Training:

    UPS Fundamentals Training for the Eaton 9E
    View all Training Options

    Warranty and service plan features included with new unit

    Factory Warranty1
    Duration of warranty21 yr
    Parts and labor for electronics
    7x24 Customer Reliability Center triage and dispatch
    7x24 Technical support access
    MySupport web access to account and service site history information (UPS only)

    1. The period covered in this warranty for product installed (and currently located) in the 50 United States and District of Columbia is 12 months from the date of product start-up or 18 months from date of product shipment, whichever occurs first, for parts coverage and 6 months from date of end-user purchase for labor coverage. The period covered by this warranty for product installed (and currently located) outside of the 50 United States and District of Columbia is 12 months from the date of end-user purchase or 18 months from date of product shipment, whichever comes first, for parts coverage.
    2. For 9E products installed in the US, the onsite labor warranty is one year when the optional startup service is purchased or 6 months if no startup is purchased.

    Service Plans
    Features Service Plans
     9E Warranty Extension9E Warranty Upgrade
    Parts and Labor for Electronics
    Parts and Labor for Internal Batteries
    Parts and Labor for External BatteriesOO
    8 x 5 Startup O 
    24 x 7 Startup O
    8 x 5 Onsite Corrective Maintenance 
    24 x 7 Onsite Corrective Maintenance O
    Next Business Day Response  
    4-Hour Response O
    8 x 5 UPS Preventive Maintenance Visit 
    24 x 7 UPS Preventive Maintenance VisitOO
    Battery Preventive Maintenance VisitO
    eNotify Remote Monitoring Service 
    =Included feature   O =Optional feature