China*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton BladeUPS

伊顿刀片式UPS是一个革命性的电能质量解决方案,通过安装在一个标准19英寸机架内,可提供从12千瓦到60千瓦的电力保护。最重要的是,这一功能强大,结构紧凑的方案,通过模块化的不间断电源产品,并不会在机柜内部累计额外的热量。 伊顿刀片式UPS 是市场上最灵活多变的UPS产品,它可以分散布置在不同地点,包括分布式安装(单独安装到每一个机架),机架式(一个机架最多可包含六个模块单元),中央系统(不安装在IT层,而是安装到电力中央控制室)。 此外,确保高效率等级,为重要性较高的关键电脑采用双路 冗余供电系统(2N),却并不会因此而产生过多能源消耗成本。
查找此UPS的代理商

伊顿BladeUPS -技术规格

产品快照
功率等级 12-60 kW
电压 400V
频率 50/60 Hz
配置 Rackmount
产品系列 Eaton
UPS型号
BladeUPS
伊顿BladeUPS -技术规格

伊顿BladeUPS -特点

  • 随着IT应用需求的扩大而使用可扩展的架构
  • 降低运行费用,相比传统的解决方案,具有更灵活,紧凑的配置选项
  • ABM技术,延长电池的使用寿命,优化电池充电时间。
  • 高功率密度的6U外形,节省宝贵的机架空间
  • 采用专利热同步并联技术,提供最高级别的可靠性保障。
  • 热拔插电池和模块使得维护非常方便。

伊顿BladeUPS -选项

UPS Options
选件 产品描述 零件号码
Eaton BladeUPS 3U EBM BladeUPS 3U Extended Battery Module - up to 4 EBMs may be attached to each BladeUPS 12kVA module 103005747-6591
PowerDistribSpec
选件 产品描述 零件号码
Eaton RPM The Eaton Rack Power Module (RPM) simplifies data center power distribution by delivering up to 36 kW of power in a 3U cabinet. Connect directly from a three-phase UPS or other utility source, to power secondary power distribution devices such as the Eaton ePDU. Twelve pole positions distribute power to completely customizable input and output configurations and voltages
PWBladeUPS Bar System in 42U Enclosure The BladeUPS Bar System is a simple kit installed in the bottom of a 42U rack and on the back rail to link multiple BladeUPS modules into a parallel configuration. (includes Bus Bar and Wireway) 103005913
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
电源管理
选件 产品描述 零件号码
Eaton Power Xpert Software - DVD Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser PXSERVERCOREDVD
PowerVision Network Edition License Provides remote monitoring and computer operating system shutdown for multiple single-phase UPSs and small-to-midrange three-phase UPSs, from Eaton and others using industry-standard SNMP communications and integration with popular network management systems 165200132
PowerVision Facility Edition License Provides one-line detailed UPS information, monitors system status of other elements in the critical power distribution system such as generators, static switches, power distribution units (PDUs), and air conditioners through alarm contacts and supports in-depth reporting, analysis, and graphics 165200134

伊顿刀片式UPS -支持

一旦您的UPS出现问题时,我们将随时为您提供技术支持

伊顿服务热线 (Powerware, Pulsar, Santak)
400-889-3938

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.