Eaton BladeUPS Power System

Rackmount UPS

The Eaton BladeUPS is a revolutionary power quality solution that is scalable and modular. BladeUPS rackmount uninterruptible power supply expands power protection from 8 to 60 kW in a single 19-inch rack while reducing energy and cooling costs.

Eaton also offers BladeUPS Preassembled Systems, the same great product, just simplified. All you have to do is bring power to the unit and perform the simple start-up procedure. Top and bottom entry models are available.


 

BladeUPS - Technical Specifications


Product Snapshot
Power Rating 8-60 kW
Voltage 208 Vac and 400 Vac models
Frequency 50/60 Hz
Topology Double conversion on demand
Efficiency Up to 98%
Configuration Rackmount
Product Series Eaton
UPS Models
208V and 400V Models
Eaton BladeUPS Power System Specifications (8 kW power modules) New
Eaton BladeUPS Power System Specifications
Eaton BladeUPS Preassembled Systems

BladeUPS - Features

  • Grows with expanding IT applications using scalable architecture
  • Reduces operating expenses with more flexible, compact configuration options than traditional end-of-row solutions
  • Extends battery service life and optimizes battery recharge time with ABM technology
  • Conserves valuable rack space with power-dense 6U form factor
  • Delivers the highest levels of reliability with patented Powerware Hot Sync paralleling technology
  • BladeUPS Preassembled Systems offer simplified BladeUPS solution
  • Integrates with Eaton server room solutions


Videos

Product Installation Video Atlantic Customer Video
Eaton BladeUPS Product installation photo Atlantic Customer Video

BladeUPS - Documentation

Product & Service Catalog (overview)
English (US)
15-Apr-2015
10548 kB
BladeUPS brochure (standalone or pre-assembled configurations)
English (US)
07-Apr-2014
2982 kB
Rack Power Module Datasheet
English (US)
22-Mar-2012
817 kB
Eaton UPS Connectivity: The Power Inside the Box
English (US)
16-Mar-2011
2344 kB
Eaton BladeUPS MBM Brochure
English (US)
13-Oct-2009
164 kB
Eaton BladeUPS PDU with Maintenance Bypass
English (US)
01-May-2009
207 kB

BladeUPS - Options



Batteries
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Eaton BladeUPS 3U EBM
Rackmount external battery pack with qty (20) 12 vdc 9AH batteries. Includes 3 ft cord and mating receptacle
103005747-6591$1,745
Eaton BladeUPS Battery Interconnect 400V
Battery Interconnect for use with the 400V BladeUPS Systems runtime can be extended for hours.
103007247-5591$1,100
Power Management Connectivity
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Environmental Rack Monitor (ERM)
The Eaton Environmental Rack Monitor (ERM) continuously monitors environmental conditions at the rack level, providing an extra level of security for critical assets. The primary application is for high-density dataView more
VariableVariable
Environmental Monitoring Probe
Allows remote monitoring of temperature, humidity and two other contact devices (requires Network Card-MS)
116750224-001$220
Relay Card
Provides dry-contact interface between your UPS and any relay-connected computer, including the AS/400, as well as a variety of industrial applications
1018460$146
Multi-Server Card
Multi-Server Card (requires ConnectUPS-X Web/SNMP device)
01546447-5501$661
Modbus Card
Provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS).
103005425-5591$661
Industrial Relay Card
P-116000059
Power Xpert Gateway UPS card
The Power Xpert Gateway UPS card allows direct connection to Ethernet networks and Web access to Eaton Powerware x-slot compatible UPSs.
PXGXUPS$450
Power Management Software
UPS and ePDU Supervisory Software
Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Intelligent Power Manager
Enables monitoring and management of multiple network power devices and integrates seamlessly with VMware's vCenter Server and Microsoft's SCVMM. View demo
free download
66925 (Silver)
66926 (Gold)
free
$999
$2,765
UPS Protection Software
Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Intelligent Power Protector
Provides automatic, graceful shutdown of PCs, servers and virtual machines during extended power outages. Compatible with ESXi, Hyper-V, Xen and KVM. View demo
free downloadfree
Enterprise Power Monitoring Software Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Power Xpert Software Professional Edition
Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser. This edition is gearedView more
PXS-PRO$5,999
Power Xpert Software Enterprise Edition
Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser. This edition extensiveView more
PXS-ENT$11,999
Power Xpert Reporting
Eaton’s Power Xpert Reporting works in conjunction with Power Xpert Software or Foreseer allowing a view past individual measurements, trend graphs and events. It consolidates complex data from a multitude of devicesView more
PXR$5,999
Power Distribution and Bypass
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Eaton BladeUPS Maintenance Bypass Module, 208V
Three breaker maintenance bypass with push button UPS bypass activation and breaker interlock
$6,195
Eaton RPM
The Eaton Rack Power Module (RPM) simplifies data center power distribution by delivering up to 36 kW of power in a 3U cabinet. Connect directly from a three-phase UPS or other utility source, to power secondary powerView more
Eaton BladeUPS PDU with Maintenance Bypass
The Eaton BladeUPS PDU with Maintenance Bypass integrates transformation, distribution and maintenance bypass into a single cabinet that uses precious floor space to your best advantage
$23,190
Eaton ePDU
Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Racks and Enclosures
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Eaton S-Series Enclosure
Eaton S-Series Enclosures support a broad range of rack accessories, as well as power distribution, management and protection products, to provide a proven platform that you can depend on to support your critical IT operations. Available in 42U and 48U heights.


* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

BladeUPS — Service & Support

    Jump to:
     Technical Support
     Service Plans

    Questions about a product you own?

    Call toll Free: 1 800 356 5737 or complete this quick form
    To view unit service history or to schedule service online, please visit eaton.com/MySupport

    Questions before you buy?

    Toll Free: 1 800 356 5794 Option 2, Option 1
    International: +1-828-651-0760 Option 2, Option 1
    Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
    E-mail: InsideSalesEngineerUPS@eaton.com

    Eaton BladeUPS Firmware Updates
    Keep your Eaton BladeUPS working at its best with the latest firmware updates.
    Download BladeUPS Firmware Updates

    Training:

    Product Installation Video for the Eaton BladeUPS
    UPS Fundamentals Training for the Eaton BladeUPS
    UPS First Responder Training for the Eaton BladeUPS
    View all Training Options

    Turnkey Installation Services:

    Turnkey Installation Services for the Eaton BladeUPS

    Warranty and service plan features included with new unit

    Factory Warranty1
    Duration of warranty18 mos
    Parts and labor for electronics
    7x24 Customer Reliability Center triage and dispatch
    7x24 Technical support access
    MySupport web access to account and service site history information (UPS only)
    Depot exchange

    1. The period covered in this warranty for product installed (and currently located) in the 50 United States and District of Columbia is 18 months from date of product shipment. Eaton warrants that the Product and battery (individually and collectively, the Warranted Items) are free of defects in material and workmanship. If, in the opinion of Eaton, a Warranted Item is defective and the defect is within the terms of this Warranty, Eatons sole obligation will be to repair or replace such defective Warranted Item (including providing service, parts and labor, as applicable), at the option of Eaton. The Warranted Item will be repaired or replaced at an Eaton site or such other location as determined by Eaton.

    Service Plans
    Features Service Plans
      PowerTrust
    Value
    ProActive PowerTrust
    PowerTrust
    Preferred
    Flex
    Parts and Labor for ElectronicsCustom service
    contracts available
    for purchase
    Parts and Labor for BatteriesOOOO
    5x8 On-Site Corrective Maintenance   
    7x24 On-Site Corrective Maintenance 
    Next Business Day Response    
    8-Hour Response 
    4-Hour Response  O O O
    2-Hour Response O O O
    5x8 UPS Preventive Maintenance Visit1 per yearO1 per yearO
    7x24 UPS Preventive Maintenance VisitO1 per yearO2 per year
    Battery Preventive Maintenance VisitOO1 per year2 per year
    eNotify Remote Monitoring Service
    Discounted Spare Parts & Upgrade Kits & T&M 30%30%30%
    =Included featureO=Optional feature
    Eaton's most popular on-site UPS support plans come standard with the above features. Additional preventive maintenance visits can be added toany packaged plan. Flex Support Plans should be used whenever a standard packaged service plan doesn't exactly match your needs.