India*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton BladeUPS

Eaton BladeUPS is a 3 phase UPS solution for Data Centres. It provides scalable, flexible backup power optimized for high-density blade servers and IT equipment. A single module of BladeUPS provides 12 kW of power in only 6U of standard rack space, including batteries BladeUPS is a scalable solution that delivers from 12 to 60 kW of redundant power in a single rack enclosure. BladeUPS delivers an industry-leading 97% efficiency, resulting in cooler operating conditions and less heat dissipation.
Find a Reseller for this UPS

 

Eaton BladeUPS - Technical Specifications

Product Snapshot
Power Rating 12-60 kW
Voltage 400V
Frequency 50/60 Hz
Configuration Rackmount
Product Series Eaton
UPS Models
BladeUPS
BladeUPS (12-60 kW) Specifications

Eaton BladeUPS - Features

  • Modular, Scalable and flexible back up power for today’s Data Centre
  • Industry –leading efficiency leads to cost savings in operation and cooling
  • Designed and Optimised for high-powered Blade servers and high density computing environments
  • Reduces energy costs and cooling needs through best-in-class efficiency performance
  • Conserves valuable rack space with 12kW of power in only 6U of rack space, including the batteries – scalable up to 60kW
  • Delivers highest levels of reliability at the rack with patented Hot Sync paralleling technology and intelligent bypass design, field proven in thousands of large data centres globally.

Eaton BladeUPS - Options

UPS Options
Option Description Part Number
Eaton BladeUPS 3U EBM BladeUPS 3U Extended Battery Module - up to 4 EBMs may be attached to each BladeUPS 12kVA module 103005747-6591
Power Distribution
Option Description Part Number
Eaton RPM The Eaton Rack Power Module (RPM) simplifies data center power distribution by delivering up to 36 kW of power in a 3U cabinet. Connect directly from a three-phase UPS or other utility source, to power secondary power distribution devices such as the Eaton ePDU. Twelve pole positions distribute power to completely customizable input and output configurations and voltages
PWBladeUPS Bar System in 42U Enclosure The BladeUPS Bar System is a simple kit installed in the bottom of a 42U rack and on the back rail to link multiple BladeUPS modules into a parallel configuration. (includes Bus Bar and Wireway) 103005913
Power Management
Option Description Part Number
Power Xpert Software Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser

Large UPS Service Plans

Comprehensive Annual Maintenance Contract

  • Standard maintenance coverage including spare parts but excluding batteries.

Annual Service Contract (Non Comprehensive)

  • Standard maintenance coverage excluding spare parts and batteries.

 Large UPS Services

Eaton BladeUPS - Support

Technical support is available to you in the event of a problem with your UPS

Three Phase Products greater than 6kVA

Our Help Desk is also available to answer your questions on Three-Phase UPSs (from 6kVA). If we are unable to resolve the situation, our Response Centre will arrange for a Service Technician to come to the Customer site to perform the services required to return your UPS to peak performance.
E: EatonPowerQualityIndia@eaton.com

 You can also complete our Support Inquiry Form for next business day response.

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.