Canada*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton BladeUPS Power System

The Eaton BladeUPS is a revolutionary power quality solution ideal for blade servers, data centers, networking applications, storage devices and critical IT equipment. The scalable and modular BladeUPS expands power protection from 12 to 60 kW in a single 19-inch rack while reducing energy and cooling costs with its efficient design. The BladeUPS packs 12 kW of power into only 6U of rack space and can be deployed in a number of configurations
Find a Reseller for this UPS

 

BladeUPS - Technical Specifications

Product Snapshot
Power Rating 12-60 kW
Voltage 208 Vac and 400 Vac models
Frequency 50/60 Hz
Configuration Rackmount
Product Series Eaton
UPS Models
208V and 400V Models
Eaton BladeUPS Power System Specifications

BladeUPS - Features

  • Grows with expanding IT applications using scalable architecture
  • Reduces operating expenses with more flexible, compact configuration options than traditional end-of-row solutions
  • Extends battery service life and optimizes battery recharge time with ABM technology
  • Conserves valuable rack space with power-dense 6U form factor
  • Delivers the highest levels of reliability with patented Powerware Hot Sync paralleling technology
  • Simplifies service with hot-swappable battery and electronics modules

BladeUPS - Documentation

Product Literature
Eaton Power Quality and Distribution Solutions Product and Service Catalog
(English)
17-Jun-2009
4735 kB
Eaton BladeUPS PDU with Maintenance Bypass
(English)
01-May-2009
207 kB
Rack Power Module Datasheet
(English)
13-Jan-2009
259 kB
Eaton BladeUPS Product Focus
(English)
02-Dec-2008
758 kB
BladeUPS Runtime Calculator
(English)
22-Sep-2008
1475 kB
Manual(s)
Eaton BladeUPS MBM User's Guide
(English)
14-Oct-2009
942 kB
Environmental Rack Monitor User Guide
(English)
08-May-2009
2432 kB
BladeUPS Bar
(English)
27-Sep-2008
2493 kB
Powerware BladeUPS EBM User's Guide - Rev 2
(English)
28-Jan-2008
305 kB
Powerware BladeUPS User's Guide - Rev 3
(English)
28-Jan-2008
2316 kB
Powerware Rack Power Module 30–100A: 208Y/120V, 400Y/230V User’s Guide
(English)
12-Jul-2007
1190 kB
Warranty, Service Agreement, Terms and Conditions
Eaton BladeUPS Warranty Statement
(English)
19-Mar-2009
600 kB

BladeUPS - Options

UPS Options
Option Description Part Number
Eaton BladeUPS 3U EBM BladeUPS 3U Extended Battery Module - up to 4 EBMs may be attached to each BladeUPS 12kVA module 103005747-6591
Power Distribution
Option Description Part Number
Eaton RPM The Eaton Rack Power Module (RPM) simplifies data center power distribution by delivering up to 36 kW of power in a 3U cabinet. Connect directly from a three-phase UPS or other utility source, to power secondary power distribution devices such as the Eaton ePDU. Twelve pole positions distribute power to completely customizable input and output configurations and voltages
PWBladeUPS Bar System in 42U Enclosure The BladeUPS Bar System is a simple kit installed in the bottom of a 42U rack and on the back rail to link multiple BladeUPS modules into a parallel configuration. (includes Bus Bar and Wireway) 103005913
Eaton BladeUPS PDU with Maintenance Bypass The Eaton BladeUPS PDU with Maintenance Bypass integrates transformation, distribution and maintenance bypass into a single cabinet that uses precious floor space to your best advantage 124100029-001
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Power Management
Option Description Part Number
Intelligent Power Manager Intelligent Power Manager software facilitates easy, versatile, remote monitoring and management of multiple devices to keep users apprised of power and environmental conditions. free download
eNotify Eaton's eNotify Remote Monitoring features 24x7 real-time monitoring of your UPS and battery systems by trained Eaton product technicians. Identify problems before they become load loss events to save money, increase power reliability and reduce down time of your critical systems
Power Xpert Software Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser
Service Plans
Features 3 Phase Service Plans 9155, BladeUPS, 93xx
  Powercare PM Powercare PMPlus PowerTrust PowerTrust Preferred
Parts and Labor for Electronics    
Parts and Labor for Batteries     O O
5x8 On-Site Corrective Maintenance    
7x24 On-Site Corrective Maintenance     O
Next Business Day Response    
8-Hour Response      
4-Hour Response     O
2-Hour Response        
5x8 UPS Preventive Maintenance Visit
7x24 UPS Preventive Maintenance Visit O O O
Battery Preventive Maintenance Visit
Mulitple Systems at Same site Discounts A A A A
Multiple Sites Discounts A A A A
Multiplier Year Discounts     A A
eNotify Remote Monitoring Service    
Discounted Spare Parts & Upgrade Kits & T&M  
=Included feature O=Optional feature A=Available feature
Apply to all sites in Canada within 250km form nearest service office (excludes Vancouver Island and Ft McMurray)
PM Coverage allows for system and up to two battery cabinets
Battery Services
UPS Battery Replacement
Order your free copy of the UPS Battery Handbook

BladeUPS - Support

Questions about a product you own?

Toll Free: 1-800-461-9166 (local in Canada)

Questions before you buy?

1-800-461-9166 ext 3324
TechnicalSalesSupportPQSOCanada@eaton.com
M-F 8-5 Eastern

Training:

View all Training Options

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.