Eaton BladeUPS Power System

Rackmount UPS

The Eaton BladeUPS is a revolutionary power quality solution that is scalable and modular. BladeUPS rackmount uninterruptible power supply expands power protection from 5 to 60 kW in a single 19-inch rack while reducing energy and cooling costs.

Eaton also offers BladeUPS Preassembled Systems, the same great product, just simplified. All you have to do is bring power to the unit and perform the simple start-up procedure. Top and bottom entry models are available.


 
* BladeUPS models are ENERGY STAR qualified, excluding the 5 kVA model.

BladeUPS - Technical Specifications


Product Snapshot
Power Rating 5-60 kW
Voltage 208 Vac and 400 Vac models
Frequency 50/60 Hz
Topology Double conversion on demand
Efficiency Up to 98%
Configuration Rackmount
Product Series Eaton
UPS Models
208V and 400V Models
Eaton BladeUPS Power System Specifications (5 kW power modules)
Eaton BladeUPS Power System Specifications (8 kW power modules)
Eaton BladeUPS power system specifications (12 kW power modules)
Eaton BladeUPS preassembled systems (12-60 kW)

BladeUPS - Features

  • Grows with expanding IT applications using scalable architecture
  • Reduces operating expenses with more flexible, compact configuration options than traditional end-of-row solutions
  • Extends battery service life and optimizes battery recharge time with ABM technology
  • Conserves valuable rack space with power-dense 6U form factor
  • Delivers the highest levels of reliability with patented Powerware Hot Sync paralleling technology
  • BladeUPS Preassembled Systems offer simplified BladeUPS solution
  • Integrates with Eaton server room solutions
  • Helps save money and protect the environment through energy efficient operation (ENERGY STAR® qualified UPS)


Videos

Product Installation Video Atlantic Customer Video
Eaton BladeUPS Product installation photo Atlantic Customer Video

BladeUPS - Documentation

Product & service catalog (overview)
English (US)
27-Apr-2017
5043 kB
BladeUPS brochure (standalone or pre-assembled configurations)
English (US)
09-Dec-2015
2497 kB
Catalogue des produits et des services
Canadian-French
28-Dec-2012
1953 kB
Rack Power Module Datasheet
English (US)
22-Mar-2012
817 kB
Eaton UPS Connectivity: The Power Inside the Box
English (US)
16-Mar-2011
2344 kB
Eaton BladeUPS Preassembled UPS Datasheet
English (US)
10-Mar-2011
306 kB
Eaton BladeUPS MBM Brochure
English (US)
13-Oct-2009
164 kB
Eaton UPS Service Coverage Overview
English (US)
17-Aug-2009
206 kB
Eaton BladeUPS PDU with Maintenance Bypass
English (US)
01-May-2009
207 kB

BladeUPS - Options



Batteries
Option Part Number Canadian List Price
Eaton BladeUPS Battery Interconnect 400V
Battery Interconnect for use with the 400V BladeUPS Systems runtime can be extended for hours.
103007247-5591call for pricing
Eaton BladeUPS 3U EBM
Rackmount external battery pack with qty (20) 12 vdc 9AH batteries. Includes 3 ft cord and mating receptacle
103005747-6591$2,794
Power Management Connectivity
Option Part Number Canadian List Price
Environmental Rack Monitor (ERM)
The Eaton Environmental Rack Monitor (ERM) continuously monitors environmental conditions at the rack level, providing an extra level of security for critical assets. The primary application is for high-density dataView more
VariableVariable
Environmental Monitoring Probe
Allows remote monitoring of temperature, humidity and two other contact devices (requires Network Card-MS)
116750224-001$381
Relay Card
Provides dry-contact interface between your UPS and any relay-connected computer, including the AS/400, as well as a variety of industrial applications
1018460$253
Modbus Card
Provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS).
103005425-5591$1,143
Industrial Relay Card
P-116000059
Power Xpert Gateway UPS card
The Power Xpert Gateway UPS card allows direct connection to Ethernet networks and Web access to Eaton Powerware x-slot compatible UPSs.
PXGXUPS$779
Power Management Software
Enterprise Power Monitoring Software Part Number Canadian List Price
Power Xpert Reporting
Eaton’s Power Xpert Reporting works in conjunction with Power Xpert Software or Foreseer allowing a view past individual measurements, trend graphs and events. It consolidates complex data from a multitude of devicesView more
PXRCall
UPS and ePDU Supervisory Software
Part Number Canadian List Price
Intelligent Power Manager
Enables monitoring and management of multiple network power devices and integrates seamlessly with VMware's vCenter Server and Microsoft's SCVMM. View demo
free download
IPM-SILVER
IPM-GOLD
free
$6,158
$24,630
UPS Protection Software
Part Number Canadian List Price
Intelligent Power Protector
Provides automatic, graceful shutdown of PCs, servers and virtual machines during extended power outages. Compatible with ESXi, Hyper-V, Xen and KVM. View demo
free downloadfree
Power Distribution and Bypass
Option Part Number Canadian List Price
Eaton BladeUPS Maintenance Bypass Module, 208V
Three breaker maintenance bypass with push button UPS bypass activation and breaker interlock
$9,606
Eaton ePDU
Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Eaton RPM
The Eaton Rack Power Module (RPM) simplifies data center power distribution by delivering up to 36 kW of power in a 3U cabinet. Connect directly from a three-phase UPS or other utility source, to power secondary powerView more
Eaton BladeUPS PDU with Maintenance Bypass
The Eaton BladeUPS PDU with Maintenance Bypass integrates transformation, distribution and maintenance bypass into a single cabinet that uses precious floor space to your best advantage
$53,632
Racks and Enclosures
Option Part Number Canadian List Price
Eaton S-Series Enclosure
Eaton S-Series Enclosures support a broad range of rack accessories, as well as power distribution, management and protection products, to provide a proven platform that you can depend on to support your critical IT operations. Available in 42U and 48U heights.

BladeUPS — Service & Support

    Jump to:
     Technical Support
     Service Plans

    Questions about a product you own?

    Toll Free: 1-800-461-9166 (local in Canada)

    Questions before you buy?

    1-800-461-9166 ext 3324
    TechnicalSalesSupportPQSOCanada@eaton.com
    M-F 8-5 Eastern

    Training:

    View all Training Options

    Service Plans
    Features3 Phase Service Plans 9155, BladeUPS, 93xx
      Powercare PMPlus PowerTrust PowerTrust Preferred
    Parts and Labor for Electronics 
    Parts and Labor for Batteries OO
    5x8 On-Site Corrective Maintenance
    7x24 On-Site Corrective MaintenanceO
    Next Business Day Response  
    8-Hour Response   
    4-Hour Response 
    2-Hour Response   
    5x8 UPS Preventive Maintenance Visit
    7x24 UPS Preventive Maintenance VisitO
    Battery Preventive Maintenance Visit
    Mulitple Systems at Same site DiscountsAAA
    Multiplier Year Discounts AA
    eNotify Remote Monitoring Service 
    Discounted Spare Parts & Upgrade Kits & T&M
    =Included featureO=Optional feature A=Available feature
    Apply to all sites in Canada within 250km form nearest service office (excludes Vancouver Island and Ft McMurray)
    PM Coverage allows for system and one battery cabinet
    Battery Services
    UPS Battery Replacement
    Order your free copy of the UPS Battery Handbook