Spain*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton BladeUPS

Eaton BladeUPS is a 3 phase UPS solution for Data Centres. It provides scalable, flexible backup power optimized for high-density blade servers and IT equipment. • A single module of BladeUPS provides 12 kW of power in only 6U of standard rack space, including batteries • BladeUPS is a scalable solution that delivers from 12 to 60 kW of redundant power in a single rack enclosure. • BladeUPS delivers an industry-leading 97% efficiency, resulting in cooler operating conditions and less heat dissipation.
Find a Reseller for this UPS

 

Eaton BladeUPS - Technical Specifications

Breve descripción del producto
Ratio de potencia 12-60 kW
Tensión 400V
Frecuencia 50/60 Hz
Configuración Rackmount
Product Series Eaton
UPS Models
BladeUPS
BladeUPS (12-60 kW) Specifications

Eaton BladeUPS - Features

  • Modular, Scalable and flexible back up power for today’s Data Centre
  • Industry –leading efficiency leads to cost savings in operation and cooling
  • Designed and Optimised for high-powered Blade servers and high density computing environments
  • Reduces energy costs and cooling needs through best-in-class efficiency performance
  • Conserves valuable rack space with 12kW of power in only 6U of rack space, including the batteries – scalable up to 60kW
  • Delivers highest levels of reliability at the rack with patented Hot Sync paralleling technology and intelligent bypass design, field proven in thousands of large data centres globally.

Product Awards

Product of the Year Award SearchDataCenter.com    

Eaton BladeUPS - Documentation

Eaton BladeUPS - Options

UPS Options
Option Description Part Number
Eaton BladeUPS 3U EBM BladeUPS 3U Extended Battery Module - up to 4 EBMs may be attached to each BladeUPS 12kVA module 103005747-6591
PowerDistribSpec
Option Description Part Number
PWBladeUPS Bar System in 42U Enclosure The BladeUPS Bar System is a simple kit installed in the bottom of a 42U rack and on the back rail to link multiple BladeUPS modules into a parallel configuration. (includes Bus Bar and Wireway) 103005913
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Service Plans
Description Service Plan
  BasicCare PlusCare PremiumCare
1 preventive maintenance visit/year (according to factory instructions; battery test, function test, alarm check-outs, cleaning, test report) Tick Tick Tick
Technical updates Tick Tick Tick
Repair service, 5 days per week, 8 hours per day Tick Tick  
Repair service, 7 days per week, 24 hours per day (7x24)     Tick
Hot-line assistance 24 h Tick Tick Tick
25% discount on spare parts Tick Tick  
Spare parts included     Tick
20% discount on battery replacement (standard batteries) Tick Tick Tick
Emergency service, travel to site within 8 working hours Tick Tick  
Emergency service, travel to site starts within 2 hours (round-the-clock service every day of the year)     Tick
Travel and labour costs included   Tick Tick
Repair labour included   Tick Tick
If unit under warranty 10% discount   Tick  
If unit under warranty 20% discount     Tick

Eaton BladeUPS - Support

Technical support is available to you in the event of a problem with your UPS

E-mail: sat.mgeops@eaton.com
Phone number: 902.160.737

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.