Data Center & Facility UPS

In the Data Center & Facility UPS category, Eaton helps protect critical equipment by providing uninterruptible power, backup power systems and power management through both stand alone and rack-based UPS. Eaton delivers clean and efficient backup power for medium and large data centers and critical IT systems.


BladeUPS (8-60 kW)

BladeUPS (8-60 kW)

The BladeUPS rackmount UPS offers expandable power protection in a single 19-inch rack. Power rating: 12-60 kW.

Eaton 9355 (10 - 30 kVA)

Eaton 9355 (10 - 30 kVA)

The Eaton 9355 UPS offers double-conversion backup power and scalable battery runtimes. A complete three-phase power protection solution. Power rating: 10-30 kVA.

Eaton Emergency Lighting UPSs - (8-200 kVA)

Eaton Emergency Lighting UPSs - (8-200 kVA)

The Eaton Emergency Lighting UPS series offers a 90-minute battery carrying the UL 924 listing. Simplified UL compliance. Power rating: 8-200 kVA.

Eaton 93E (20 - 60 kVA)

Eaton 93E (20 - 60 kVA)

The Eaton 93E UPS delivers customers the most efficient power quality solution in three key areas: space, power and cost.

Eaton 93PM (20-400 kW)

Eaton 93PM (20-400 kW)

Eaton 93PM is a new 3-phase double conversion UPS solution that keeps critical applications running - and does it highly efficiently!

Eaton 9390 (20-160 kVA)

Eaton 9390 (20-160 kVA)

The Eaton 9390 UPS delivers reliable backup power in a small footprint at 99% efficiency to mid-size data centers, medical equipment and critical IT systems. Power rating: 20-160 kVA.

Eaton 9390IT (40 kVA)

Eaton 9390IT (40 kVA)

The Eaton 9390IT UPS offers clean, uninterrupted power with double-conversion topology, protecting equipment from power disturbances. Power rating: 40 kVA.

Power Xpert 9395 (200-1200 kVA)

Power Xpert 9395 (200-1200 kVA)

The Power Xpert 9395 UPS protects large data centers and other critical systems. A green UPS, the 9395 UPS operates at 99 percent efficiency to reduce energy usage and lower operating costs. Power ratings are listed as 225-1100 kVA for the flagship 9395 UPS and 200-1200 kW/kVA for the high performance model.

Eaton 9315 (200-750 kVA)

Eaton 9315 (200-750 kVA)

The Eaton 9315 UPS offers proven backup power for large data centers and facilities. The 9315 can be paralleled for redundancy and capacity with Powerware Hot Sync technology. Power rating: 200-750 kVA.

Energy Advantage Architecture

Energy Advantage Architecture

A suite of technologies that allow you to get the best possible UPS performance. Options like Energy Saver System, dramatically increase UPS efficiency without sacrificing protection.