Canada*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Data Center & Facility

Rackmount UPS

BladeUPS (12-60 kW)
BladeUPS (12-60 kW)
The BladeUPS is a revolutionary power quality solution, expanding power protection from 12 kW to 60 kW in a single industry standard 19-inch rack, and, most significantly, providing this robust, compact solution without generating the additional heat associated with legacy end-of-row, modular UPS products.
Go to top

Tower UPS

Eaton 9355 (10 - 30 kVA)
Eaton 9355 (10 - 30 kVA)
The Eaton 9355 UPS provides premium double-conversion backup power and scalable battery runtimes for IT and electrical engineering infrastructure in corporate, healthcare and banking applications.
Eaton 9390 (20-160 kVA)
Eaton 9390 (20-160 kVA)
The Eaton 9390 UPS provides double-conversion backup power and scalable battery runtimes for mid-size data centers, medical facilities, branch offices and other critical applications.
Eaton 9390IT (40 kVA)
Eaton 9390IT (40 kVA)
The 9390IT resolves all power protection problems and supplies clean, continuous, uninterrupted power to connected equipment – delivering superior power protection for the ever expanding loads in today’s data centers.
Eaton 9395 (225-1100 kVA)
Eaton 9395 (225-1100 kVA)
The Eaton 9395 uninterruptible power system (UPS) is a double conversion UPS that resolves all utility power problems and supplies clean, continuous, uninterruptible power to connected equipment.
Eaton 9315 (200-750 kVA)
Eaton 9315 (200-750 kVA)
The Eaton 9315 UPS provides proven backup power and scalable battery runtimes for large data centers, facilities and other critical applications.
Go to top
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.