Romania
WORLDWIDE SITES
www.eaton.com/electrical
UPDATE PROFILE
SIGN IN
Data Center si utilitati
BladeUPS (12-60 kW)
Eaton BladeUPS provides power protection from 12 kW to 60 kW with industry-leading efficiency in a single 19-inch rack enclosure.
Eaton 9355 (8-40 kVA)
The Eaton 9355 UPS provides premium double-conversion backup power and scalable battery runtimes for IT and electrical engineering infrastructure in corporate, healthcare and banking applications.
Eaton 9390 (40-160 kVA)
The Eaton 9390 UPS provides double-conversion backup power and scalable battery runtimes for mid-size data centers, medical facilities, branch offices and other critical applications.
Eaton 9395 (225-1100 kVA)
The Eaton 9395 UPS provides double-conversion backup power and scalable battery runtimes for large data centers, healthcare and financial applications, and other critical systems.
Lista produselor
PC Workstations & Home AV
Eaton Protection Station (500-800VA)
Eaton 3105 (350 - 500VA)
Eaton Ellipse ASR (450-1500VA)
Eaton Ellipse MAX (600-1500VA)
Eaton 5110 (500 - 1000VA)
Network & Server
Eaton 5115 (500 - 1400VA)
Eaton 5115 Rackmount (500-1500 VA)
Eaton Evolution (650-2000 VA)
Eaton 5125 (1000-2200VA)
Eaton 5130 (1250-3000 VA)
Eaton Evolution S (1250-3000 VA)
Eaton EX (700-3000 VA)
Eaton MX (5-20 kVA)
Eaton 9120 (5000-6000VA)
Eaton 9130 (700-3000 VA)
Eaton 9130 RM (700-3000 VA)
Eaton 9135 (5-6 kVA)
Eaton 5125 RM (6000VA)
Eaton 9140 (7.5-10 kVA)
Eaton EX RT (5-11 kVA)
Eaton 9155 (8-30 KVA)
BladeUPS (12-60 kW)
Data Center & Facility
BladeUPS (12-60 kW)
Eaton 9355 (8-40 kVA)
Eaton 9390 (40-160 kVA)
Eaton 9395 (225-1100 kVA)
DC Power
Selectati un UPS
Catalog de produse
Gasiti un reseler
Inregistrati un produs
Downloadati software& drivers
Deveniti reseller
POWER QUALITY
Produse & Servicii
Suport clienti
Tehnologie si Aplicatii
De unde cumperi
Despre noi
Contactati-ne
Copyright ©2009 Eaton Corporation.
All rights reserved.