Eaton EX RT UPS (End of Life)

Eaton EX RT UPS (End of Life)

Formerly MGE Office Protection Systems Comet EX RT

The Eaton EX RT UPS, part of the Pulsar Series, offers high availability, flexibility and minimum total cost of ownership for Servers, data storage, network equipment, telephony - VOIP, medical equipment and industrial processes. Delivering on-line double conversion protection in versatile Rack/Tower format.

 

Eaton EX RT - Technical Specifications


Product Snapshot
Power Rating 7-11 kVA
Voltage 200-250 V 1ph 380/400/415 V 3ph
Frequency 50/60 Hz
Configuration Rackmount/Tower
Product Series Pulsar
UPS Models
Eaton EX RT
Eaton EX RT (7-11 kVA) Specifications

Eaton EX RT - Features

  • Maximum availability through ON-LINE double conversion topology with automatic by-pass and manual by-pass as standard
  • Hot Swappable electronic module and batteries
  • Available in Rack/Tower convertible versions
  • Multilingual LCD display for easy operation, access to measurements and customized set-up
  • Extended runtime solutions with EXB cabinets, up to 8 hours with CLA supercharger solution
  • Best-in class power management with Serial port + Contact port and slot for optional Management Cards (Web/SNMP, Contacts, ModBus)


Eaton EX RT - Options



Batteries
Option Part Number
Eaton EX RT 7000 Rack EXB
3U Extended Battery Module (EXB) for Eaton EX RT 5000/7000 VA UPSs
68078
Eaton EX RT 11000 Rack EXB
3U Extended Battery Module (EXB) for Eaton EX RT 11000 VA UPSs
68118
Eaton EX RT 7000 Rack EXB + EPO
3U Extended Battery Module (EXB) for Eaton EX RT 5000/7000 VA UPSs + EPO
68079
Eaton EX RT 11000 Rack EXB + EPO
3U Extended Battery Module (EXB) for Eaton EX RT 11000 VA UPSs + EPO
68119
Power Management Connectivity
Option Part Number
IBM AS/400 Cable
UPS Interface cable for connection of the UPS to IBM iSeries/AS 400
66033
Relay Card- MS
Provides dry-contact interface between your UPS and any relay-connected computer, including the AS/400, as well as a variety of industrial applications
Relay-MS
Power Management Software
Option Part Number
Integrated Power Management
Microsoft Integrated Power Management
free download
Eaton Network Management Proxy
Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network.
free download
Eaton Solution-Pac CD-ROM
Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS.
66930
Eaton Solution-Pac update (CD-ROM + Cable)
Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS.
66931
UPS Protection Software
Part Number
Intelligent Power Protector
Provides automatic, graceful shutdown of PCs, servers and virtual machines during extended power outages. Compatible with ESXi, Hyper-V and Xen.
free download
Power Distribution and Bypass
Option Part Number
Eaton ePDU
Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician

EX RT UPS - Support

    Technical support is available to you in the event of a problem with your UPS

    Eaton Power Quality Limited
    Room 04, 16/F.,
    Kodak House II,
    39 Healthy Street East,
    North Point, Hong Kong
    T: (852) 27456682
    F: (852) 27456177
    E: EE-Marketing-HK@eaton.com