Canada*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton EX RT UPS

Formerly Comet EX RT UPS from MGE Office Protection Systems

Ideal for high-density server environments and harsh industrial applications, the Eaton EX RT UPS is specifically engineered to meet the high availability demands of customers with switches, IT systems, measuring instruments, PLCs, industrial PCs and other sensitive electronic equipment. In addition to its high-performance, online design, the EX RT is packed with an array of features and options to uniquely meet customers’ specific uptime needs.
Find a Reseller for this UPS

 

Eaton EX RT - Technical Specifications

Product Snapshot
Power Rating 5-11 kVA
Voltage 120/156 to 280 Volts
Frequency 50/60 Hz Autoselect
Configuration Rackmount/Tower
Product Series Pulsar
UPS Models
Part Number Power Rating Input Plug Output Receptacles List Price
(VA/Watts)
EX RT HV
86505 5000 / 4000 Hardwired Hardwired  
86507 7000 / 4900 Hardwired Hardwired  
86511 11000 / 8000 Hardwired Hardwired  
EX RT LV
86506 5000 / 4000 Hardwired (8) 5-20R, (2) L6-30R, Hardwired  
86508 7000 / 4900 Hardwired (8) 5-20R, (2) L6-30R, Hardwired  
86512 11000 / 8000 Hardwired (8) 5-20R, (2) L6-30R, Hardwired  

Eaton EX RT - Features

  • Double Conversion UPS technology for 100% compatibility with any application, environment or genset
  • Versatile 6U Rack/Tower form factor, 9U with 120V output
  • Automatic by-pass and hot-swappable power module for high availability
  • Extended runtime capabilities with multiple, hot-swappable battery modules (optional)
  • Space saving battery connector cables and extra long battery cables (option) for separate battery racks
  • Battery detection system automatically configures battery modules and UPS

Eaton EX RT - Documentation

Product Literature
Eaton EX RT UPS Product Focus
(English)
14-Oct-2009
203 kB
Eaton Power Quality and Distribution Solutions Product and Service Catalog
(English)
17-Jun-2009
4735 kB
Manual(s)
Eaton Pulsar Series UPSs - Important safety instruction
(Español, Deutsch, Português, Suomalainen, Français, English, Nederlands, Italiano, Polska, Russian, Magyar, Slovak, Norsk, Dansker, Chinese, Thai, Turkish)
31-Jul-2009
3212 kB
Eaton EX RT - 5 / 7 / 11 Systems - Installation and User Manual
(English)
31-Mar-2009
4286 kB
Eaton EX RT - Battery Module EX RT / EXB / 5 / 7 / 11 - Quick Start
(English)
31-Mar-2009
970 kB
Eaton EX RT - CLA - Installation
(English)
31-Mar-2009
370 kB
Eaton EX RT - CLA Charger Module - Quick Start
(English)
31-Mar-2009
582 kB
Eaton EX RT - EMC Filter - Installation & User Manual
(English)
31-Mar-2009
144 kB
Eaton EX RT - EX RT 5/7/11 Systems - Quick Start
(English)
31-Mar-2009
1549 kB
Eaton EX RT - Filter - Installation
(English)
31-Mar-2009
297 kB
Eaton EX RT - Transformer - Installation
(English)
31-Mar-2009
460 kB
Eaton EX RT - Transformer Module - Quick Start
(English)
31-Mar-2009
797 kB

Eaton EX RT - Options

UPS Options
Option Description Part Number
Eaton EX RT 5000 UL924 EBM Extended Battery Module (EBM) with UL924 compliance for Eaton EX RT 5000 VA UPSs 86218
Eaton EX RT 7000 UL914 EBM Extended Battery Module (EBM) with UL924 compliance for Eaton EX RT 7000 VA UPSs 86219
Eaton EX RT 11000 UL914 EBM Extended Battery Module (EBM) with UL924 compliance for Eaton EX RT 11000 VA UPSs 86220
Eaton EX RT 7000 Rack EBM 3U Extended Battery Module (EBM) for Eaton EX RT 5000/7000 VA UPSs 86207
Eaton EX RT 11000 Rack EBM 3U Extended Battery Module (EBM) for Eaton EX RT 11000 VA UPSs 86209
Power Distribution
Option Description Part Number
Eaton EX RT PDU EX RT PDUs (Power Distribution Units) make it easy to connect equipment to single phase UPSs with output terminal blocks (Eaton EX RT, etc).
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Power Management
Option Description Part Number
Eaton Network Management Card Minislot Eaton Network Management Card Minislot provides Web-based + SNMP-based remote monitoring 66102
Eaton Network Management Card & ModBus The Network Management Card + ModBus provides Web/SNMP communication for UPS remote supervision and automatic server shutdown, as well as remote monitoring using the ModBus protocol. 66103
IBM AS/400 Cable UPS Interface cable for connection of the UPS to IBM iSeries/AS 400 66033
Eaton Management Card Contacts & RS232/Serial offers possibility to interface with monitoring systems using contact-based status information or offer an additional RS232/Serial link to the UPS 66104
Environment Sensor for NMC Card Environmental Sensor (temperature/humidity) Requires Network Management (SNMP/Web) Card 66846
Intelligent Power Manager Intelligent Power Manager software facilitates easy, versatile, remote monitoring and management of multiple devices to keep users apprised of power and environmental conditions. free download
Eaton Personal Solution-Pac windows Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. free download
Integrated Power Management Microsoft Integrated Power Management free download
Eaton Network Management Proxy Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network. free download
Eaton Network Shutdown Module Protects the computer systems. It runs on the protected machine. Continuously waits for information from the Network Management Proxy (Mgt. Proxy or Mgt. Card). Warns administrators and users if AC power fails and proceeds with system shutdown free download
Eaton Management PAC 2 Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (includes Enterprise Power Mgr-50 device) 66923
Eaton Enterprise Power Manager Gold edition Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (Unlimited devices) 66924
Eaton Enterprise Power Manager 5 nodes Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (5 Nodes) free download
eNotify Eaton's eNotify Remote Monitoring features 24x7 real-time monitoring of your UPS and battery systems by trained Eaton product technicians. Identify problems before they become load loss events to save money, increase power reliability and reduce down time of your critical systems
Service Plans
Features 1 Phase Service Plans 3105 to 9140, Evolution to EX/RT
  Factory
Warranty
Warranty + Extended Flex OnSite PowerTrust On-Site
Comprehensive Coverage of UPS and Batteries
Telephone technical support
eNotify Remote Monitoring O O
Connectivity support
Advanced Exchange O
Freight to Customer
Freight from customer
On-Site Start Up   O
On-Site Corrective Maintenance   O
Next day 24 hour response    
UPS preventative Maintenance      
Battery Preventative Maintenance      
=Included feature O=Optional feature
Optional coverages build out to a Gold Plan contract
Battery Services
UPS Battery Replacement
Order your free copy of the UPS Battery Handbook

Eaton EX RT - Support

Questions about a product you own?

Toll Free: 1-800-365-4892

Questions before you buy?

1-800-461-9166 ext 3324
TechnicalSalesSupportPQSOCanada@eaton.com
M-F 8-5 Eastern

Training:

View all Training Options

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.