Danmark*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton EX RT UPS

Formerly MGE Office Protection Systems Comet EX RT

The Eaton EX RT UPS, part of the Pulsar Series, offers high availability, flexibility and minimum total cost of ownership for Servers, data storage, network equipment, telephony - VOIP, medical equipment and industrial processes. Delivering on-line double conversion protection in versatile Rack/Tower format.
Find a Reseller for this UPS

 

Eaton EX RT - Technical Specifications

Produktinformation
Effektområde 5-11 kVA
Spænding 200-250 V 1ph 380/400/415 V 3ph
Frequency 50/60 Hz
Configuration Rackmount/Tower
Product Series Pulsar
UPS Models
Eaton EX RT
Eaton EX RT (5-11 kVA) Specifications

Eaton EX RT - Features

  • Maximum availability through ON-LINE double conversion topology with automatic by-pass and manual by-pass as standard
  • Hot Swappable electronic module and batteries
  • Available in Rack/Tower convertible versions
  • Multilingual LCD display for easy operation, access to measurements and customized set-up
  • Extended runtime solutions with EXB cabinets, up to 8 hours with CLA supercharger solution
  • Best-in class power management with Serial port + Contact port and slot for optional Management Cards (Web/SNMP, Contacts, ModBus)

Eaton EX RT - Documentation

Product Literature
UPS product catalogue - Power Quality Solutions up to 40 kVA (single phase products)
(English)
15-Sep-2009
3678 kB
Eaton UPSs Pulsar Series Services - Datasheet
(English)
13-Aug-2009
94 kB
Pulsar Series and Powerware Series - Product Catalogue
(English)
20-Jul-2009
4196 kB
Eaton EX RT - Datasheet
(English)
18-Jun-2009
199 kB
Manual(s)
Eaton Pulsar Series UPSs - Important safety instruction
(Español, Deutsch, Português, Suomalainen, Français, English, Nederlands, Italiano, Polska, Russian, Magyar, Slovak, Norsk, Dansker, Chinese, Thai, Turkish)
31-Jul-2009
3212 kB
Eaton EX RT - 7 / 11 - Installation and User Manual
(Español, Deutsch, Français, English, Nederlands, Italiano)
31-Mar-2009
9726 kB
Eaton EX RT - Battery Module EX RT / EXB / 5 / 7 / 11 - Quick Start
(English)
31-Mar-2009
970 kB
Eaton EX RT - CLA - Installation
(English)
31-Mar-2009
370 kB
Eaton EX RT - CLA Charger Module - Quick Start
(English)
31-Mar-2009
582 kB
Eaton EX RT - EMC Filter - Installation & User Manual
(English)
31-Mar-2009
144 kB
Eaton EX RT - EX RT 5 3:1 / EX RT 7 3:1 / EX RT 11 3:1 - Installation and User Manual
(Español, Deutsch, Français, English, Nederlands, Italiano)
31-Mar-2009
14255 kB
Eaton EX RT - Filter - Installation
(English)
31-Mar-2009
297 kB
Eaton EX RT - PDU IEC 10/16 A rack - Installation and User Manual
(Español, Deutsch, Français, English, Nederlands, Italiano)
31-Mar-2009
801 kB
Eaton EX RT - Transformer - Installation
(English)
31-Mar-2009
460 kB

Eaton EX RT - Options

UPS Options
Option Description Part Number
Eaton EX RT 7000 Rack EXB 3U Extended Battery Module (EXB) for Eaton EX RT 5000/7000 VA UPSs 68078
Eaton EX RT 7000 Rack EXB + EPO 3U Extended Battery Module (EXB) for Eaton EX RT 5000/7000 VA UPSs + EPO 68079
Eaton EX RT 11000 Rack EXB 3U Extended Battery Module (EXB) for Eaton EX RT 11000 VA UPSs 68118
Eaton EX RT 11000 Rack EXB + EPO 3U Extended Battery Module (EXB) for Eaton EX RT 11000 VA UPSs + EPO 68079
PowerDistribSpec
Option Description Part Number
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Power Management
Option Description Part Number
Eaton Network Management Card Minislot Eaton Network Management Card Minislot provides Web-based + SNMP-based remote monitoring 66102
Eaton Network Management Card & ModBus The Network Management Card + ModBus provides Web/SNMP communication for UPS remote supervision and automatic server shutdown, as well as remote monitoring using the ModBus protocol. 66103
IBM AS/400 Cable UPS Interface cable for connection of the UPS to IBM iSeries/AS 400 66033
Eaton Management Card Contacts & RS232/Serial offers possibility to interface with monitoring systems using contact-based status information or offer an additional RS232/Serial link to the UPS 66104
Environment Sensor for NMC Card Environmental Sensor (temperature/humidity) Requires Network Management (SNMP/Web) Card 66846
Eaton Personal Solution-Pac windows Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. free download
Integrated Power Management Microsoft Integrated Power Management free download
Eaton Network Management Proxy Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network. free download
Eaton Network Shutdown Module Protects the computer systems. It runs on the protected machine. Continuously waits for information from the Network Management Proxy (Mgt. Proxy or Mgt. Card). Warns administrators and users if AC power fails and proceeds with system shutdown free download
Eaton Solution-Pac CD-ROM Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. 66930
Eaton Management PAC 2 Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (includes Enterprise Power Mgr-50 device) 66923
Eaton Solution-Pac update (CD-ROM + Cable) Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. 66931
Eaton Enterprise Power Manager Gold edition Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (Unlimited devices) 66924
Eaton Enterprise Power Manager 5 nodes Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (5 Nodes) free download
Start-up and first warranty extension service packs
Description Start-Up+ Warranty+ Warranty+ Silver Warranty+ Gold
On-site start-up Tick   Tick Tick
Warranty extended to 3 years Tick Tick Tick
3 on-site visits over 3 years       Tick
Maintenance service packs
Description Exchange Connect
Personalized call centre Customer Support Tick Tick
Standard replacement on product failures Tick Tick
Un-wiring of the old UPS   Tick
Wiring and start-up of the new UPS   Tick
Description Visit
Personalized call centre Customer Support Tick
1 preventive maintenance visit/year Tick
Detailed report after each visit on checkup completed and overall condition of the UPS Tick
Special rates on spare parts and labour Tick
Description Battery+
Standard replacement of old battery Tick
Direct on-site delivery of new battery kit Tick
1-year warranty on new battery Tick

EX RT UPS - Support

Teknisk support er tilgængelig hvis der opstår et problem med din UPS

Eaton Power Quality
Generatorvej 8A
2730 Herlev
Danmark
Tel.: + 45 36 86 79 10
Fax: + 45 36 86 79 26
Email: UPSServiceDenmark@eaton.com

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.