United Kingdom*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton EX UPS

Formerly MGE Office Protection Systems Pulsar AND Pulsar M UPSs

The Eaton EX UPS, part of the Pulsar Series, offers high availability, flexibility and minimum total cost of ownership for Servers, data storage, network equipment, telephony - VOIP, medical equipment and industrial processes. Delivering on-line double conversion protection in Tower or versatile Rack/Tower format.
Find a Reseller for this UPS

 

Eaton EX - Technical Specifications

Product Snapshot
Power Rating 700-3000 VA
Voltage 220-240V
Frequency 50/60 Hz
Configuration Rackmount/Tower
Product Series Pulsar
UPS Models
Eaton EX
Eaton EX (700-3000 VA) Specifications

Eaton EX - Features

  • Maximum availability through ON-LINE double conversion topology with automatic by-pass, output power factor 0,9, and extended runtime options
  • Available in Tower or Rack/Tower convertible versions (including short-depth versions)
  • Fully hot swappable using the HotSwap MBP (Detachable Maintenance By-Pass) : UPS can be replaced without power interruption
  • Individually controlled outlets provide load shedding, remote reboot of individual equipment and sequential start up
  • Multilingual LCD display for easy operation, access to measurements and customized set-up
  • Best-in class power management with USB+Serial port and slot for optional Management Cards (Web/SNMP, Contacts, ModBus)

Product Awards

Dealer World (Spain) - June 2007    

Eaton EX - Documentation

Product Literature
Eaton UPSs Pulsar Series Services - Datasheet
(English)
13-Aug-2009
94 kB
Pulsar Series and Powerware Series - Product Catalogue
(English)
20-Jul-2009
4196 kB
Eaton EX - Datasheet
(English)
18-Jun-2009
209 kB
Manual(s)
Eaton Pulsar Series UPSs - Important safety instruction
(Español, Deutsch, Português, Suomalainen, Français, English, Nederlands, Italiano, Polska, Russian, Magyar, Slovak, Norsk, Dansker, Chinese, Thai, Turkish)
31-Jul-2009
3212 kB
Eaton EX - 700 / 1000 / 1500 / 1000 RT / 1500 RT / EXB 1000-1500 / EXB 1000-1500 RT - Installation and User Manual
(Español, Deutsch, Français, English, Nederlands, Italiano, Russian)
31-Mar-2009
10228 kB
Eaton EX - EXB - Additional safety instruction
(Français, English)
31-Mar-2009
53 kB
Eaton EX - EXB - Installation manual
(Français, English)
31-Mar-2009
203 kB
Eaton EX - Marine Filter 3000 VA - Installation & User Manual
(English)
31-Mar-2009
191 kB
Eaton EX - Quick Start
(English)
31-Mar-2009
462 kB

Eaton EX - Options

UPS Options
Option Description Part Number
Eaton EX 230V 1500 Tower EXB Extended Battery Module (EXB) for 230V Eaton EX 1000/1500VA Tower UPSs 68185
Power Distribution
Option Description Part Number
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Power Management
Option Description Part Number
Eaton Network Management Card Minislot Eaton Network Management Card Minislot provides Web-based + SNMP-based remote monitoring 66102
Eaton Network Management Card & ModBus The Network Management Card + ModBus provides Web/SNMP communication for UPS remote supervision and automatic server shutdown, as well as remote monitoring using the ModBus protocol. 66103
IBM AS/400 Cable UPS Interface cable for connection of the UPS to IBM iSeries/AS 400 66033
Eaton Management Card Contacts & RS232/Serial offers possibility to interface with monitoring systems using contact-based status information or offer an additional RS232/Serial link to the UPS 66104
Environment Sensor for NMC Card Environmental Sensor (temperature/humidity) Requires Network Management (SNMP/Web) Card 66846
Eaton Personal Solution-Pac windows Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. free download
Integrated Power Management Microsoft Integrated Power Management free download
Eaton Network Management Proxy Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network. free download
Eaton Network Shutdown Module Protects the computer systems. It runs on the protected machine. Continuously waits for information from the Network Management Proxy (Mgt. Proxy or Mgt. Card). Warns administrators and users if AC power fails and proceeds with system shutdown free download
Eaton Solution-Pac CD-ROM Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. 66930
Eaton Management PAC 2 Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (includes Enterprise Power Mgr-50 device) 66923
Eaton Solution-Pac update (CD-ROM + Cable) Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. 66931
Eaton Enterprise Power Manager Gold edition Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (Unlimited devices) 66924
Eaton Enterprise Power Manager 5 nodes Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (5 Nodes) free download
Start-up and first warranty extension service packs
Description Start-Up+ Warranty+ Warranty+ Silver Warranty+ Gold
On-site start-up Tick   Tick Tick
Warranty extended to 3 years Tick Tick Tick
3 on-site visits over 3 years       Tick
Maintenance service packs
Description Exchange Connect
Personalized call centre Customer Support Tick Tick
Standard replacement on product failures Tick Tick
Un-wiring of the old UPS   Tick
Wiring and start-up of the new UPS   Tick
Description Visit
Personalized call centre Customer Support Tick
1 preventive maintenance visit/year Tick
Detailed report after each visit on checkup completed and overall condition of the UPS Tick
Special rates on spare parts and labour Tick
Description Battery+
Standard replacement of old battery Tick
Direct on-site delivery of new battery kit Tick
1-year warranty on new battery Tick

Eaton EX UPS - Support

Technical support is available to you in the event of a problem with your UPS

Eaton Power Quality Ltd
Tech & Service Support AC UPS Systems
T +44 (0) 1753 608 700
221 Dover Road
Slough, Berkshire
SL1 4RF
United Kingdom

 Hardware Support Form

 Software Support Form

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.