Canada*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton EX Tower UPS

Formerly Pulsar UPS from MGE Office Protection Systems

The Eaton EX UPS delivers high-performance power protection for mid-range servers, storage devices, networking gear, telephony equipment, medical devices and other sensitive electronic equipment requiring continuous, clean power. Complementing this UPS’s superior level of protection is a low total cost of ownership and a broad range of high-availability features that combine to make the EX among the best in its class.
Find a Reseller for this UPS

 

Eaton EX - Technical Specifications

Product Snapshot
Power Rating 700-1500 VA
Voltage 120/230 Vac
Frequency 50/60 Hz
Configuration Mini Tower
Product Series Pulsar
UPS Models
Part Number Power Rating Input Plug Output Receptacles List Price
(VA/Watts)
EATON EX, NEMA 50/60 Hz Models: 120V
86700 700 / 630 5-15P (4) 5-15R $899 
86701 1000 / 900 5-15P (4) 5-15R $1105 
86703 1500 / 1350 5-15P (4) 5-15R $1566 
EATON EX, INTERNATIONAL MODELS: 230V
68180 700 / 630 C14 (6) C13   
68181 1000 / 900 C14 (6) C13   
68183 1500 / 1350 C14 (6) C13   

Eaton EX - Features

  • Double Conversion UPS technology for 100% compatibility with any application, environment or genset and high output to protect equipment with PFC power supplies
  • Wide input voltage window to conserve battery time for blackouts only
  • Automatic by-pass for high availability
  • Extended runtime capabilities with multiple, hot-swappable battery modules (optional)
  • Remote reboot of locked equipment, sequential start-up through individually switchable outlets

Eaton EX - Documentation

Product Literature
Eaton EX UPS Product Focus
(English)
14-Oct-2009
1006 kB
Eaton Power Quality and Distribution Solutions Product and Service Catalog
(English)
17-Jun-2009
4735 kB
Manual(s)
Eaton Pulsar Series UPSs - Important safety instruction
(Español, Deutsch, Português, Suomalainen, Français, English, Nederlands, Italiano, Polska, Russian, Magyar, Slovak, Norsk, Dansker, Chinese, Thai, Turkish)
31-Jul-2009
3212 kB
Eaton EX - 700 / 1000 / 1500 / 1000 RT 2U / 1500 RT 2U / EXB 1000-1500 / EXB 1000-1500 RT 2U - Installation and User Manual
(Español, Português, Français, English)
31-Mar-2009
10011 kB
Eaton EX - EXB - Additional safety instruction
(Français, English)
31-Mar-2009
53 kB
Eaton EX - EXB - Installation manual
(English)
31-Mar-2009
398 kB
Eaton EX - Quick Start
(English)
31-Mar-2009
462 kB

Eaton EX - Options

UPS Options
Option Description Part Number
Eaton EX 120V 1500 Tower EBM Extended Battery Module (EBM) for 120V Eaton EX 1000/1500VA Tower UPSs 86705
Eaton EX 230V 1500 Tower EBM Extended Battery Module (EBM) for 230V Eaton EX 1000/1500VA Tower UPSs 68185
Power Distribution
Option Description Part Number
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Power Management
Option Description Part Number
Eaton Network Management Card Minislot Eaton Network Management Card Minislot provides Web-based + SNMP-based remote monitoring 66102
Eaton Network Management Card & ModBus The Network Management Card + ModBus provides Web/SNMP communication for UPS remote supervision and automatic server shutdown, as well as remote monitoring using the ModBus protocol. 66103
IBM AS/400 Cable UPS Interface cable for connection of the UPS to IBM iSeries/AS 400 66033
Eaton Management Card Contacts & RS232/Serial offers possibility to interface with monitoring systems using contact-based status information or offer an additional RS232/Serial link to the UPS 66104
Environment Sensor for NMC Card Environmental Sensor (temperature/humidity) Requires Network Management (SNMP/Web) Card 66846
Intelligent Power Manager Intelligent Power Manager software facilitates easy, versatile, remote monitoring and management of multiple devices to keep users apprised of power and environmental conditions. free download
Eaton Personal Solution-Pac windows Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. free download
Integrated Power Management Microsoft Integrated Power Management free download
Eaton Network Management Proxy Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network. free download
Eaton Network Shutdown Module Protects the computer systems. It runs on the protected machine. Continuously waits for information from the Network Management Proxy (Mgt. Proxy or Mgt. Card). Warns administrators and users if AC power fails and proceeds with system shutdown free download
Eaton Management PAC 2 Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (includes Enterprise Power Mgr-50 device) 66923
Eaton Enterprise Power Manager Gold edition Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (Unlimited devices) 66924
Eaton Enterprise Power Manager 5 nodes Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (5 Nodes) free download
eNotify Eaton's eNotify Remote Monitoring features 24x7 real-time monitoring of your UPS and battery systems by trained Eaton product technicians. Identify problems before they become load loss events to save money, increase power reliability and reduce down time of your critical systems
Service Plans
Features 1 Phase Service Plans 3105 to 9140, Evolution to EX/RT
  Factory
Warranty
Warranty + Extended Flex OnSite PowerTrust On-Site
Comprehensive Coverage of UPS and Batteries
Telephone technical support
eNotify Remote Monitoring O O
Connectivity support
Advanced Exchange O
Freight to Customer
Freight from customer
On-Site Start Up   O
On-Site Corrective Maintenance   O
Next day 24 hour response    
UPS preventative Maintenance      
Battery Preventative Maintenance      
=Included feature O=Optional feature
Optional coverages build out to a Gold Plan contract
Battery Services
UPS Battery Replacement
Order your free copy of the UPS Battery Handbook

Eaton EX - Support

Questions about a product you own?

Toll Free: 1-800-365-4892

Questions before you buy?

1-800-461-9166 ext 3324
TechnicalSalesSupportPQSOCanada@eaton.com
M-F 8-5 Eastern

Training:

View all Training Options

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.