Eaton Advanced Monitored ePDUs

Designed for high-density, mission-critical server applications, the Advanced Monitored ePDU provides maximum power for both standard and blade servers. Employing multiple configurations, the Easy-Read LCD screen and remote power management with distinctly colored circuits, the ePDU ensures easy management and monitoring down to the outlet level.
 

Eaton Advanced Monitored ePDU - Technical Specifications


Product Snapshot
Power Range 1.4kW to 10+kW
Input Voltage 100 to 240V
Function Advanced Monitored Network (AM)
ePDU Models
Part Number Style Number Function Input Plug Output Receptacles List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
ePDU Models
Top Sellers 0-2 week lead time
eAM001 9001-22071-00P AM L6-30P (20) C13, (4) C19   $1,030
eAM002 9001-22078-00P AM L21-20P (21) C13, (3) C19   $1,170
eAM003 9001-22081-00P AM CS8365C (21) C13, (3) C19   $1,420
eAM004 9001-22079-00P AM L21-30P (21) C13, (3) C19   $1,420
eAM005 9001-22066-00P AM 309-460P9W (12) C13, (12) C19   $2,240
eAM008 9001-22086-00P AM L6-20P (20) C13, (4) C19   $920
Build to Order 3 weeks
VPC3695-5100 VPC3695-5100 AM L22-30P (18) L7-15R

* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Eaton Advanced Monitored ePDUs - FEATURES

  • Monitor power consumption in kilowatt hours at the individual outlet level requirement
  • Readings available via Ethernet connection over a network (utilizing Eaton’s Intelligent Power Manager software)
  • Power consumption readings allow for Power Usage Effectiveness calculations
  • Easy-read LCD screen reduces local monitoring time
  • UL Listed (UL489) branch circuit breakers meet industry requirements
  • Cisco EnergyWise Certified– Eaton's new ePDUs are Cisco EnergyWise Certified Cisco logo


Eaton Advanced Monitored ePDUs - OPTIONS



Mounting Hardware
Mounting hardware is included with the ePDU when it ships
Eaton IT Racks
Option Part Number Dimensions
Eaton IT Value Rack PMT442442V 44U x 24" x 42"
Eaton IT Premium Rack PMT442442P 44U x 24" x 42"
Eaton IT Value Rack PMT443042V 44U x 30" x 42"
Power Management Software
UPS and ePDU Supervisory Software
Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Intelligent Power Manager
The newest version of IPM enables the monitoring and management of power at the receptacle level for Eaton’s new ePDUs.
free download
66925 (Silver)
66926 (Gold)
free
$569
$2,765
Accessories
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Outlet Cap
C13 Outlet Cap
035-0113$3
Outlet Cap
C19 Outlet Cap
035-0119$3
Monitoring Probe
Environmental Monitoring Probe
EMP001$104
Plug Restraint
Plug Restraint Cable Tray
KBLT01$83
ePDU Firmware
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
MIB
Connect your ePDU to your SNMP software
free downloadfree
Official release Firmware Upgrade
Upgrade your product to the latest firmware revision. (Please refer to this Quick Start document for EnergyWise configuration)
free download
42.7MB
free


* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Eaton Advanced Monitored ePDUs - SUPPORT

    Questions about a product you own?

    Toll Free: 1 800 356 5737
    E-mail: Software&ConnectivityTS@eaton.com

    Questions before you buy?

    Toll Free: 1 800 356 5794 Option 2, Option 1
    International: +1-828-651-0760 Option 2, Option 1
    Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
    Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
    E-mail: InsideSalesEngineerUPS@eaton.com