Eaton Advanced Monitored ePDUs

Designed for high-density, mission-critical server applications, the Advanced Monitored ePDU provides maximum power for both standard and blade servers. Employing multiple configurations, the Easy-Read LCD screen and remote power management with distinctly colored circuits, the ePDU ensures easy management and monitoring down to the outlet level.

 

Eaton Advanced Monitored ePDU - Technical Specifications


Product Snapshot
Power Range 1.4kW to 10+kW
Input Voltage 100 to 240V
Function Advanced Monitored Network (AM)

Eaton Advanced Monitored ePDUs - FEATURES

  • Monitor power consumption in kilowatt hours at the individual outlet level requirement
  • Readings available via Ethernet connection over a network (utilizing Eaton’s Intelligent Power Manager software)
  • Power consumption readings allow for Power Usage Effectiveness calculations
  • Easy-read LCD screen reduces local monitoring time
  • UL Listed (UL489) branch circuit breakers meet industry requirements
  • Cisco EnergyWise Certified– Eaton's new ePDUs are Cisco EnergyWise Certified Cisco logo


Eaton Advanced Monitored ePDUs - OPTIONS



Power Management Software
UPS and ePDU Supervisory Software
Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Intelligent Power Manager
The newest version of IPM enables the monitoring and management of power at the receptacle level for Eaton’s new ePDUs.
free download
IPM-SILVER
IPM-GOLD
free
$5,000
$20,000
Accessories
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Outlet Cap
C13 Outlet Cap
035-0113$3
Outlet Cap
C19 Outlet Cap
035-0119$4
ePDU Environmental Monitoring Probe
The Environmental Monitoring Probe (EMP) enables you to collect temperature and humidity readings in the rack environment and monitor the environmental data remotely via the onboard LCD screen or remotely using a Telnet connection or a standard web browser.
EMP001$220
Plug Restraint
Plug Restraint Cable Tray
KBLT01$83
ePDU Firmware
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
MIB
Connect your ePDU to your SNMP software
free downloadfree
Official release Firmware Upgrade
Upgrade your product to the latest firmware revision. (Please refer to this Quick Start document for EnergyWise configuration)
free download
45MB
free
Racks and Enclosures
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
S Series Enclosure with side panels
42U, 24"W, 42"D with side panels and castors
ETN-ENC422442SB$2,850
S Series Enclosure with side panels
42U, 24"W, 42"D with sides
ETN-ENC422442SC$2,650
S Series Enclosure with side panels
42U, 30"W, 42"D with sides
ETN-ENC423042SC$3,350
Racks and Enclosures
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Four-post rack
The four-post rack allows nearly 360 degrees of accessibility and unrestricted airflow, while also providing an architecture for cable-dense networking equipment. It can accommodate UPS, ePDU, cable management equipment and more. Available in 45U height.


* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Eaton Advanced Monitored ePDUs - SUPPORT

    Questions about a product you own?

    Toll Free: 1 800 356 5737
    E-mail: Software&ConnectivityTS@eaton.com

    Questions before you buy?

    Toll Free: 1 800 356 5794 Option 2, Option 1
    International: +1-828-651-0760 Option 2, Option 1
    Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
    E-mail: InsideSalesEngineerUPS@eaton.com

    Eaton ePDU Firmware Updates
    Upgrade your Eaton ePDU with the latest firmware updates.
    Download ePDU Firmware Updates