Eaton Logo, links to the Eaton homepage

Eaton FlexPDU & HotSwap MBP

The Eaton FlexPDUs are designed to increase power distribution from a single UPS and provide more flexibility.

The Eaton HotSwap Maintenance Bypass enhances availability by providing service continuity in all situations and facilitates hot-swappable battery replacement.
 

Eaton FlexPDU & HotSwap MBP - Technical Specifications


Product Snapshot
Power Range 1.44kW to 3.33 kW
Input Voltage 100 to 240 V
Function Basic (BA)
ePDU Models
Part Number Style Number Function Input Plug Output Receptacles List Price
ePDU Models
Top Sellers 0-2 week lead time
EFLXI3000R-PDU1UIEC 68438 BA C20 (12) C13, (1) C19 $149 
EFLXL1500R-PDU1U 58015 BA 5-15P (12) 5-15R, (1) C19 $89 
EFLXL2000R-PDU1U 58020 BA 5-20P (12) 5-20R $99 
EFLXL2000R-PDU1UL 58021 BA 5-20P (5) L5-20R $129 
EHBPL1500R-PDU1U 58115 BA 5-15P (6) 5-15R $230 
EHBPL2000R-PDU1U 58120 BA 5-20P (6) 5-20R $275 
EHBPL3000R-PDU1U 58130 BA L5-30P (5) 5-20R $400 

Eaton FlexPDU & HotSwap MBP - FEATURES

  • Enables additional receptacles on other Eaton UPSs for convenient, reliable power distribution
  • Eases installation with unparalleled flexibility, including a variety of mounting options: rear panel, top, left or right of the UPS (depending on the model)
  • Accommodates most space constraints with 1U or 2U form factor
  • Clearly labeled circuits simplify load balancing.
  • High-density, high amperage receptacles support blade servers and network switches
  • Power levels range from 1.4kW to 3.3kW


Eaton FlexPDU & HotSwap MBP - OPTIONS


Jump to:
ePDU Firmware
Power Management Software

ePDU Firmware
Option Part Number List Price
ePDU Firmware
Upgrade your connectivity product firmware to the latest revision for your ePDU.
free downloadfree
Power Management Software
UPS and ePDU Supervisory Software


Part Number


List Price
Intelligent Power Manager
Enables monitoring and management of multiple network power devices and integrates seamlessly with VMware's vCenter Server and Microsoft's SCVMM. View demo
free download
66925 (Silver)
66926 (Gold)
free
$569
$2,765

Eaton FlexPDU & HotSwap MBP - SUPPORT

Questions about a product you own?

Toll Free: 1 800 356 5737
E-mail: Software&ConnectivityTS@eaton.com

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
E-mail: InsideSalesEngineerUPS@eaton.com

      

Part Number Search

Find the details on a specific Eaton product based upon its part number.

 

UPS Competitive Cross Reference

UPS List

drop down
E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.