Eaton Ellipse MAX UPS (End of Life)

Eaton Ellipse MAX UPS (End of Life)

Formerly Ellipse MAX from MGE Office Protection Systems

The Eaton Ellipse MAX is a Line-Interactive (with booster & fader) power protection for IT equipment.

 

Eaton Ellipse MAX UPS - Technical Specifications


Product Snapshot
Power Rating 600-1500VA
Voltage 220-240V
Frequency 50/60 Hz
Configuration Rack/Tower
Product Series Pulsar
UPS Models
Part Number Power Rating Input Plug Output Receptacles
  (VA/Watts)    
EATON ELLIPSE MAX, USBS, IEC
68548 600 / 360 C14 (3) C13, (1) C13 surge only
68552 850 / 550 C14 (4) C13, (4) C13 surge only
68556 1100 / 660 C14 (4) C13, (4) C13 surge only
68560 1500 / 900 C14 (4) C13, (4) C13 surge only
EATON ELLIPSE MAX, USBS, Uni / IEC
68547 600 / 360 C14 (2) C13, (1) Uni, (1) Uni surge only
68551 850 / 550 C14 (4) Uni, (4) C13 surge only
68555 1100 / 660 C14 (4) Uni, (4) C13 surge only
68559 1500 / 900 C14 (4) Uni, (4) C13 surge only

Eaton Ellipse MAX UPS - Features

  • Delivers clean output with Automatic Voltage Regulation (AVR, with buck and boost)
  • Includes a high performance surge protective device which complies with IEC 616431 standard
  • Wide range and number of outlets for easy connection of the protected equipment
  • USB + Serial combo port. Power management software for Windows/Linux/Mac as standard
  • Protects data line (Tel/Internet/xDSL/LAN) from surges
  • Optional 2U rack-mounting kit


Product Awards

Polish PC World “Editional’s choice” - November 2009    

Eaton Ellipse MAX UPS - Options



Power Management Software
Option Part Number
UPS Companion
Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS.
free download
Mounting Hardware
Option Part Number
19" Rack Mounting Kit
Ellipse MAX 19" Rack Mounting Kit
68561

Eaton Ellipse MAX UPS - Support

    Technical support is available to you in the event of a problem with your UPS

    Technical Help Desk
    Service Hotline: + 65 6825 1684
    Email: SEATS@eaton.com