India*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton Ellipse MAX UPS

Formerly Ellipse MAX from MGE Office Protection Systems

The Eaton Ellipse MAX is a Line-Interactive (with booster & fader) power protection for IT equipment.
Find a Reseller for this UPS

 

Eaton Ellipse MAX UPS - Technical Specifications

Product Snapshot
Power Rating 600-1500VA
Voltage 220-240V
Frequency 50/60 Hz
Configuration Rack/Tower
Product Series Pulsar
UPS Models
Eaton Ellipse MAX
Eaton Ellipse MAX (600-1500VA) Specifications

Eaton Ellipse MAX UPS - Features

  • Delivers clean output with Automatic Voltage Regulation (AVR, with buck and boost)
  • Includes a high performance surge protective device which complies with IEC 616431 standard
  • Wide range and number of outlets for easy connection of the protected equipment
  • USB + Serial combo port. Power management software for Windows/Linux/Mac as standard
  • Protects data line (Tel/Internet/xDSL/LAN) from surges
  • Optional 2U rack-mounting kit

Eaton Ellipse MAX UPS - Documentation

Manual(s)
Eaton Pulsar Series UPSs - Important safety instruction
(Español, Deutsch, Português, Suomalainen, Français, English, Nederlands, Italiano, Polska, Russian, Magyar, Slovak, Norsk, Dansker, Chinese, Thai, Turkish)
31-Jul-2009
3212 kB
Eaton Ellipse MAX - 600 / 850 / 1100 / 1500 - Installation and user manual
(Español, Deutsch, Português, Français, English, Nederlands, Italiano, Polska, Russian, Magyar, Czech, Slovak, Chinese, Turkish)
31-Mar-2009
14761 kB

Eaton Ellipse MAX UPS - Options

Small UPS Service Plans

Comprehensive Annual Maintenance Contract

  • Standard maintenance coverage including spare parts but excluding batteries.

 Small UPS Services

Eaton Ellipse MAX UPS - Support

Technical support is available to you in the event of a problem with your UPS

Single Phase Products up to 6kVA

Our Help Desk is available to answer your questions on Single-Phase UPSs (through 6kVA) and software products purchased for use with your UPS.
E: EatonPowerQualityIndia@eaton.com

 You can also complete our Support Inquiry Form for next business day response.

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.