Romania*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton Ellipse MAX UPS

Formerly Ellipse MAX from MGE Office Protection Systems

The Eaton Ellipse MAX is a Line-Interactive (with booster & fader) power protection for IT equipment.
Găsiţi firmă, reprezentant comercial pentru acest UPS

 

Eaton Ellipse MAX UPS - Technical Specifications

Imaginea produsului
Putere nominală 600-1500VA
Tensiune 220-240V
Frecvenţa 50/60 Hz
Configuraţie Rack/Tower
Seria produsului Pulsar
Modele UPS
Eaton Ellipse MAX
Eaton Ellipse MAX (600-1500VA) Specifications

Eaton Ellipse MAX UPS – Features

  • Delivers clean output with Automatic Voltage Regulation (AVR, with buck and boost)
  • Includes a high performance surge protective device which complies with IEC 616431 standard
  • Wide range and number of outlets for easy connection of the protected equipment
  • USB + Serial combo port. Power management software for Windows/Linux/Mac as standard
  • Protects data line (Tel/Internet/xDSL/LAN) from surges
  • Optional 2U rack-mounting kit

Product Awards

Polish PC World “Editional’s choice” - November 2009    

Eaton Ellipse MAX UPS - Documentation

Product Literature
UPS product catalogue - Power Quality Solutions up to 40 kVA (single phase products)
(English)
15-Sep-2009
3678 kB
Eaton UPSs Pulsar Series Services - Datasheet
(English)
13-Aug-2009
94 kB
Pulsar Series and Powerware Series - Product Catalogue
(English)
20-Jul-2009
4196 kB
Eaton Ellipse MAX - Datasheet
(English)
18-Jun-2009
476 kB
Manual(s)
Eaton Pulsar Series UPSs - Important safety instruction
(Español, Deutsch, Português, Suomalainen, Français, English, Nederlands, Italiano, Polska, Russian, Magyar, Slovak, Norsk, Dansker, Chinese, Thai, Turkish)
31-Jul-2009
3212 kB
Eaton Ellipse MAX - 600 / 850 / 1100 / 1500 - Installation and user manual
(Español, Deutsch, Português, Français, English, Nederlands, Italiano, Polska, Russian, Magyar, Czech, Slovak, Chinese, Turkish)
31-Mar-2009
14761 kB

Eaton Ellipse MAX UPS - Options

Start-up and first warranty extension service packs
Description Start-Up+ Warranty+ Warranty+ Silver Warranty+ Gold
On-site start-up Tick   Tick Tick
Warranty extended to 3 years Tick Tick Tick
3 on-site visits over 3 years       Tick
Maintenance service packs
Description Exchange Connect
Personalized call centre Customer Support Tick Tick
Standard replacement on product failures Tick Tick
Un-wiring of the old UPS   Tick
Wiring and start-up of the new UPS   Tick
Description Visit
Personalized call centre Customer Support Tick
1 preventive maintenance visit/year Tick
Detailed report after each visit on checkup completed and overall condition of the UPS Tick
Special rates on spare parts and labour Tick
Description Battery+
Standard replacement of old battery Tick
Direct on-site delivery of new battery kit Tick
1-year warranty on new battery Tick

Eaton Ellipse MAX UPS - Support

Technical support is available to you in the event of a problem with your UPS

Unitech Electronics SRL
15 Fabrica De Glucoza St., Sector 2,
Bucharest-020331
Romania
T +40 21 2047402
F +40 21 2426263
E mihai.alexandru@unitech.ro

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.