Eaton Emergency Lighting UPS

Emergency lighting requirements and related building codes are vital in commercial structures to facilitate occupant egress during a building fire or other emergency situation. Eaton's emergency lighting UPSs are UL 924 tested and certified, providing the industry's highest capacity and smallest footprint solution.
 

Eaton Emergency Lighting - Technical Specifications


Product Snapshot
Power Rating 10-80 kVA
Voltage 208/277/480 Vac
Frequency 50/60 Hz
Configuration Tower
Product Series Powerware
UPS Models
Part Number Power Rating Input Plug Output Receptacles List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
  (VA/Watts)    
277V split-phase (9x55)
277V 10 kVA / 7.2 kW 10000 / 7200 Hardwired Hardwired   $38,720
277V 15 kVA / 9 kW 15000 / 9000 Hardwired Hardwired   $41,184
208V three-phase (9x55)
208V 10 kVA / 8.5 kW 10000 / 8500 Hardwired Hardwired   $40,958
208V 15 kVA / 13.1 kW 15000 / 13100 Hardwired Hardwired   $52,447
208V 20 kVA / 18 kW 20000 / 18000 Hardwired Hardwired   $58,694
208V 30 kVA / 24 kW 30000 / 24000 Hardwired Hardwired   $60,238
208V 30 kVA / 27 kW 30000 / 27000 Hardwired Hardwired   $75,097
480V/277V three-phase (9355)
480V 20 kVA / 18 kW 20000 / 18000 Hardwired Hardwired   $72,191
480V 30 kVA / 24 kW 30000 / 24000 Hardwired Hardwired   $73,735
480V 30 kVA / 27 kW 30000 / 27000 Hardwired Hardwired   $88,594
480V three-phase (9390)
480V 40-80 kVA

* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Eaton Emergency Lighting - Features

  • 90 minutes of backup time
  • Manually operated and protected test switch and interface
  • An Eaton factory limited warranty, technical support and optional service plans provide investment protection and peace of mind
  • 10 kVA and 15 KVA units come with Wall Mount Transformer, allowing for L-N 277V applications


Eaton Emergency Lighting - Options



Power Management Connectivity
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Environmental Monitoring Probe
Allows remote monitoring of temperature, humidity and two other contact devices (requires Network Card-MS)
42R4317$220
Relay Card
Provides dry-contact interface between your UPS and any relay-connected computer, including the AS/400, as well as a variety of industrial applications
1018460$146
Modbus Card
Provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS).
103005425-5591$661
Industrial Relay Card
Industrial Relay Card & Display X-Slot Card
103003055$335
CAN Bridge Card
CAN Bridge Card for paralleling units and/or RMP/RIM/SCM interface. x2 for N+1, x3 for N+2
103004336$519
Alarm Serial Card
Alarm Serial Card
103004741-5501
Power Xpert Gateway UPS card
The Power Xpert Gateway UPS card allows direct connection to Ethernet networks and Web access to Eaton Powerware x-slot compatible UPSs.
PXGXUPS$450
Power Management Software
UPS and ePDU Supervisory Software
Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Intelligent Power Manager
Enables monitoring and management of multiple network power devices and integrates seamlessly with VMware's vCenter Server and Microsoft's SCVMM. View demo
free download
66925 (Silver)
66926 (Gold)
free
$569
$2,765
Enterprise Power Monitoring Software Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Power Xpert Software Professional Edition
Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser. This edition is geared
PXS-PRO$5,999
UPS Protection Software
Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Intelligent Power Protector
Provides automatic, graceful shutdown of PCs, servers and virtual machines during extended power outages. Compatible with ESXi, Hyper-V, Xen and KVM. View demo
free downloadfree
Enterprise Power Monitoring Software Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Power Xpert Software Enterprise Edition
Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser. This edition extensive
PXS-ENT$11,999
Power Xpert Reporting
Eaton’s Power Xpert Reporting works in conjunction with Power Xpert Software or Foreseer allowing a view past individual measurements, trend graphs and events. It consolidates complex data from a multitude of devices
PXR$5,999
Power Distribution and Bypass
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Eaton ePDU
Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician


* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Eaton Emergency Lighting — Service & Support

    Jump to:
     Technical Support
     Service Plans

    Questions about a product you own?

    Toll Free: 1 800 843 9433
    International: +1 919 871 1800
    or complete this quick form
    Support for this product is available 7x24

    Questions before you buy?

    Toll Free: 1 800 356 5794 Option 2, Option 1
    International: +1-828-651-0760 Option 2, Option 1
    Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
    Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
    E-mail: InsideSalesEngineerUPS@eaton.com

    Warranty and service plan features included with new unit

    Factory Warranty1
    Duration of warranty1 yr
    Parts and labor for electronics
    7x24 Customer Reliability Center triage and dispatch
    7x24 Technical support access
    MySupport web access to account and service site history information (UPS only)

    1. The period covered in this warranty for product installed (and currently located) in the 50 United States and District of Columbia is 12 months from the date of product start-up or 18 months from date of product shipment, whichever occurs first, for parts coverage and 90 days from the date of product start-up for labor coverage. The period covered by this warranty for product installed (and currently located) outside of the 50 United States and District of Columbia is 12 months from the date of product start-up or 18 months from date of product shipment, whichever comes first, for parts coverage.

    Service Plans
    Features Service Plans
      PowerTrust
    Value
    ProActive PowerTrust
    PowerTrust
    Preferred
    Flex
    Parts and Labor for ElectronicsCustom service
    contracts available
    for purchase
    Parts and Labor for BatteriesOOOO
    5x8 On-Site Corrective Maintenance   
    7x24 On-Site Corrective Maintenance 
    Next Business Day Response    
    8-Hour Response 
    4-Hour Response  O O O
    2-Hour Response O O O
    5x8 UPS Preventive Maintenance Visit1 per yearO1 per yearO
    7x24 UPS Preventive Maintenance VisitO1 per yearO2 per year
    Battery Preventive Maintenance VisitOO1 per year2 per year
    eNotify Remote Monitoring Service
    Discounted Spare Parts & Upgrade Kits & T&M 30%30%30%
    =Included featureO=Optional feature
    Eaton's most popular on-site UPS support plans come standard with the above features. Additional preventive maintenance visits can be added toany packaged plan. Flex Support Plans should be used whenever a standard packaged service plan doesn't exactly match your needs.